Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Polyamid Montáž PCB Podpierky PCB

 (9 sady výrobkov)

Zoznam Mriežka

PCB Support Pillars - Dual Locking/Two Prong/Arrowhead

Na sklade Vo výrobe

These PCB Support Pillars are easily mounted by hand. The ends are arrowhead fixings and they are held firmly in place with tension wings. Available in many styles for different hole sizes, panel thicknesses and materials

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

PCB Support Pillars - Dual Locking/Arrowhead/Arrowhead

Na sklade Vo výrobe

These spacers are easily mounted by hand. The ends are arrowhead fixings and they are held firmly in place with tension wings. Available in many styles for different hole sizes, panel thicknesses and materials

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

PCB Support Pillars - Stud Fitting

Na sklade Vo výrobe

These supports are installed onto the bottom board by pushing them onto a #8 or M4 screw or stud. The teeth inside the spacer grip onto the threads. The top fixing is a locking bayonet nose.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

PCB Support Pillars - Screw Down

Na sklade Vo výrobe

These supports are securely mounted with a #4 or M3 screw. The offset design allows for dense packaging.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Collar Spacers

Na sklade Vo výrobe

These collar spacers are a two piece application; the pin (CSP) and the retainer (CSR). They are designed to capture the PC board. The combination of the mating parts forms a completely enclosed nylon spacer. The use of a binding head type screw is recommended. Each retainer is used with a specific pin.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Self Retaining Spacer

Na sklade Vo výrobe

These self-retaining spacers snap into the board to ease assembly and maintain spacing even when the screw is removed. Avaialable in many spacing, screw and panel thickness options. they are available in standard and stackable versions.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Screw-In Spacer

Na sklade Vo výrobe

These spacers have a threaded female end that is mounted securely using a screw. The top end has a locking arrowhead nose that holds the PCB in place.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Self Threading PCB Supports

Na sklade Vo výrobe

These spacers have a unique self-threading bottom fixing. The threaded hole that they go into acts as a die and threads the bottom end when screwed in. They can be used in either a #8 or M4 threaded hole. They are easily installed by hand with minimal force. The top fix is a locking bayonet nose.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Hexagonal Threaded Supports

Na sklade Vo výrobe

These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap lock bayonet nose that holds the PCB in place.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)