Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Plast

 (505 sady výrobkov)


Držiak pásky so skrutkou

This range of cable tie holders is available for a variety of cable tie types and applications.

Skupina SR: SR1719

Držiaky dokumentov

Document Holders provide a place to contain documentation that needs to be easily accessible on machinery covers, electrical panels, and similar applications. Holders are supplied with self-adhesive strips and screw mount for quick attachment. They are adaptable to A4 and A5 documents and ensure that they are easy to access yet well-preserved.

  • Material: ABS, Polystyrene
  • Colour: Grey

Elektroinštalačné krabice

Junction boxes to hold electrical and/or electronical equipment, in addition to providing breakout capabilities. They are available in halogen free or flame retardant material.

Flexi vinylové krytky s uchytením - vysokoteplotné

High Temperature Flexible Caps with an ergonomic-friendly pull-tab design for easy fitting and removal. Suitable for use on threaded or plain applications.

The unique design fits a range of applications and thread sizes including Metric, UNF and BSP. The range includes options with a six-sided design.Vysokoteplotné pružné krytky s úchytom sa nasadzujú a odstraňujú zo závitových alebo hladkých aplikácií.

  • Jedinečná konštrukcia umožňuje nasadenie každej krytky na širokú škálu priemerov.
  • Jednoduchá montáž a demontáž.
Materiál: Mäkčené PVC Farba: Žltá Skupina SR: SR1072

Gombíky na ťahanie/tlačenie - vypuklé s čapom

Concave Push Pull Knobs feature a straight stem and an enlarged head to provide good finger clearance and excellent grasp for png or lifting. The concave top is more comfortable in applications that use a thumb push operation.

Gumené rukoväte – okrúhle

Our broad range of Handle Grips are suitable for a variety of applications. Available in a choice of handle types, including those with finger grips that are ideal for applications requiring a strong finger grasp. The extensive range also features options without finger grips, pram and palm handle options.

Most of our range is made from Black Polyvinyl Chloride (PVC), however we also have an option made from Flexible PVC that is White in its appearance. PVC benefits from a high impact strength, has a lower temperature resistance, and is also less resistant to chemicals. The easy-grasp Palm Handle options are made from Black Reinforce Polyamide (PA) Based Technopolymer. This glass fibre material is an extremely strong and durable material.

These flexible and durable materials fit standard bar sizes, and can be used on hand trucks, punch presses, tools, and many other equipment and application types.

Skupina SR: SR1525

Guľové koncové krytky

Okrúhle guľové uzávery majú vynikajúcu pevnosť a pevné lisovanie na zlepšenie konštrukcie nohy. Ideálne pre nábytok; chráni pred poškodením a zároveň pôsobí ako estetický vrch alebo zakončenie.

  • Majú vysokú pevnosť a bezpečné zalisovanie.
  • Ideálne na nábytkárske, remeselné alebo architektonické projekty.
  • Môžu sa využiť aj ako dekoratívny top alebo zakončenie.
Materiál: Polyetylén LD Farba: Čierna Skupina SR: SR1634

Guľôčkové dopravné jednotky Float-on

Our Float-On Castors are designed for use in wet and dry conditions. They ensure smooth movement of delicate or polished flat materials. The balls are availble in two matieral and colour options. The red polyurethane (Shore A 90-95) ball is more hardwearing. The black rubber (Shore A 80-85) us for most other applications. The height is adjustable making these very practical. Features a BZP stem. Right or left hand orientation options are available to suit your needs. Comes either fully or partially assembled, and also available in a 'ball only' option.

Hadice na ochranu káblov

The Cable Conduit range has been developed and tested to the most demanding quality standards and have been awarded quality approvals and compliance worldwide. The range supports plastic conduit systems and accessories. Plastic conduit is highly flexible and has a high fatigue life. Its high impact strength aids to its recovery capability when crushed. Typical applications for this type of conduit include general factory wiring and connections to machines. Comes in a variety of materials depending on your requirements.

Skupina SR: SR1734

Hadicové spojky

Hadicové spojky obsahujú dva, tri a štyri výstupy s ostňami, ktoré bezpečne a pevne utesňujú hadice alebo hadičky. Ľahko sa inštaluje do rôznych foriem (I, T, L, X a Y). Odolné voči chemickým látkam

  • Krížové spojky majú dva, tri alebo štyri výstupy, ktoré umožňujú bezpečné pripojenie hadíc alebo hadičiek na rôzne úkony.
  • Táto skupina spojok ponúka rôzne tvary (I, T, L, X a Y).
  • Vhodné na použitie v automobilovom alebo chemickom priemysle.
Materiál: Polyetylén HD, POM, Polyamid Farba: Prírodná Skupina SR: SR1935

Hadicové svorky

Plastové hadicové spony majú patentovanú vzájomne sa blokujúcu konštrukciu. Poskytuje bezpečné a lepšie utesnenie hadíc a hadičiek, armatúr a iných komponentov, aby sa zabránilo únikom. Táto schopnosť pomáha zaručiť stabilné pripojenie. Je vybavený zámkom na zatlačenie. odolné voči niektorým chemikáliámNavrhnuté tak, aby poskytovali bezpečné a vynikajúce tesnenie hadíc a hadičiek k tvarovkám.Sú vybavené západkou, ktorá umožňuje jednoduchú inštaláciu a demontáž.Vhodné pre automobilový priemysel, na priemyselné a inštalatérske práce. Materiál: Polyamid 6.6, PA Farba: Čierna, Prírodná, Biela, Šedá Norma pre horľavosť materiálu: UL94 V-2, Skupina SR: SRV0000, SRV0002, SRV0001, SR1934, SRSHC

Horizontálne vodiace lišty ku kartám

PCB card guides are used to mount circuit boards in tight spaces, such as a PCB rack. Horizontal card guides support the need for horizontal mounting of PCBs in your application. Available in different mounting methods and holding alternatives.

Skupina SR: SRRN

Hranový prúžok

Okrajové pásy vytvárajú ochranné okraje okolo povrchov, ktoré chránia ostré, jemné hrany a rohy. Flexibilný, nerovný dizajn im umožňuje prispôsobiť sa rôznym tvarom, vrátane nepravidelných. Pásy tlmia nárazy a zabraňujú priamemu kontaktu s potenciálnymi nebezpečenstvami.

  • Tieto lišty majú nerovnomerný tvar, ktorý sa prispôsobí akémukoľvek, aj nepravidelnému tvaru.
  • Chránia chúlostivé hrany pred opotrebením a zároveň absorbujú nárazy a zabraňujú priamemu kontaktu povrchu s potenciálnym rizikom.
  • Bežne sa využívajú v priemyselných, obchodných, nábytkárskych a automobilových zariadeniach.
Materiál: PVC Farba: Čierna Skupina SR: SR1050

Hríbová hlavica

Mushroom Ball Knobs give products an aesthetically pleasing, finished look. These moulded plastic knobs are ideal for a wide range of applications including machine tools, jigs, and fixtures. The mushroom design provides a comfortable grip.

Skupina SR: SR6530

Inštalačné a vyťahovacie prvky pre karty PCB

Card ejectors are fitted to PCBs to aid removal of the card from a restricted space. PCB Pullers and Ejectors are mounted directly onto the board, providing a handle so the technician can pull the board without touching any of the circuitry. Ejectors act as a lever, using mechanical force against a guide rack or chassis to move the board out. Level action ejectors aids card insertion and extraction

Skupina SR: SRR1107

Izolačné návleky

Izolačné návleky sú vhodné na rovné a pravoúhle typy dopredu zmontovaných káblov a zásuviek. Tieto izolačné návleky sa dajú jednoducho nainštalovať nasunutím na zásuvku a zaklapnutím ručne uzavrieť.

Izolačné puzdrá

These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.

Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.

Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.

  • Shoulder Washers are designed to provide electric and heat insulation for assemblies where this is a fundamental requirement.
  • They are self-lubrication, as well as being corrosion and abrasion resistant.
  • Advised to avoid using shoulder washers in humid environments.
Materiál: Polyamid 6.6, PA, , 40% Glass Filled PPS, 25% Glass Filled Nylon 6, Polyamid Farba: Prírodná, Čierna Norma pre horľavosť materiálu: , UL94 V-2, UL94 V-0, UL94 HBSkupina SR: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441

Izolačné puzdrá koncoviek

Terminal Insulators protect connection points at the end of cables to prevent short circuits. Manufactured in non-conductive plastic.

Skupina SR: SR2807

Klenuté zaslepovacie zátky

Tieto klenuté zaslepovacie zátky sú vhodné na utesnenie otvorov v plechoch. Sú určené na utesnenie medzier v zariadeniach alebo strojoch, v sektore plechov, ako ochrana pred ostrými hranami. Fungujú tiež ako bezpečná bariéra proti vniknutiu prachu, nečistôt, vlhkosti a iných kontaminantov.

Klenutý tvar ponúka úhľadný a čistý povrch, pomáha odrážať nárazy, čím znižuje možnosť poškodenia zátky alebo zariadenia, do ktorého sa vkladá. Sú odolné voči korózii a poskytujú elektrickú izoláciu.

Jednoduché nasadenie. Vyrobené tak, aby tesne zapadli do otvoru, ktorý utesňujú, čím zaisťujú pevné a bezpečné uchytenie. Veľký sortiment pre mnohé priemery otvorov a hrúbky panelov, môžu sa použiť v odvetviach, ako je výroba, stavebníctvo a elektronika.

  • Poskytujú odolnosť proti korózii a elektrickú izoláciu.
  • Fungujú ako bariéra proti vniknutiu prachu, nečistôt, vlhkosti a iných kontaminantov.
  • Pevne zapadnú do otvoru, ktorý tesnia a zaisťujú bezpečné uchytenie.
Materiál: Polyamid, Polyamid 6, Polyamid 6.6, Polyetylén HD, Kopolyester Farba: Čierna, Biela, Šedá, Prírodná, Priehľadná Norma pre horľavosť materiálu: UL94 V-2, Skupina SR: SR1086, SRTFLA, SR1740, SRF0001

Klobúkové matice uzatvorené - polyamid

These Dome Nuts are a durable, reliable, and versatile fastening solution. Their dome-shaped design provides improved grip and stability when connecting different materials. It is great for covering and protecting a bolt or screw while offering a neat appearance in various applications.

It is used in applications where the nut must be electrically, chemically, and thermally resistant and aesthetically beautiful. It also locks into place and is lightweight. Suitable for a wide range of applications such as electrical circuit breakers and fuse, electronics, and machinery.

  • Material: Nylon
  • Colour: Natural, Black
  • DIN 1587 rated


Skupina SR: SR1955

Klzáky - nastaviteľná, hladká základňa

Glides with adjustable, smooth base.

Klzáky - nastaviteľný kĺb

Adjustable Tilt Glides made from black Polypropylene (PP) that feature a bright zinc-plated steel tilt ball and stud. These tilting glides are ideal for angled application, and they can be adjusted for use on uneven floor surfaces.

Suitable for use with Threaded Inserts.

  • Thread Sizes include; M6, M8 and M10.

Klzáky s klincom

Nail-On Glides, or Nail-On Feet, are ideal for wooden furniture legs for optimum floor protection and in helping reduce noise. These glides easily knock into place and are provided in various finishes for a smooth glide action.

Our nail-mount Glides come in a choice of base materials, including; High Density Polyethylene (HDPE), Chrome, Polyamide (PA), and Polytetrafluoroethylene (PTFE) - plus a PTFE with Felt option, all supplied with a Steel nail for added convenience and value.

  • Shape: Round
  • Colours: Woodtone, Grey, Brown and Natural.

Kolieska pre reštauračné zariadenia

An ideal choice for the food and hospitality industry, these Catering Castors are likely to be used on equipment, such as; hostess trolleys, ovens and other portable cooking equipment, waste bins, kitchen units, storage racks and more. Our range includes tyres made from materials, including; Polyurethane, Stainless Steel and Nylon. An array of load capacities and size options are available to suit your application needs.

Skupina SR: SR5621 ,SR5630

Kolieska pre vysoké teploty

High Temperature Castors are ideal for equipment like bakery oven wheels, as well as in applications where high heats are expected - such as; industrial oven equipment and autoclaves. Plus other applications in need of high temperature resistance. Our range features Bolt Hole, Fixed Plate and Swivel Plate castors. These come in a choice of material and colour options, including Thermoplastic, Stainless Steel and Rubber. Different load capacity and sizes are available.

  • z/zo 21