V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
(155 sady výrobkov)
These knurled nuts have a conical design. They feature a knurled outer surface that ensures a secure grip, allowing them to be tightened and loosened quickly and easily without the use of tools. In addition, the textured pattern improves grip, eliminates slippage and ensures a solid hold.
The tapered design also provides greater pressure distribution, resulting in a more even and secure tightening. Its plastic material allows it to withstand repeated use exposed to various weather conditions and resist corrosion or rust. Common applications include electronics, automotive, industrial machinery and switchboards.
These Knurled Thumb Nuts are a type of nut with a knurled exterior diameter (surface). This design allows for manual hand tightening while securing the nut into a handle or cover. It is self-lubricating and resistant to moisture, liquids, chemicals, vapour, and salt water. It possesses strong strength and stiffness, as well as good impact properties.
Ideal for technical products that require great dimensional stability and endurance at higher working temperatures. Operational temperatures can temporarily reach 100 to 120 degrees Celsius for non-critical items. Commonly used in applications such as electrical components, automotive, industrial machinery or commercial.
Rýchloupínacie uzávery sú určené na uzatváranie sérií ISO A a ISO B. Chránia hadice, armatúry a rúrky pred znečistením, špinou, vlhkosťou a koróziou. Odolávajú teplotám od -40C až po 135C.Rýchloupínacia krytka používaná v hydraulických aplikáciách. Upevnenie pomocou vnútorného závitu je vhodné na ochranu rýchloupínacích spojok série A a B podľa ISO 7241-1.
These Button Thread Nuts - Kwik Nuts are designed to provide a secure and rapid fastening mechanism. Simply push down the thread length to the correct location and lock it in place with a 180 turn for press-fit installation.
It produces a more secure fastening by reducing the danger of nut back-off due to vibrations or dynamic loads. It also makes them particularly ideal for applications involving severe weights or high-pressure situations, assuring excellent performance and lifespan of the secured assembly. Used in applications such as electronics, automobiles, and heavy machinery.
Uzávery na odtrhnutie sa ľahko inštalujú a odstraňujú v rôznych aplikáciách vrátane dôležitých hydraulických rúrok a potrubí. Poskytuje ochranu pred poškodením, znečistením, vlhkosťou a inými druhmi vniknutia. Vhodné pre rôzne aplikácie a závity.
Made from black rubber, these Stick-On Discs are self-adhesive and are suitable for smooth and dry surfaces. They are slip resistant and will not leave scuff marks when removed.
Adhesive Glides are ideal for furniture legs to help protect floors and to reduce noise. These gliders are made from Polytetrafluoroethylene (PTFE); this material provides a smooth glide action, and is easy to apply thanks to the self-adhesive backing.
These hot melt Adhesive Glue Dots are pressure sensitive double sided adhesive dots designed to enable rapid bonding and secure connection.There are three kinds of bonds available in this range of Glue dots: vertical hold, removable, and permanent. Unlike traditional liquids, their instant adherence allows for quick and effective assembly or attachment of materials without the need for extra support or clamps.They are ideal for manufacturing, industrial applications, packing, bindery, printing, and product assembly.
Self-adhesive bumpers provide cushioning and protection for an array of surfaces, across many applications.
The range includes black adhesive discs with a single-sided foam that has anti-skid properties. Available in packs of four that are either on a roll or on a pad, these versatile discs are designed to bond to many surfaces including; corrugated card, chipboard, wood, low surface energy plastics and powder coats.
Also included are anti-slip pads that are made from PE Foam tape, featuring a silicone coated paper liner. These are suitable for applications with temperatures ranging from -29C up to 66C.
Our range of self-adhesive buffers, bumpers and stick-on feet come in felt or polyurethane (PU), and in a variety of shapes and colours to suit your purpose.
The PU bumpers are suitable for application temperatures ranging from 18C up to 65.5C. These stick-on feet will not tarnish, scratch or discolour any surface.
The adhesive felt pads come in brown or white. They can be used on the base of feet or inserts for smooth movement over floor surfaces.
Ideal for use with chairs and furniture, Saddle Feet or Bases, when applied can elevate your application to the needed height. Additionally, they provide extra support and stability, add grip and help protect surfaces from damage caused during movement.
Our Saddle Foot range features Furniture Saddle Feet, Saddle Bases that act as feet when added to the bottom of tubes, Saddle Feet that can be used as furniture buffers, Double Saddle Foot options that can be used to connect adjacent tubes, and other styles to suitable a host of application needs.
Vibration mounts made with zinc plated steel and rubber. Suitable for any application that requires the isolation of vibration. Can be used in compression, shear or both, where there are no requirements for fail safe functionality. Available in five options and in a selection of thread sizes.
Skupina SR: SR5495
Made from Polytetrafluoroethylene (PTFE) these Screw On Glides are screw mounted and come with a Steel washer. These Glider Screw Fixings stop chairs and other product with tubular fixings from sliding around on smooth surfaces.
Screw-On Bumper Feet are recessed for use as feet on small appliances and other retail products. These feet are attached with a separate screw, bolt, or rivet to the assembly and are made from anti-scratch material to protect surfaces.
Skupina SR: SR1590 ,SR5794, SRP0007, SRP0037
Screw-On Bumpers with a threaded stud that can be used as a levelling device or bumper for small equipment. The non-corrosive stud and foot material is durable and resists harsh environments..
Skupina SR: SR5726
Spojky rúrok sa používajú na spojenie viacerých rúrok jednoduchou montážou zatlačením. Vyznačuje sa bezpečným a spoľahlivým kĺbom na zvýšenie bezpečnosti a odolnosti.Používajú sa na spojenie niekoľkých rúrok.Majú závitovú vložku na nasadenie nastaviteľných vyrovnávacích nožičiek a držiakov.Poskytujú bezpečný a spoľahlivý spoj. Materiál: PA, Polyamid, Polyetylén, PA6, Polyetylén HD Farba: Čierna, Šedá, Prírodná Skupina SR: SR6428, SR1509, SR1503, SR1532, SR5747
Konštrukčné rúrkové svorky sú navrhnuté na bezpečné a stabilné spoje. Sú k dispozícii v hliníkovom alebo oceľovom vyhotovení. Sú kompatibilné s rôznymi veľkosťami otvorov, ktoré sú vhodné pre rôzne aplikácie.Vyrobené na uchytenie kruhových alebo štvorcových konštrukčných rúrok na mieste.Na výber máte z mnohých priemerov otvorov.K dispozícii sú dva materiály: hliník a oceľ. Materiál: Hliník, Oceľ Farba: Čierna, Šedá Skupina SR:
Joint Connector Nuts, are a joint connector that offers supreme protection against oxidation. The nut has a hexagonal drive that is suitable for an M5 Allen Key. This makes them quick and simple to install.
Commonly used in combination with Joint Connector Bolts to connect and join together component parts. They are suitable for wooden assemblies, including flat packed furniture and timber framing.
Available in a choice of thread sizes to suit your application.
Teplom zmrštiteľné koncovky sa používajú na utesnenie, izoláciu a ochranu závitových a nezávitových rúr, rúrok a tyčí. Má hrubú lepiacu vnútornú stenu. Pri zahrievaní sa zmršťuje a je schopný pracovať pri teplotách od -55C do +110C.Ideálne na utesnenie alebo izoláciu a ochranu potrubí, rúr a tyčí.Používajú sa na ochranu pred poškodením, znečistením alebo vlhkosťou.Môže s nimi pracovať pri teplotách od -55 C do 110 C. Materiál: PO Farba: Čierna Skupina SR: SR1180
Anti-vibration machine mounts featuring a galvanised steel ST37 casing and a natural rubber moulding. These dampening mounts have a 60 shore rubber hardness and break safe options are available in the range. These mounts are available in a mix of types and thread sizes.
Kryté zúžené zátky majú vypuklé okraje, ktoré zaručujú bezpečné uchytenie. Vyznačuje sa push-fit dizajnom, ktorý uľahčuje používanie a vyberanie Používa sa na potrubia, slepé otvory a nábytok.Vďaka vypuklým stranám sú navrhnuté tak, aby bezpečne sedeli.Chránia pred nečistotami, úlomkami a poškodením.Opakovane použiteľné vďaka materiálu a bez vplyvu na účinnosť tesnenia. Materiál: Silikón Farba: Šedá, Žltá, Tmavozelená, Svetlozelená, Biela, Červená, Čierna, Ružová, Purpurová, Modrá, Tmavomodrá, Priehľadná Skupina SR: SR5751
Závitové zátky NPT sa používajú na utesnenie a ochranu koncov rúrok a tvaroviek so závitom BSP a NPT. Robustná konštrukcia zaručuje, že vydržia vysoký tlak, teplotu a poškodenie počas skladovania a prepravy. Zúžený tvar umožňuje tesné a bezchybné uchytenie pri rôznych vnútorných priemeroch.
Náš sortiment uzatváracích krytiek s čelným tesniacim O-krúžkom je určený na ochranu prípojok s čelným tesniacim O-krúžkom používaných na hydraulických spojoch.
Dizajn krytky má dlhšiu celkovú dĺžku pre dodatočnú ochranu pred vniknutím nečistôt a iných kontaminantov. V spodnej časti má tiež lisovaný poistný krúžok, ktorý sa zacvakne pod spojku a bezpečne ju drží na mieste počas prepravy a spracovania.
Náš sortiment je vhodný pre veľkosti závitov UNF aj JIC.
Uzatváracie krytky s čelným tesniacim o-krúžkom sú špeciálne navrhnuté na ochranu kolíkov elektromagnetických ventilov. Ľahko prispôsobiteľný uzáver zasúva kolíky do tvarovanej hrany vo vnútri.
Táto séria je vyrobená z materiálu z recyklovaných produktov po spotrebe, ktorý je navrhnutý tak, aby podporoval ambície ESG spoločnosti Essentra a našich zákazníkov. Materiál: LDPE - PCR Farba: Zelená Skupina SR: SRCFSTPCR
Krytky plotových stĺpikov sú ochranné kryty, ktoré sa nasadzujú na vrcholy plotových stĺpikov alebo rúrok. Poskytuje ochranu pred poškodením vplyvom počasia a znehodnotením aplikácií. Používa sa v rezidenčnom a komerčnom sektore.Navrhnuté tak, aby sa zmestili na hornú časť plotového stĺpika, rúr a rúrok.Pomáha chrániť pred poškodením vplyvom počasia, nečistotami alebo vlhkosťou.Jeho inštalácia alebo demontáž je jednoduchá a rýchla. Materiál: Polyetylén Farba: Biela Skupina SR: SRF0011
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku