V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
(11 sady výrobkov)
These Cable Clamps have a buckle and a strap and are intended for tightly holding, organising, and managing cables, wires, and cords. It is adjustable so that it can accept a wide range of cable diameters.
The strap is designed to hold the cables in place securely. It contains perforations throughout its length for cable management flexibility. The buckle was used to secure the fastener.
It can be attached using self-adhesive tape or a screw or rivet (not included). It is utilised in various applications such as the workplace, garage, lighting fixtures, power equipment, charging cords, and other automobile parts.
The adhesive base of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
Tento sortiment svoriek pre vlnité chráničky je navrhnutý pre prácu s chráničmi káblových zväzkov Essentra veľkosti 20 a 25 zväzkov (séria SHR) a dodáva sa so štyrmi rôznymi druhmi montáže; zacvaknutie do okrúhleho alebo štvorcového otvoru (na zabránenie rotácii), montáž skrutkou a prilepením. Vnútorná lamela na uchytenie zväzku. Uvoľňovacia západka umožňujúca údržbu.
Arch Shape Pull Handles are lightweight and provide a clean finish. This range of handles includes many different sizes and styles to suit a wide range of applications including; electrical and machining, cabinet making, and others. As well as serving a host of sectors, such as; hospitality, health care, transport services, manufacturing and more.
The range features ergonomic options and options that are more geared toward heavy duty applications, like machine applications. The many styles and forms of these pull handles benefit from a wealth of properties such as; impact resistance, stability, weather and UV resistance - this means the range is highly flexible and versatile in not only how they are used, but also in where.
Recessed pull handles are mounted flush to a door or panel. They can be mounted by snapping them into a panel; they can also be welded or screw mounted. Plastic recessed handles are the most popular; however, we also offer stainless steel and aluminum flush handles.
These Adjustable Cable Clamps are used in various applications to organise and secure cables. They keep wires in place, keeping them from tangling, being damaged, or posing a threat.
They are long-lasting and resistant to wear and tear, as well as reducing cable stress. Easy to use and install by pushing in, and the adjustable clip is adaptable enough to accept a variety of wire sizes.
Most do not come with an adhesive backing; however, they can be purchased separately if needed. Commonly used in construction to secure electrical wires, manufacturing, and office.
Clear Plastic Leaf Hinges or Flat Hinges are used for light weight support in application where no stress will be put on the screw fixing holes and angle rotation.
Káblové príchytky so základňou predstavujú jednoduchý a dostatočne efektívny spôsob pripevnenia káblov prilepením. Lepiaci prvok produktu má životnosť približne 1 rok od dátumu odoslania, pri skladovaní v neotvorenom pôvodnom balení, pri izbovej teplote a mimo slnečného žiarenia.
Adhesive Mount Locking Cable Clamps are designed to securely gather, routes and locks wires, cords and cables in place. The lock allows opening and closing several times to add or remove cables. It is used in walls, ceilings, and floors.
Resistant to high vibration, it can maintain a secure grip even when used continuously. Used in electronics, and automotive industries.
Káblové svorky pre jeden kábel poskytujú bezpečné a jednoduché upevnenie, ktoré je ideálnym riešením uchytenia káblov pre množstvo zariadení. Montáž prilepením predstavuje veľmi spoľahlivé a tiež odnímateľné uchytenie. Lepiaci prvok produktu má životnosť približne 1 rok od dátumu odoslania, pri skladovaní v neotvorenom pôvodnom balení, pri izbovej teplote a mimo slnečného žiarenia.
Flat cables Clips are designed to clamp and organise flat cables in place preventing tangles, and maintaining a clean cable system. They feature a low profile minimizing their visibility and ensuring sleek and discreet appearance. Used in electronics, computer systems, and home entertainment setups.
Easy and quick to install providing a secure attachment to walls, or desks. If looking for a flat base, you can choose between glue or adhesive mounting method options.The adhesive element of the product has a shelf life of 1 Year from date of shipping.
Flat Cable Clamps are easy to install due to their push in application feature. Ideal for holding and routing cables, wires and cords. It is used to secure flat ribbon cables in place, and prevent them from shifting or moving out of position, which can help to reduce the risk of damage or interference. It is durable and ensure longevity and resistance to wear and tear.
The range includes options with adhesive base, tension lock cover on the top of the clamp or with a releasable latch to prevent cables from sliding.
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku