Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Montáž PCB

 (55 sady výrobkov)

Zoznam Mriežka

Anti Rotation PCB Supports

Na sklade Vo výrobe

This PCB Support range holds the board by it's edge, minimising the spaced required,. They are available with or without a locking nose to provide extra holding strength.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Threaded Spacers

Na sklade Vo výrobe

These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications and the threaded spacer will allow easy assembly. Available in several thread sizes and lengths and in hexagonal or round shapes.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Horizontal Card Guides

Na sklade Vo výrobe

PCB card guides are used to mount circuit boards in tight spaces, such as a PCB rack. Horizontal card guides support the need for horizontal mounting of PCBs in your application. Available in different mounting methods and holding alternatives.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

PCB Card Inserters & Extractors

Na sklade Vo výrobe

Card ejectors are fitted to PCBs to aid removal of the card from a restricted space. PCB Pullers and Ejectors are mounted directly onto the board, providing a handle so the technician can pull the board without touching any of the circuitry. Ejectors act as a lever, using mechanical force against a guide rack or chassis to move the board out. Level action ejectors aids card insertion and extraction

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Ceramic Insulation Beads

Na sklade Vo výrobe

These ceramic insulation beads are used to cover wires that handle high voltage or high current applications. They can also be used as a non threaded spacer for high powered devices.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Rocker Switch - Single Pole

Na sklade Vo výrobe

SPST rocker switches available with indicator light and all comel with an ON-OFF marking for use with any electrical application.16-amp 125VAC, 10-amp 250VAC. Installation holes are 1.1 inch by 0.54 inches. UL and CSA approved.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Fuse Covers - Holder & Cover

Na sklade Vo výrobe

This fuse cover range provides the best insulation of sensitive circuit protection components. The hard PVC construction will protect fragile glass fuses from impact and help provide a more robust solution.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Fuse Covers - Rigid, Solid

Na sklade Vo výrobe

This fuse cover range provides the best insulation of sensitive circuit protection components. The hard PVC construction will protect fragile glass fuses from impact and help provide a more robust solution.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Fuse Covers - Quick Fit, Flexible, Transparent

Na sklade Vo výrobe

Our quick fit fuse cover range provides a easy solution to provide the necessary insulation of circuit protection components. The soft PVC construction provides flexibility when fuse holders are not able to be assembled.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

PCB Card Pullers

Na sklade Vo výrobe

Attaches to a circuit board for ease of pulliing out and pushing back into position. Curved tab for fingertip grip. Snaps into two 0.125 diameter holes in a 1/16" nominal board.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

PCB - Mounting Feet - Screw Down

Na sklade Vo výrobe

Mounting feet are used to secure PC boards onto a chassis.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

PCB Mounting Block

Na sklade Vo výrobe

PCB Mounting Blocks are a useful tool for mounting printed circuit boards and small panels at right angles within equipment. These blocks are a quick and easy replacement for aluminum brackets for secure mounting.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Round Insulation Standoffs

Na sklade Vo výrobe

These Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

PCB Support Pillars - Dual Locking/Two Prong/Arrowhead

Na sklade Vo výrobe

These PCB Support Pillars are easily mounted by hand. The ends are arrowhead fixings and they are held firmly in place with tension wings. Available in many styles for different hole sizes, panel thicknesses and materials

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

PCB Support Pillars - Dual Locking/Arrowhead/Arrowhead

Na sklade Vo výrobe

These spacers are easily mounted by hand. The ends are arrowhead fixings and they are held firmly in place with tension wings. Available in many styles for different hole sizes, panel thicknesses and materials

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

PCB Support Pillars - Two Prong Snap Lock/Two Prong Snap Lock/Spring

Na sklade Vo výrobe

These unique supports act as a spring. The part flexes and can provide continuous support to the PCB.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

PCB Support Pillars - Stud Fitting

Na sklade Vo výrobe

These supports are installed onto the bottom board by pushing them onto a #8 or M4 screw or stud. The teeth inside the spacer grip onto the threads. The top fixing is a locking bayonet nose.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

PCB Support Pillars - Screw Down

Na sklade Vo výrobe

These supports are securely mounted with a #4 or M3 screw. The offset design allows for dense packaging.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

PCB Support Pillars - Rivet Locking/Two Prong

Na sklade Vo výrobe

These innovative spacers are mounted to the panel with a rivet that is designed into the part. As you push the head of the spacer down, the legs expand locking it into place. They are available in 13 metric spacer lengths in a UL94 V-2 rated nylon.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

PCB Support Pillars - Stacking

Na sklade Vo výrobe

These spacers snap together on top of each other to stack any number of boards. Item MB-1-156 Can top off the stack

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

PCB Support Pillars - Edge Locking Screw Mount/Long Nose

Na sklade Vo výrobe

Edge Locking Supports provide a secure hold on the side of the PCB allowing for easy removal. Screw mount supports are very secure and reliable. These mount with a self-tapping screw.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

PCB Support Pillars - Quarter Turn

Na sklade Vo výrobe

The standard snap lock support is ideal for quick assembly in PCB stacking applications and the quarter turn fastening aids the ease of application

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

PCB Support Pillars - Fir Tree Mount Snap Lock/Fire Tree Mount Snap Lock

Na sklade Vo výrobe

These spacers have fir tree fixings on both ends for a secure lock. The blind hole mount is flexible and will lock into round, threaded, punched or drilled blind holes.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

PCB Support Pillars - Touch Control

Na sklade Vo výrobe

The standard snap lock support is ideal for quick assembly in PCB stacking applications. The integrated spring allows for flexing of the top panel and is suitable for touch control panels.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Dual Locking Support Pillars

Na sklade Vo výrobe

Our dual locking circuit board support posts lock at both ends and offer a quick and easy way to secure two PCBs or a single PCB to framework or a chassis. They are available with alternative locking options at either end of the spacer and come in different body types, as well as numerous sizes to suit your project requirements. They are suitable for a range of needs and applications. The range is available in either Nylon 6/6 (RMS-01) or flame retardant Nylon 6/6 (RMS-19) with two UL certification options (UL94 V0 and UL94 V2).

  • Easily mounted by hand.
  • Natural colour.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)
  • z/zo 3