Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

EPDM Dverové zarážky

 (1 sada výrobkov)


Štandardné priechodky

We have a wide selection of Standard Open Grommets that are available in a choice of materials. The snap-in design enables quick and easy installation. Black PVC helps protect wires and cables passing through panels. Black Thermoplastic Rubber is resistant to most oils and greases and can withstand temperatures ranging from -40C up to +135C. TPE/TPV is a greener alternative to PVC that is suitable for harsh environments with a wider operating temperature range. It is a very stable material offering a long operating life. EPDM is a heat resistant material for use in extreme temperature environments, ranging from -40C up to +125C.You may also be interested in our range of Blanking Plugs, Male to Female Standoffs and Flat Washers.

Skupina SR: SR1700