Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Snap Rivets are a quick and easy fastener solution, which can be installed without the need of any tools! Fast and economical, they have specially designed legs that expand and firmly lock the component parts permanently in place.
Our range features a variety of Nylon options, including; Nylon 6, Nylon 4/6 and Nylon 6/6. The snap-fit with a simple push, and have a tidy and smooth finish. These rivets are manufactured with flame resistance ratings, including; UL94 V1 and UL94 V2, and can withstand temperatures of up to 130C (266F).
Also available are Low Density Polyethylene (LDPE) Snap Rivets, with thumb snap or pop snap styles. Thumb snaps are ideal for rapid construction of display units within the retail display or point of sale applications. Pop snap fasteners are a two-piece assembly that offer a secure way of fastening multiple panels together.
We also range a series of high temperature snap rivets made from Polysulfone (PSU), which is a high performance thermoplastic. This has a flame resistance rating of UL94 V1, and can withstand temperatures of up to 155C (311F). Our extensive Snap Rivets offer also features K Resin and Polypropylene (PP) Snap Rivet options.
Skupina SR: SR2316
V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
Použite filtre alebo vyhľadajte nižšie, aby ste našli presne to, čo hľadáte
| Cenové rozpätie | Dostupnosť | Farba | Materiál | Výška hlavy | Priemer hlavy | Dĺžka čapu | Kompatibilný rozsah hrúbky panelu | Kompatibilný rozsah priemerov otvorov | Kúpiť | |
|---|---|---|---|---|---|---|---|---|---|---|
| 0,2033 € - 0,2033 € | Požiadajte o dodací termin tu |
Čierna
|
Polyamid 6.66
|
0.071 in
1.8 mm
|
0.315 in
8.0 mm
|
|
0.354 - 0.413 in
9.0 - 10.5 mm
|
0.161 - 0.165 in
4.1 - 4.2 mm
|
||
| 0,1493 € - 0,1493 € | 18172 Na sklade |
Biela
|
Polyamid 6
|
0.055 in
1.4 mm
|
0.197 in
5.0 mm
|
0.256 in
6.5 mm
|
0.059 - 0.098 in
1.5 - 2.5 mm
|
0.201 - 0.205 in
5.1 - 5.2 mm
|
||
| 0,1084 € - 0,1084 € | 72971 Na sklade |
Biela
|
Polyamid 6
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.24 in
6.1 mm
|
0.118 - 0.157 in
3.0 - 4.0 mm
|
0.122 - 0.126 in
3.1 - 3.2 mm
|
||
| 0,1204 € - 0,1204 € | 1000 Na sklade |
Čierna
|
Polyamid 6
|
0.071 in
1.8 mm
|
0.315 in
8.0 mm
|
0.433 in
11.0 mm
|
0.295 - 0.335 in
7.5 - 8.5 mm
|
0.122 - 0.126 in
3.1 - 3.2 mm
|
||
| 0,1325 € - 0,1325 € | Požiadajte o dodací termin tu |
Biela
|
Polyamid 6
|
0.047 in
1.2 mm
|
0.165 in
4.2 mm
|
0.177 in
4.5 mm
|
0.039 - 0.079 in
1.0 - 2.0 mm
|
0.106 - 0.110 in
2.7 - 2.8 mm
|
||
| 0,1151 € - 0,1151 € | 2800 Na sklade |
Biela
|
Polyamid 6
|
0.071 in
1.8 mm
|
0.315 in
8.0 mm
|
0.354 in
9.0 mm
|
0.217 - 0.256 in
5.5 - 6.5 mm
|
0.122 - 0.126 in
3.1 - 3.2 mm
|
||
| 0,1084 € - 0,1084 € | 111450 Na sklade |
Biela
|
Polyamid 6
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.24 in
6.1 mm
|
0.079 - 0.118 in
2.0 - 3.0 mm
|
0.122 - 0.126 in
3.1 - 3.2 mm
|
||
| 10172766 | 0,0583 € - 0,0583 € | Požiadajte o dodací termin tu |
Čierna
|
Polyamid 6
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.28 in
7.1 mm
|
0.157 - 0.197 in
4.0 - 5.0 mm
|
0.122 - 0.126 in
3.1 - 3.2 mm
|
|
| 0,1306 € - 0,1306 € | 5000 Na sklade |
Čierna
|
Polyamid 6
|
0.354 in
9.0 mm
|
0.354 in
9.0 mm
|
0.201 in
5.1 mm
|
0.047 - 0.083 in
1.2 - 2.1 mm
|
0.142 - 0.146 in
3.6 - 3.7 mm
|
||
| 0,1792 € - 0,1792 € | Požiadajte o dodací termin tu |
Biela
|
Polyamid 6
|
0.055 in
1.4 mm
|
0.197 in
5.0 mm
|
0.551 in
14.0 mm
|
0.354 - 0.413 in
9.0 - 10.5 mm
|
0.161 - 0.165 in
4.1 - 4.2 mm
|
||
| 10172773 | 0,0871 € - 0,0871 € | 10600 Na sklade |
Biela
|
Polyamid 6
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.28 in
7.1 mm
|
0.157 - 0.197 in
4.0 - 5.0 mm
|
0.122 - 0.126 in
3.1 - 3.2 mm
|
|
| 0,1204 € - 0,1204 € | Požiadajte o dodací termin tu |
Biela
|
Polyamid 6
|
0.071 in
1.8 mm
|
0.315 in
8.0 mm
|
0.433 in
11.0 mm
|
0.295 - 0.335 in
7.5 - 8.5 mm
|
0.122 - 0.126 in
3.1 - 3.2 mm
|
||
| 0,1306 € - 0,1306 € | 40250 Na sklade |
Biela
|
Polyamid 6
|
0.354 in
9.0 mm
|
0.354 in
9.0 mm
|
0.201 in
5.1 mm
|
0.047 - 0.083 in
1.2 - 2.1 mm
|
0.142 - 0.146 in
3.6 - 3.7 mm
|
||
| 0,1204 € - 0,1204 € | Požiadajte o dodací termin tu |
Biela
|
Polyamid 6
|
0.071 in
1.8 mm
|
0.315 in
8.0 mm
|
0.433 in
11.0 mm
|
0.256 - 0.295 in
6.5 - 7.5 mm
|
0.122 - 0.126 in
3.1 - 3.2 mm
|
||
| 0,1204 € - 0,1204 € | Požiadajte o dodací termin tu |
Čierna
|
Polyamid 6
|
0.354 in
9.0 mm
|
0.354 in
9.0 mm
|
0.24 in
6.1 mm
|
0.106 - 0.142 in
2.7 - 3.6 mm
|
0.142 - 0.146 in
3.6 - 3.7 mm
|
||
| 0,1204 € - 0,1204 € | 3000 Na sklade |
Biela
|
Polyamid 6
|
0.354 in
9.0 mm
|
0.354 in
9.0 mm
|
0.24 in
6.1 mm
|
0.106 - 0.142 in
2.7 - 3.6 mm
|
0.142 - 0.146 in
3.6 - 3.7 mm
|
||
| 0,107 € - 0,107 € | Požiadajte o dodací termin tu |
Biela
|
Polyamid 6
|
0.047 in
1.2 mm
|
0.165 in
4.2 mm
|
0.354 in
9.0 mm
|
0.177 - 0.217 in
4.5 - 5.5 mm
|
0.161 - 0.165 in
4.1 - 4.2 mm
|
||
| 0,1176 € - 0,1176 € | 16400 Na sklade |
Čierna
|
Polyamid 6
|
0.055 in
1.4 mm
|
0.197 in
5.0 mm
|
0.433 in
11.0 mm
|
0.295 - 0.335 in
7.5 - 8.5 mm
|
0.161 - 0.165 in
4.1 - 4.2 mm
|
||
| 0,155 € - 0,155 € | 5200 Na sklade |
Čierna
|
Polyamid 6
|
0.055 in
1.4 mm
|
0.197 in
5.0 mm
|
0.256 in
6.5 mm
|
0.098 - 0.138 in
2.5 - 3.5 mm
|
0.201 - 0.205 in
5.1 - 5.2 mm
|
||
| 0,1188 € - 0,1188 € | Požiadajte o dodací termin tu |
Biela
|
Polyamid 6
|
0.047 in
1.2 mm
|
0.165 in
4.2 mm
|
0.354 in
9.0 mm
|
0.177 - 0.217 in
4.5 - 5.5 mm
|
0.142 - 0.146 in
3.6 - 3.7 mm
|
||
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku