Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
We have a wide selection of Standard Open Grommets that are available in a choice of materials. The snap-in design enables quick and easy installation. Black PVC helps protect wires and cables passing through panels. Black Thermoplastic Rubber is resistant to most oils and greases and can withstand temperatures ranging from -40C up to +135C. TPE/TPV is a greener alternative to PVC that is suitable for harsh environments with a wider operating temperature range. It is a very stable material offering a long operating life. EPDM is a heat resistant material for use in extreme temperature environments, ranging from -40C up to +125C.You may also be interested in our range of Blanking Plugs, Male to Female Standoffs and Flat Washers.
Skupina SR: SR1700
V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
Použite filtre alebo vyhľadajte nižšie, aby ste našli presne to, čo hľadáte
| Cenové rozpätie | Dostupnosť | Celkový priemer | Farba | Materiál | Priemer otvoru | Vnútorný priemer | Hrúbka steny | Celková výška | Kúpiť | |
|---|---|---|---|---|---|---|---|---|---|---|
| 1,3368 € - 2,0265 € | 12100 Na sklade |
1.378 in
35.0 mm
|
Čierna
|
PVC
|
1.22 in
31.0 mm
|
0.984 in
25.0 mm
|
0.118 in
3.0 mm
|
0.394 in
10.0 mm
|
||
| 0,9257 € - 1,4563 € | 2500 Na sklade |
1.181 in
30.0 mm
|
Čierna
|
PVC
|
0.906 in
23.0 mm
|
0.709 in
18.0 mm
|
0.079 in
2.0 mm
|
0.315 in
8.0 mm
|
||
| 1,0481 € - 1,589 € | Požiadajte o dodací termin tu |
1.26 in
32.0 mm
|
Čierna
|
PVC
|
1.024 in
26.0 mm
|
0.787 in
20.0 mm
|
0.079 in
2.0 mm
|
0.354 in
9.0 mm
|
||
| 0,8077 € - 1,2712 € | 700 Na sklade |
1.102 in
28.0 mm
|
Čierna
|
PVC
|
0.787 in
20.0 mm
|
0.63 in
16.0 mm
|
0.079 in
2.0 mm
|
0.315 in
8.0 mm