Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
We have a wide selection of Standard Open Grommets that are available in a choice of materials. The snap-in design enables quick and easy installation. Black PVC helps protect wires and cables passing through panels. Black Thermoplastic Rubber is resistant to most oils and greases and can withstand temperatures ranging from -40C up to +135C. TPE/TPV is a greener alternative to PVC that is suitable for harsh environments with a wider operating temperature range. It is a very stable material offering a long operating life. EPDM is a heat resistant material for use in extreme temperature environments, ranging from -40C up to +125C.You may also be interested in our range of Blanking Plugs, Male to Female Standoffs and Flat Washers.
Skupina SR: SR1700
V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
Použite filtre alebo vyhľadajte nižšie, aby ste našli presne to, čo hľadáte
| Cenové rozpätie | Dostupnosť | Celkový priemer | Farba | Materiál | Priemer otvoru | Vnútorný priemer | Hrúbka steny | Celková výška | Kúpiť | |
|---|---|---|---|---|---|---|---|---|---|---|
| 0,0821 € - 0,0957 € | 3891 Na sklade |
0.63 in
16.0 mm
|
Čierna
|
PVC
|
0.472 in
12.0 mm
|
0.315 in
8.0 mm
|
0.079 in
2.0 mm
|
0.276 in
7.0 mm
|
||
| 0,0689 € - 0,0813 € | 250 Na sklade |
0.63 in
16.0 mm
|
Čierna
|
PVC
|
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
0.059 in
1.5 mm
|
0.256 in
6.5 mm
|
||
| 0,086 € - 0,1004 € | Požiadajte o dodací termin tu |
0.63 in
16.0 mm
|
Čierna
|
PVC
|
0.472 in
12.0 mm
|
0.315 in
8.0 mm
|
0.118 in
3.0 mm
|
0.315 in
8.0 mm
|
||
| 0,0734 € - 0,0855 € | 690 Na sklade |
0.551 in
14.0 mm
|
Čierna
|
PVC
|
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
0.079 in
2.0 mm
|
0.276 in
7.0 mm
|
||
| 0,0646 € - 0,0753 € | 1000 Na sklade |
0.551 in
14.0 mm
|
Čierna
|
PVC
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
0.079 in
2.0 mm
|
0.276 in
7.0 mm
|
||
| 0,0634 € - 0,1255 € | 8155 Na sklade |
0.315 in
8.0 mm
|
Čierna
|
TPE/TPV – PIR
|
0.189 in
4.8 mm
|
0.126 in
3.2 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
| 0,0667 € - 0,1322 € | 17980 Na sklade |
0.374 in
9.5 mm
|
Čierna
|
TPE/TPV – PIR
|
0.252 in
6.4 mm
|
0.157 in
4.0 mm
|
0.118 in
3.0 mm
|
0.315 in
8.0 mm
|
||
| 0,0973 € - 0,1932 € | Požiadajte o dodací termin tu |
0.559 in
14.2 mm
|
Čierna
|
TPE/TPV – PIR
|
0.252 in
6.4 mm
|
0.252 in
6.4 mm
|
0.094 in
2.4 mm
|
0.276 in
7.0 mm
|
||
| 0,223 € - 0,2902 € | 11188 Na sklade |
0.945 in
24.0 mm
|
Čierna
|
TPE/TPV – PIR
|
0.787 in
20.0 mm
|
0.63 in
16.0 mm
|
0.063 in
1.6 mm
|
0.256 in
6.5 mm
|
||
| 0,0773 € - 0,3582 € | 17500 Na sklade |
1.181 in
30.0 mm
|
Čierna
|
TPE/TPV – PIR
|
1.004 in
25.5 mm
|
0.866 in
22.0 mm
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
||
| 1,038 € - 1,038 € | 9850 Na sklade |
2.362 in
60.0 mm
|
Čierna
|
TPE/TPV – PIR
|
1.969 in
50.0 mm
|
1.772 in
45.0 mm
|
0.063 in
1.6 mm
|
0.394 in
10.0 mm
|
||
| 0,3819 € - 0,7103 € | 22400 Na sklade |
0.906 in
23.0 mm
|
Čierna
|
PVC
|
0.531 in
13.5 mm
|
0.378 in
9.6 mm
|
0.157 in
4.0 mm
|
0.346 in
8.8 mm
|
||
| 0,0993 € - 0,124 € | Požiadajte o dodací termin tu |
0.559 in
14.2 mm
|
Čierna
|
TPE/TPV – PIR
|
0.433 in
11.0 mm
|
0.315 in
8.0 mm
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
||
| 0,0929 € - 0,1842 € | 8105 Na sklade |
0.543 in
13.8 mm
|
Čierna
|
TPE/TPV – PIR
|
0.402 in
10.2 mm
|
0.276 in
7.0 mm
|
0.047 in
1.2 mm
|
0.177 in
4.5 mm
|
||
| 0,0544 € - 0,0636 € | Požiadajte o dodací termin tu |
0.433 in
11.0 mm
|
Čierna
|
PVC
|
0.315 in
8.0 mm
|
0.157 in
4.0 mm
|
0.079 in
2.0 mm
|
0.236 in
6.0 mm
|
||
| 0,0702 € - 0,0821 € | Požiadajte o dodací termin tu |
0.551 in
14.0 mm
|
Čierna
|
PVC
|
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
0.039 in
1.0 mm
|
0.236 in
6.0 mm
|
||
| 0,0627 € - 0,0731 € | 1000 Na sklade |
0.551 in
14.0 mm
|
Čierna
|
PVC
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
0.039 in
1.0 mm
|
0.236 in
6.0 mm
|
||
| 0,0623 € - 0,1237 € | 74700 Na sklade |
0.559 in
14.2 mm
|
Čierna
|
PVC
|
0.374 in
9.5 mm
|
0.252 in
6.4 mm
|
0.063 in
1.6 mm
|
0.276 in
7.0 mm
|
||
| 0,0667 € - 0,1322 € | 10000 Na sklade |
0.374 in
9.5 mm
|
Čierna
|
TPE/TPV – PIR
|
0.252 in
6.4 mm
|
0.157 in
4.0 mm
|
0.031 in
0.8 mm
|
0.157 in
4.0 mm
|
||
| 0,0762 € - 0,1508 € | 24580 Na sklade |
0.433 in
11.0 mm
|
Čierna
|
TPE/TPV – PIR
|
0.315 in
8.0 mm
|
0.217 in
5.5 mm
|
0.063 in
1.6 mm
|
0.217 in
5.5 mm