Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
We have a wide selection of Standard Open Grommets that are available in a choice of materials. The snap-in design enables quick and easy installation. Black PVC helps protect wires and cables passing through panels. Black Thermoplastic Rubber is resistant to most oils and greases and can withstand temperatures ranging from -40C up to +135C. TPE/TPV is a greener alternative to PVC that is suitable for harsh environments with a wider operating temperature range. It is a very stable material offering a long operating life. EPDM is a heat resistant material for use in extreme temperature environments, ranging from -40C up to +125C.You may also be interested in our range of Blanking Plugs, Male to Female Standoffs and Flat Washers.
Skupina SR: SR1700
V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
Použite filtre alebo vyhľadajte nižšie, aby ste našli presne to, čo hľadáte
| Cenové rozpätie | Dostupnosť | Celkový priemer | Farba | Materiál | Priemer otvoru | Vnútorný priemer | Hrúbka steny | Celková výška | Kúpiť | |
|---|---|---|---|---|---|---|---|---|---|---|
| 0,0667 € - 0,1322 € | 17980 Na sklade |
0.374 in
9.5 mm
|
Čierna
|
TPE/TPV – PIR
|
0.252 in
6.4 mm
|
0.157 in
4.0 mm
|
0.118 in
3.0 mm
|
0.315 in
8.0 mm
|
||
| 0,0973 € - 0,1932 € | Požiadajte o dodací termin tu |
0.559 in
14.2 mm
|
Čierna
|
TPE/TPV – PIR
|
0.252 in
6.4 mm
|
0.252 in
6.4 mm
|
0.094 in
2.4 mm
|
0.276 in
7.0 mm
|
||
| 0,0993 € - 0,1968 € | Požiadajte o dodací termin tu |
0.559 in
14.2 mm
|
Čierna
|
TPE/TPV – PIR
|
0.374 in
9.5 mm
|
0.315 in
8.0 mm
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
||
| 0,1141 € - 0,2259 € | 10270 Na sklade |
0.63 in
16.0 mm
|
Čierna
|
TPE/TPV – PIR
|
0.433 in
11.0 mm
|
0.315 in
8.0 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
| 0,156 € - 0,3092 € | 4000 Na sklade |
0.669 in
17.0 mm
|
Čierna
|
TPE/TPV – PIR
|
0.492 in
12.5 mm
|
0.374 in
9.5 mm
|
0.118 in
3.0 mm
|
0.346 in
8.8 mm
|
||
| 0,1763 € - 0,2292 € | 5000 Na sklade |
0.807 in
20.5 mm
|
Čierna
|
TPE/TPV – PIR
|
0.63 in
16.0 mm
|
0.492 in
12.5 mm
|
0.047 in
1.2 mm
|
0.276 in
7.0 mm
|
||
| 0,2653 € - 0,5296 € | 1875 Na sklade |
1.004 in
25.5 mm
|
Čierna
|
TPE/TPV – PIR
|
0.748 in
19.0 mm
|
0.492 in
12.5 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
| 0,4986 € - 0,9888 € | 3016 Na sklade |
1.496 in
38.0 mm
|
Čierna
|
TPR
|
1.22 in
31.0 mm
|
0.98 in
24.9 mm
|
0.063 in
1.6 mm
|
0.307 in
7.8 mm
|
||
| 0,1446 € - 0,2703 € | 20630 Na sklade |
0.945 in
24.0 mm
|
Čierna
|
PVC
|
0.787 in
20.0 mm
|
0.63 in
16.0 mm
|
0.063 in
1.6 mm
|
0.256 in
6.5 mm
|
||
| 0,1837 € - 0,4531 € | 20460 Na sklade |
0.563 in
14.3 mm
|
Čierna
|
PVC
|
0.406 in
10.3 mm
|
0.283 in
7.2 mm
|
0.063 in
1.6 mm
|
0.157 in
4.0 mm
|
||
| 0,3773 € - 0,9364 € | Požiadajte o dodací termin tu |
0.433 in
11.0 mm
|
Čierna
|
PVC
|
0.315 in
8.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.315 in
8.0 mm
|
||
| 0,0924 € - 0,1834 € | Požiadajte o dodací termin tu |
0.492 in
12.5 mm
|
Čierna
|
TPE/TPV – PIR
|
0.374 in
9.5 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.268 in
6.8 mm
|
||
| 0,0929 € - 0,1842 € | 20189 Na sklade |
0.543 in
13.8 mm
|
Čierna
|
TPE/TPV – PIR
|
0.374 in
9.5 mm
|
0.276 in
7.0 mm
|
0.047 in
1.2 mm
|
0.157 in
4.0 mm
|
||
| 0,1064 € - 0,2112 € | 7394 Na sklade |
0.559 in
14.2 mm
|
Čierna
|
TPE/TPV – PIR
|
0.433 in
11.0 mm
|
0.315 in
8.0 mm
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
||
| 0,1313 € - 0,2602 € | 75320 Na sklade |
0.63 in
16.0 mm
|
Čierna
|
TPE/TPV – PIR
|
0.492 in
12.5 mm
|
0.315 in
8.0 mm
|
0.118 in
3.0 mm
|
0.315 in
8.0 mm
|
||
| 0,1545 € - 0,3061 € | Požiadajte o dodací termin tu |
0.748 in
19.0 mm
|
Čierna
|
TPE/TPV – PIR
|
0.559 in
14.2 mm
|
0.433 in
11.0 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
| 0,223 € - 0,2902 € | 11188 Na sklade |
0.945 in
24.0 mm
|
Čierna
|
TPE/TPV – PIR
|
0.787 in
20.0 mm
|
0.63 in
16.0 mm
|
0.063 in
1.6 mm
|
0.256 in
6.5 mm
|
||
| 0,0773 € - 0,3582 € | 17500 Na sklade |
1.181 in
30.0 mm
|
Čierna
|
TPE/TPV – PIR
|
1.004 in
25.5 mm
|
0.866 in
22.0 mm
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
||
| 1,038 € - 1,038 € | 9850 Na sklade |
2.362 in
60.0 mm
|
Čierna
|
TPE/TPV – PIR
|
1.969 in
50.0 mm
|
1.772 in
45.0 mm
|
0.063 in
1.6 mm
|
0.394 in
10.0 mm
|
||
| 0,3819 € - 0,7103 € | 22500 Na sklade |
0.906 in
23.0 mm
|
Čierna
|
PVC
|
0.531 in
13.5 mm
|
0.378 in
9.6 mm
|
0.157 in
4.0 mm
|
0.346 in
8.8 mm