Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
We have a wide selection of Standard Open Grommets that are available in a choice of materials. The snap-in design enables quick and easy installation. Black PVC helps protect wires and cables passing through panels. Black Thermoplastic Rubber is resistant to most oils and greases and can withstand temperatures ranging from -40C up to +135C. TPE/TPV is a greener alternative to PVC that is suitable for harsh environments with a wider operating temperature range. It is a very stable material offering a long operating life. EPDM is a heat resistant material for use in extreme temperature environments, ranging from -40C up to +125C.You may also be interested in our range of Blanking Plugs, Male to Female Standoffs and Flat Washers.
Skupina SR: SR1700
V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
Použite filtre alebo vyhľadajte nižšie, aby ste našli presne to, čo hľadáte
| Cenové rozpätie | Dostupnosť | Celkový priemer | Farba | Materiál | Priemer otvoru | Vnútorný priemer | Hrúbka steny | Celková výška | Kúpiť | |
|---|---|---|---|---|---|---|---|---|---|---|
| 0,239 € - 0,239 € | Požiadajte o dodací termin tu |
0.846 in
21.5 mm
|
Čierna
|
TPE
|
0.661 in
16.8 mm
|
0.496 in
12.6 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
| 0,129 € - 0,2151 € | 6883 Na sklade |
0.748 in
19.0 mm
|
Čierna
|
PVC
|
0.492 in
12.5 mm
|
0.433 in
11.0 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
| 0,1231 € - 0,1231 € | Požiadajte o dodací termin tu |
0.563 in
14.3 mm
|
Čierna
|
TPE
|
0.429 in
10.9 mm
|
0.315 in
8.0 mm
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
||
| 0,0822 € - 0,0976 € | Požiadajte o dodací termin tu |
0.429 in
10.9 mm
|
Čierna
|
TPE
|
0.303 in
7.7 mm
|
0.189 in
4.8 mm
|
0.031 in
0.8 mm
|
0.189 in
4.8 mm
|
||
| 0,0926 € - 0,1138 € | Požiadajte o dodací termin tu |
0.559 in
14.2 mm
|
Čierna
|
TPE
|
0.374 in
9.5 mm
|
0.252 in
6.4 mm
|
0.094 in
2.4 mm
|
0.276 in
7.0 mm
|
||
| 0,1793 € - 0,1793 € | 12500 Na sklade |
0.874 in
22.2 mm
|
Čierna
|
TPE
|
0.673 in
17.1 mm
|
0.559 in
14.2 mm
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
||
| 0,0623 € - 0,1237 € | 83000 Na sklade |
0.559 in
14.2 mm
|
Čierna
|
PVC
|
0.374 in
9.5 mm
|
0.252 in
6.4 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
| 0,4563 € - 0,9031 € | Požiadajte o dodací termin tu |
1.811 in
46.0 mm
|
Čierna
|
PVC
|
1.496 in
38.0 mm
|
1.26 in
32.0 mm
|
0.118 in
3.0 mm
|
0.433 in
11.0 mm
|
||
| 0,04 € - 0,0473 € | 24 Na sklade |
0.315 in
8.0 mm
|
Čierna
|
PVC
|
0.197 in
5.0 mm
|
0.079 in
2.0 mm
|
0.059 in
1.5 mm
|
0.177 in
4.5 mm
|
||
| 0,5262 € - 0,5262 € | Požiadajte o dodací termin tu |
1.189 in
30.2 mm
|
Čierna
|
TPE
|
0.988 in
25.1 mm
|
0.858 in
21.8 mm
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
||
| 1,1547 € - 1,1547 € | Požiadajte o dodací termin tu |
0.63 in
16.0 mm
|
Čierna
|
TPE/TPV
|
0.433 in
11.0 mm
|
0.315 in
8.0 mm
|
0.079 in
2.0 mm
|
0.276 in
7.0 mm
|
||
| 0,1121 € - 0,1237 € | Požiadajte o dodací termin tu |
0.374 in
9.5 mm
|
Čierna
|
TPE
|
0.252 in
6.4 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
0.248 in
6.3 mm
|
||
| 0,0956 € - 0,1067 € | 4000 Na sklade |
0.433 in
11.0 mm
|
Čierna
|
TPE
|
0.315 in
8.0 mm
|
0.217 in
5.5 mm
|
0.063 in
1.6 mm
|
0.217 in
5.5 mm
|
||
| 0,145 € - 0,151 € | Požiadajte o dodací termin tu |
0.559 in
14.2 mm
|
Čierna
|
TPE/TPV
|
0.374 in
9.5 mm
|
0.252 in
6.4 mm
|
0.094 in
2.4 mm
|
0.276 in
7.0 mm
|
||
| 0,2547 € - 0,2645 € | 2000 Na sklade |
0.669 in
17.0 mm
|
Čierna
|
TPE/TPV
|
0.492 in
12.5 mm
|
0.374 in
9.5 mm
|
0.063 in
1.6 mm
|
0.276 in
7.0 mm
|
||
| 0,1108 € - 0,1846 € | Požiadajte o dodací termin tu |
0.63 in
16.0 mm
|
Čierna
|
PVC
|
0.492 in
12.5 mm
|
0.315 in
8.0 mm
|
0.118 in
3.0 mm
|
0.315 in
8.0 mm
|
||
| 1,6911 € - 1,6911 € | Požiadajte o dodací termin tu |
1.189 in
30.2 mm
|
Čierna
|
TPE
|
0.988 in
25.1 mm
|
0.858 in
21.8 mm
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
||
| 0,3046 € - 0,3747 € | 3041 Na sklade |
0.945 in
24.0 mm
|
Čierna
|
TPE
|
0.748 in
19.0 mm
|
0.5 in
12.7 mm
|
0.094 in
2.4 mm
|
0.28 in
7.1 mm
|
||
| 0,114 € - 0,1517 € | Požiadajte o dodací termin tu |
0.563 in
14.3 mm
|
Čierna
|
TPE
|
0.429 in
10.9 mm
|
0.315 in
8.0 mm
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
||
| 0,11 € - 0,1346 € | Požiadajte o dodací termin tu |
0.669 in
17.0 mm
|
Čierna
|
TPE
|
0.492 in
12.5 mm
|
0.374 in
9.5 mm
|
0.063 in
1.6 mm
|
0.276 in
7.0 mm