Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
We have a wide selection of Standard Open Grommets that are available in a choice of materials. The snap-in design enables quick and easy installation. Black PVC helps protect wires and cables passing through panels. Black Thermoplastic Rubber is resistant to most oils and greases and can withstand temperatures ranging from -40C up to +135C. TPE/TPV is a greener alternative to PVC that is suitable for harsh environments with a wider operating temperature range. It is a very stable material offering a long operating life. EPDM is a heat resistant material for use in extreme temperature environments, ranging from -40C up to +125C.You may also be interested in our range of Blanking Plugs, Male to Female Standoffs and Flat Washers.
Skupina SR: SR1700
V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
Použite filtre alebo vyhľadajte nižšie, aby ste našli presne to, čo hľadáte
| Cenové rozpätie | Dostupnosť | Celkový priemer | Farba | Materiál | Priemer otvoru | Vnútorný priemer | Hrúbka steny | Celková výška | Kúpiť | |
|---|---|---|---|---|---|---|---|---|---|---|
| 0,1588 € - 0,3153 € | Požiadajte o dodací termin tu |
0.626 in
15.9 mm
|
Čierna
|
PVC
|
0.469 in
11.9 mm
|
0.252 in
6.4 mm
|
0.063 in
1.6 mm
|
0.311 in
7.9 mm
|
||
| 0,1016 € - 0,2014 € | 19804 Na sklade |
0.669 in
17.0 mm
|
Čierna
|
PVC
|
0.492 in
12.5 mm
|
0.374 in
9.5 mm
|
0.063 in
1.6 mm
|
0.276 in
7.0 mm
|
||
| 0,1154 € - 0,2289 € | 928 Na sklade |
0.866 in
22.0 mm
|
Čierna
|
PVC
|
0.689 in
17.5 mm
|
0.559 in
14.2 mm
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
||
| 0,0611 € - 0,1212 € | 8000 Na sklade |
0.543 in
13.8 mm
|
Čierna
|
PVC
|
0.402 in
10.2 mm
|
0.276 in
7.0 mm
|
0.047 in
1.2 mm
|
0.177 in
4.5 mm
|
||
| 0,519 € - 0,519 € | Požiadajte o dodací termin tu |
0.827 in
21.0 mm
|
Čierna
|
Silikónová guma
|
|
0.315 in
8.0 mm
|
0.098 in
2.5 mm
|
0.709 in
18.0 mm
|
||
| 2,1285 € - 2,1285 € | Požiadajte o dodací termin tu |
1.811 in
46.0 mm
|
Čierna
|
Silikónová guma
|
|
1.024 in
26.0 mm
|
0.098 in
2.5 mm
|
1.181 in
30.0 mm
|
||
| 0,6779 € - 0,6779 € | Požiadajte o dodací termin tu |
1.102 in
28.0 mm
|
Čierna
|
Silikónová guma
|
|
0.551 in
14.0 mm
|
0.098 in
2.5 mm
|
0.787 in
20.0 mm
|
||
| 0,2755 € - 0,2755 € | Požiadajte o dodací termin tu |
0.874 in
22.2 mm
|
Čierna
|
TPE
|
0.673 in
17.1 mm
|
0.559 in
14.2 mm
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
||
| 0,1049 € - 0,2084 € | 36850 Na sklade |
0.748 in
19.0 mm
|
Čierna
|
PVC
|
0.559 in
14.2 mm
|
0.433 in
11.0 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
| 0,0568 € - 0,0944 € | 162180 Na sklade |
0.374 in
9.5 mm
|
Čierna
|
PVC
|
0.252 in
6.4 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
0.248 in
6.3 mm
|
||
| 0,1647 € - 0,3275 € | Požiadajte o dodací termin tu |
1.004 in
25.5 mm
|
Čierna
|
PVC
|
0.787 in
20.0 mm
|
0.492 in
12.5 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
| 0,0611 € - 0,1212 € | 17990 Na sklade |
0.543 in
13.8 mm
|
Čierna
|
PVC
|
0.374 in
9.5 mm
|
0.276 in
7.0 mm
|
0.047 in
1.2 mm
|
0.157 in
4.0 mm
|
||
| 0,0749 € - 0,1484 € | Požiadajte o dodací termin tu |
0.492 in
12.5 mm
|
Čierna
|
PVC
|
0.374 in
9.5 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.268 in
6.8 mm
|
||
| 0,1149 € - 0,1426 € | 30500 Na sklade |
0.559 in
14.2 mm
|
Čierna
|
PVC
|
0.433 in
11.0 mm
|
0.315 in
8.0 mm
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
||
| 0,1093 € - 0,217 € | 4000 Na sklade |
0.748 in
19.0 mm
|
Čierna
|
PVC
|
0.531 in
13.5 mm
|
0.378 in
9.6 mm
|
0.126 in
3.2 mm
|
0.378 in
9.6 mm
|
||
| 0,1909 € - 0,3796 € | 17695 Na sklade |
1.063 in
27.0 mm
|
Čierna
|
PVC
|
0.807 in
20.5 mm
|
0.63 in
16.0 mm
|
0.047 in
1.2 mm
|
0.315 in
8.0 mm
|
||
| 0,1277 € - 0,2531 € | 16575 Na sklade |
0.866 in
22.0 mm
|
Čierna
|
PVC
|
0.689 in
17.5 mm
|
0.492 in
12.5 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
| 0,3747 € - 0,7409 € | 34000 Na sklade |
1.496 in
38.0 mm
|
Čierna
|
PVC
|
1.22 in
31.0 mm
|
0.98 in
24.9 mm
|
0.063 in
1.6 mm
|
0.307 in
7.8 mm
|
||
| 0,4038 € - 0,8204 € | 3167 Na sklade |
1.752 in
44.5 mm
|
Čierna
|
PVC
|
1.26 in
32.0 mm
|
1.004 in
25.5 mm
|
0.031 in
0.8 mm
|
0.252 in
6.4 mm
|
||
| 0,1457 € - 0,1619 € | 350 Na sklade |
0.559 in
14.2 mm
|
Čierna
|
PVC
|
0.433 in
11.0 mm
|
0.315 in
8.0 mm
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm