Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our dual locking circuit board support posts lock at both ends and offer a quick and easy way to secure two PCBs or a single PCB to framework or a chassis. They are available with alternative locking options at either end of the spacer and come in different body types, as well as numerous sizes to suit your project requirements. They are suitable for a range of needs and applications. The range is available in either Nylon 6/6 (RMS-01) or flame retardant Nylon 6/6 (RMS-19) with two UL certification options (UL94 V0 and UL94 V2).
Skupina SR: SR2719 ,SR2727
V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
Použite filtre alebo vyhľadajte nižšie, aby ste našli presne to, čo hľadáte
| Cenové rozpätie | Dostupnosť | Priemer otvoru A | Priemer otvoru B | Rozsah hrúbky panela A | Hrúbka panela B | Dĺžka rozpierky | Kúpiť | |
|---|---|---|---|---|---|---|---|---|
| 0,1607 € - 0,1976 € | 10000 Na sklade |
0.154 in
3.9 mm
|
0.154 in
3.9 mm
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
0.874 in
22.2 mm
|
||
| 0,1522 € - 0,1806 € | Požiadajte o dodací termin tu |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.06 in
1.52 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.626 in
15.9 mm
|
||
| 0,411 € - 0,6699 € | 3088 Na sklade |
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.252 in
6.4 mm
|
||
| 0,6272 € - 0,9856 € | 100 Na sklade |
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.618 in
15.7 mm
|
||
| 0,266 € - 0,2972 € | 300 Na sklade |
0.154 in
3.9 mm
|
0.154 in
3.9 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.413 in
10.5 mm
|
||
| 0,421 € - 0,4693 € | 2500 Na sklade |
0.154 in
3.9 mm
|
0.154 in
3.9 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.752 in
19.1 mm
|
||
| 0,2204 € - 0,2731 € | Požiadajte o dodací termin tu |
0.154 in
3.9 mm
|
0.154 in
3.9 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.626 in
15.9 mm
|
||
| 0,1259 € - 0,1399 € | Požiadajte o dodací termin tu |
0.154 in
3.9 mm
|
0.154 in
3.9 mm
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
0.811 in
20.6 mm
|
||
| 0,6599 € - 1,0397 € | Požiadajte o dodací termin tu |
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.413 in
10.5 mm
|
||
| 0,2944 € - 0,3271 € | Požiadajte o dodací termin tu |
0.154 in
3.9 mm
|
0.154 in
3.9 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.5 in
12.7 mm
|
||
| 0,4551 € - 0,5063 € | 300 Na sklade |
0.154 in
3.9 mm
|
0.154 in
3.9 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.874 in
22.2 mm
|
||
| 0,1365 € - 0,1517 € | 2000 Na sklade |
0.154 in
3.9 mm
|
0.154 in
3.9 mm
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
0.689 in
17.5 mm
|
||
| 0,1607 € - 0,1976 € | 3850 Na sklade |
0.154 in
3.9 mm
|
0.154 in
3.9 mm
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
1.252 in
31.8 mm
|
||
| 0,1607 € - 0,1976 € | 8000 Na sklade |
0.154 in
3.9 mm
|
0.154 in
3.9 mm
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
1.374 in
34.9 mm
|
||
| 0,0925 € - 0,1028 € | Požiadajte o dodací termin tu |
0.154 in
3.9 mm
|
0.154 in
3.9 mm
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
0.189 in
4.8 mm
|
||
| 0,2165 € - 0,2664 € | Požiadajte o dodací termin tu |
0.154 in
3.9 mm
|
0.154 in
3.9 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.811 in
20.6 mm
|
||
| 0,1607 € - 0,1976 € | 1400 Na sklade |
0.154 in
3.9 mm
|
0.154 in
3.9 mm
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
1.126 in
28.6 mm
|
||
| 0,1396 € - 0,1551 € | 15000 Na sklade |
0.154 in
3.9 mm
|
0.154 in
3.9 mm
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
1 in
25.4 mm
|
||
| 0,1148 € - 0,1275 € | 12700 Na sklade |
0.154 in
3.9 mm
|
0.154 in
3.9 mm
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
0.126 in
3.2 mm
|
||
| 0,2219 € - 0,2731 € | Požiadajte o dodací termin tu |
0.154 in
3.9 mm
|
0.154 in
3.9 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
1.374 in
34.9 mm
|
||
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku