Round unthreaded PVC spacers are versatile and durable components that offer exceptional functionality and reliability in various applications. Made from high-quality polyvinyl chloride (PVC), these spacers are known for their excellent mechanical properties and resistance to corrosion, chemicals, and weathering. The main characteristic of round unthreaded PVC spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. With different sizes and lengths available, these spacers provide flexibility to meet specific spacing requirements.
One of the key benefits of round unthreaded PVC spacers is their outstanding strength and durability. PVC is a rigid material known for its robustness, making these spacers suitable for applications where load-bearing capacity and longevity are crucial. Additionally, round unthreaded PVC spacers offer excellent electrical insulation properties, providing a reliable solution for applications that require insulation and spacing between electrical components. These spacers also exhibit good dimensional stability, ensuring their ability to maintain their shape and performance over time. Moreover, round unthreaded PVC spacers are resistant to chemicals, making them suitable for use in harsh environments or applications that involve exposure to corrosive substances.
Skupina SR: SR2788
V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
Použite filtre alebo vyhľadajte nižšie, aby ste našli presne to, čo hľadáte
| Cenové rozpätie | Dostupnosť | Vnútorný priemer | Vonkajší priemer | Dĺžka rozpierky | Kúpiť | |
|---|---|---|---|---|---|---|
| 0,0638 € - 0,0638 € | 2040 Na sklade |
0.146 in
3.7 mm
|
0.252 in
6.4 mm
|
0.437 in
11.1 mm
|
||
| 0,2595 € - 0,2704 € | Požiadajte o dodací termin tu |
0.295 in
7.5 mm
|
0.472 in
12.0 mm
|
1 in
25.4 mm
|
||
| 0,1224 € - 0,1276 € | Požiadajte o dodací termin tu |
0.295 in
7.5 mm
|
0.472 in
12.0 mm
|
0.189 in
4.8 mm
|
||
| 0,1395 € - 0,1395 € | Požiadajte o dodací termin tu |
0.295 in
7.5 mm
|
0.472 in
12.0 mm
|
0.252 in
6.4 mm
|
||
| 0,1032 € - 0,1097 € | Požiadajte o dodací termin tu |
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
0.189 in
4.8 mm
|
||
| 0,1083 € - 0,1151 € | Požiadajte o dodací termin tu |
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
0.252 in
6.4 mm
|
||
| 0,0627 € - 0,0627 € | Požiadajte o dodací termin tu |
0.118 in
3.0 mm
|
0.252 in
6.4 mm
|
0.626 in
15.9 mm
|
||
| 0,0421 € - 0,0421 € | Požiadajte o dodací termin tu |
0.118 in
3.0 mm
|
0.252 in
6.4 mm
|
0.126 in
3.2 mm
|
||
| 0,0475 € - 0,0475 € | Požiadajte o dodací termin tu |
0.118 in
3.0 mm
|
0.252 in
6.4 mm
|
0.374 in
9.5 mm
|
||
| 0,087 € - 0,087 € | Požiadajte o dodací termin tu |
0.146 in
3.7 mm
|
0.252 in
6.4 mm
|
1.252 in
31.8 mm
|
||
| 0,0654 € - 0,0654 € | Požiadajte o dodací termin tu |
0.146 in
3.7 mm
|
0.252 in
6.4 mm
|
0.752 in
19.1 mm
|
||
| 0,0542 € - 0,0542 € | Požiadajte o dodací termin tu |
0.146 in
3.7 mm
|
0.252 in
6.4 mm
|
0.126 in
3.2 mm
|
||
| 0,1278 € - 0,1278 € | Požiadajte o dodací termin tu |
0.173 in
4.4 mm
|
0.374 in
9.5 mm
|
0.752 in
19.1 mm
|
||
| 0,0954 € - 0,0954 € | 725 Na sklade |
0.173 in
4.4 mm
|
0.374 in
9.5 mm
|
0.5 in
12.7 mm
|
||
| 0,1522 € - 0,1522 € | Požiadajte o dodací termin tu |
0.173 in
4.4 mm
|
0.374 in
9.5 mm
|
1 in
25.4 mm
|
||
| 0,0421 € - 0,0421 € | 200 Na sklade |
0.146 in
3.7 mm
|
0.252 in
6.4 mm
|
0.252 in
6.4 mm
|
||
| 0,0833 € - 0,0833 € | Požiadajte o dodací termin tu |
0.173 in
4.4 mm
|
0.374 in
9.5 mm
|
0.374 in
9.5 mm
|
||
| 0,0627 € - 0,0627 € | Požiadajte o dodací termin tu |
0.146 in
3.7 mm
|
0.252 in
6.4 mm
|
0.626 in
15.9 mm
|
||
| 0,0475 € - 0,0475 € | 1000 Na sklade |
0.146 in
3.7 mm
|
0.252 in
6.4 mm
|
0.374 in
9.5 mm
|
||
| 0,056 € - 0,056 € | Požiadajte o dodací termin tu |
0.146 in
3.7 mm
|
0.252 in
6.4 mm
|
0.189 in
4.8 mm
|
||
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku