Round unthreaded PS spacers are essential components that offer exceptional versatility and reliability in various applications. These spacers are made from high-quality polystyrene (PS), a rigid and durable material known for its excellent mechanical properties. The main characteristic of round unthreaded PS spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. Available in different sizes and lengths, these spacers provide flexibility to meet specific spacing requirements.
One of the key benefits of round unthreaded PS spacers is their lightweight nature. PS is a lightweight material, making these spacers ideal for applications where minimizing weight is crucial. Additionally, round unthreaded PS spacers offer excellent electrical insulation properties, providing a reliable solution for applications that require insulation and spacing between electrical components. These spacers also exhibit good dimensional stability, ensuring their ability to maintain their shape and performance over time. Furthermore, round unthreaded PS spacers offer resistance to chemicals and moisture, enhancing their durability and suitability for applications in various industries.
V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
Použite filtre alebo vyhľadajte nižšie, aby ste našli presne to, čo hľadáte
| Cenové rozpätie | Dostupnosť | Vnútorný priemer | Vonkajší priemer | Dĺžka rozpierky | Kúpiť | |
|---|---|---|---|---|---|---|
| 0,1188 € - 0,1188 € | Požiadajte o dodací termin tu |
0.323 in
8.2 mm
|
0.394 in
10.0 mm
|
1.575 in
40.0 mm
|
||
| 0,0759 € - 0,0759 € | Požiadajte o dodací termin tu |
0.323 in
8.2 mm
|
0.394 in
10.0 mm
|
0.787 in
20.0 mm
|
||
| 0,0759 € - 0,0759 € | 250 Na sklade |
0.323 in
8.2 mm
|
0.394 in
10.0 mm
|
0.591 in
15.0 mm
|
||
| 0,0581 € - 0,0581 € | Požiadajte o dodací termin tu |
0.323 in
8.2 mm
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
||
| 0,0581 € - 0,0581 € | Požiadajte o dodací termin tu |
0.323 in
8.2 mm
|
0.394 in
10.0 mm
|
0.197 in
5.0 mm
|
||
| 0,0581 € - 0,0581 € | Požiadajte o dodací termin tu |
0.323 in
8.2 mm
|
0.394 in
10.0 mm
|
0.079 in
2.0 mm
|
||
| 0,1162 € - 0,1162 € | Požiadajte o dodací termin tu |
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
1.378 in
35.0 mm
|
||
| 0,0417 € - 0,0417 € | Požiadajte o dodací termin tu |
0.126 in
3.2 mm
|
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
||
| 0,1096 € - 0,1096 € | 470 Na sklade |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
||
| 0,0417 € - 0,0417 € | 150 Na sklade |
0.106 in
2.7 mm
|
0.197 in
5.0 mm
|
0.079 in
2.0 mm
|
||
| 0,0391 € - 0,0391 € | Požiadajte o dodací termin tu |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
||
| 0,0417 € - 0,0417 € | 500 Na sklade |
0.106 in
2.7 mm
|
0.197 in
5.0 mm
|
0.315 in
8.0 mm
|
||
| 0,0502 € - 0,0502 € | 450 Na sklade |
0.106 in
2.7 mm
|
0.197 in
5.0 mm
|
0.472 in
12.0 mm
|
||
| 0,0426 € - 0,0426 € | Požiadajte o dodací termin tu |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
0.472 in
12.0 mm
|
||
| 0,1356 € - 0,1356 € | Požiadajte o dodací termin tu |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
1.378 in
35.0 mm
|
||
| 0,0677 € - 0,0677 € | Požiadajte o dodací termin tu |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
0.079 in
2.0 mm
|
||
| 0,0502 € - 0,0502 € | Požiadajte o dodací termin tu |
0.126 in
3.2 mm
|
0.236 in
6.0 mm
|
0.709 in
18.0 mm
|
||
| 0,0641 € - 0,0641 € | 70 Na sklade |
0.126 in
3.2 mm
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
||
| 0,0502 € - 0,0502 € | Požiadajte o dodací termin tu |
0.126 in
3.2 mm
|
0.236 in
6.0 mm
|
0.591 in
15.0 mm
|
||
| 0,0417 € - 0,0417 € | 500 Na sklade |
0.126 in
3.2 mm
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
||
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku