Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.
One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..
.
Skupina SR: SR1941
V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
Použite filtre alebo vyhľadajte nižšie, aby ste našli presne to, čo hľadáte
| Cenové rozpätie | Dostupnosť | Vnútorný priemer | Vonkajší priemer | Dĺžka rozpierky | Kúpiť | |
|---|---|---|---|---|---|---|
| 0,0924 € - 0,0924 € | Požiadajte o dodací termin tu |
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
||
| 0,0924 € - 0,0924 € | 250 Na sklade |
0.126 in
3.2 mm
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
||
| 0,3356 € - 0,5432 € | 12900 Na sklade |
0.65 in
16.5 mm
|
0.984 in
25.0 mm
|
0.197 in
5.0 mm
|
||
| 0,8007 € - 1,5645 € | 3040 Na sklade |
0.65 in
16.5 mm
|
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
||
| 0,0363 € - 0,0363 € | 51700 Na sklade |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.295 in
7.5 mm
|
||
| 0,3782 € - 0,3782 € | 34007 Na sklade |
0.402 in
10.2 mm
|
0.787 in
20.0 mm
|
0.197 in
5.0 mm
|
||
| 0,7509 € - 1,1798 € | Požiadajte o dodací termin tu |
0.402 in
10.2 mm
|
0.787 in
20.0 mm
|
0.787 in
20.0 mm
|
||
| 0,1507 € - 0,1507 € | Požiadajte o dodací termin tu |
0.504 in
12.8 mm
|
0.709 in
18.0 mm
|
0.787 in
20.0 mm
|
||
| 0,2588 € - 0,2588 € | 43000 Na sklade |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.276 in
7.0 mm
|
||
| 0,4266 € - 0,4266 € | 41132 Na sklade |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.551 in
14.0 mm
|
||
| 0,6087 € - 0,9976 € | 6 Na sklade |
0.402 in
10.2 mm
|
0.787 in
20.0 mm
|
0.591 in
15.0 mm
|
||
| 0,1213 € - 0,1213 € | 10000 Na sklade |
0.504 in
12.8 mm
|
0.709 in
18.0 mm
|
0.591 in
15.0 mm
|
||
| 0,3413 € - 0,3413 € | 41930 Na sklade |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.157 in
4.0 mm
|
||
| 1,1136 € - 1,9628 € | 6820 Na sklade |
0.65 in
16.5 mm
|
0.984 in
25.0 mm
|
1.575 in
40.0 mm
|
||
| 0,0693 € - 0,0693 € | Požiadajte o dodací termin tu |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.984 in
25.0 mm
|
||
| 0,5134 € - 0,8124 € | 700 Na sklade |
0.402 in
10.2 mm
|
0.787 in
20.0 mm
|
0.394 in
10.0 mm
|
||
| 0,3185 € - 0,5163 € | 4800 Na sklade |
0.406 in
10.3 mm
|
0.591 in
15.0 mm
|
1.575 in
40.0 mm
|
||
| 1,0141 € - 1,7921 € | Požiadajte o dodací termin tu |
0.417 in
10.6 mm
|
0.866 in
22.0 mm
|
0.984 in
25.0 mm
|
||
| 1,4365 € - 2,3184 € | 54 Na sklade |
0.417 in
10.6 mm
|
0.866 in
22.0 mm
|
1.772 in
45.0 mm
|
||
| 1,0012 € - 1,7636 € | 6400 Na sklade |
0.65 in
16.5 mm
|
0.984 in
25.0 mm
|
1.378 in
35.0 mm
|
||
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku