Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Rivet Feet are ideal in helping with the manoeuvring of furniture, as well as providing a high level of surface protection. The simply design of our Rivet Mount Feet make them a quick and easy, tool-free solution.
Our Rivet Foot range features UL94 HB rated Fast Feet made from Black TPE, with a Grey Acetal Rive that are ideal for wooden cabinets, equipment enclosures, free-standing electrical and electronics equipment. Soft Fast Feet are also available within this range that have a material harness of 86 Shore; they are also made of Black TPE, and have a Polypropylene pin. Also available are Snap Rivet Feet made from UL94 V2 rated Polyamide 6/6, which have a TPE base. These help protect floors and tube ends when secured to the assembly with a rivet.
Rivet Feet install with a straight-forward push-fit. They can be used as glides, bumpers, closures, slides, and as stops in a wide range of applications and assemblies. The incorporated push rivets push into pre-drilled holes. The foot is fully removable.
Skupina SR: SR5796 ,SR5803, SR5806
V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
Použite filtre alebo vyhľadajte nižšie, aby ste našli presne to, čo hľadáte
| Cenové rozpätie | Dostupnosť | Maximálny priemer kompatibilného otvoru | Výška | Maximálna hrúbka panela | Plný materiál | Priemer základne | Kúpiť | |
|---|---|---|---|---|---|---|---|---|
| 0,3819 € - 0,3819 € | Požiadajte o dodací termin tu |
0.319 in
8.1 mm
|
0.591 in
15.0 mm
|
0.071 in
1.8 mm
|
Termoplastický elastomér
|
|
||
| 0,3021 € - 0,4182 € | 200 Na sklade |
0.146 in
3.7 mm
|
0.157 in
4.0 mm
|
0.126 in
3.2 mm
|
Termoplastický elastomér
|
|
||
| 0,293 € - 0,9582 € | Požiadajte o dodací termin tu |
|
|
|
Polyamid
|
1.969 in
50.0 mm
|
||
| 0,3827 € - 0,4538 € | 4400 Na sklade |
0.165 in
4.2 mm
|
0.236 in
6.0 mm
|
0.11 in
2.8 mm
|
Termoplastický elastomér
|
|
||
| 0,414 € - 0,5111 € | Požiadajte o dodací termin tu |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.118 in
3.0 mm
|
Termoplastický elastomér
|
|
||
| 0,3742 € - 0,4619 € | Požiadajte o dodací termin tu |
0.165 in
4.2 mm
|
0.165 in
4.2 mm
|
0.11 in
2.8 mm
|
Termoplastický elastomér
|
|
||
| 0,2065 € - 0,2549 € | Požiadajte o dodací termin tu |
0.146 in
3.7 mm
|
0.157 in
4.0 mm
|
0.079 in
2.0 mm
|
Termoplastický elastomér
|
|
||
| 0,3752 € - 0,4632 € | Požiadajte o dodací termin tu |
0.165 in
4.2 mm
|
0.236 in
6.0 mm
|
0.071 in
1.8 mm
|
Termoplastický elastomér
|
|
||
| 0,4095 € - 0,5056 € | 200 Na sklade |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.079 in
2.0 mm
|
Termoplastický elastomér
|
|
||
| 0,3196 € - 0,3946 € | Požiadajte o dodací termin tu |
0.165 in
4.2 mm
|
0.236 in
6.0 mm
|
0.039 in
1.0 mm
|
Termoplastický elastomér
|
|
||
| 0,4216 € - 0,5205 € | Požiadajte o dodací termin tu |
0.126 in
3.2 mm
|
0.217 in
5.5 mm
|
0.071 in
1.8 mm
|
Termoplastický elastomér
|
|
||
| 0,2795 € - 0,345 € | Požiadajte o dodací termin tu |
0.146 in
3.7 mm
|
0.157 in
4.0 mm
|
0.047 in
1.2 mm
|
Termoplastický elastomér
|
|
||
| 0,312 € - 0,3852 € | 85 Na sklade |
0.165 in
4.2 mm
|
0.236 in
6.0 mm
|
0.031 in
0.8 mm
|
Termoplastický elastomér
|
|
||
| 0,2708 € - 0,4232 € | Požiadajte o dodací termin tu |
0.205 in
5.2 mm
|
0.236 in
6.0 mm
|
0.047 in
1.2 mm
|
Termoplastický elastomér
|
|
||
| 0,5699 € - 0,5699 € | Požiadajte o dodací termin tu |
0.146 in
3.7 mm
|
|
0.083 in
2.1 mm
|
Polyamid, termoplastický elastomér
|
0.394 in
10.0 mm
|
||
| 0,5699 € - 0,5699 € | Požiadajte o dodací termin tu |
0.146 in
3.7 mm
|
|
0.118 in
3.0 mm
|
Polyamid, termoplastický elastomér
|
0.5 in
12.7 mm
|
||
| 0,293 € - 0,9736 € | 900 Na sklade |
|
|
|
Polyamid
|
1.969 in
50.0 mm
|
||
| 0,2641 € - 0,326 € | 1100 Na sklade |
0.165 in
4.2 mm
|
0.236 in
6.0 mm
|
0.122 in
3.1 mm
|
Termoplastický elastomér
|
|
||
| 0,298 € - 0,298 € | Požiadajte o dodací termin tu |
0.165 in
4.2 mm
|
0.354 in
9.0 mm
|
0.079 in
2.0 mm
|
Termoplastický elastomér
|
|
||
| 0,3352 € - 0,3352 € | 300 Na sklade |
0.305 in
7.7 mm
|
0.197 in
5.0 mm
|
0.059 in
1.5 mm
|
Termoplastický elastomér