Rivet Feet are ideal in helping with the manoeuvring of furniture, as well as providing a high level of surface protection. The simply design of our Rivet Mount Feet make them a quick and easy, tool-free solution.
Our Rivet Foot range features UL94 HB rated Fast Feet made from Black TPE, with a Grey Acetal Rive that are ideal for wooden cabinets, equipment enclosures, free-standing electrical and electronics equipment. Soft Fast Feet are also available within this range that have a material harness of 86 Shore; they are also made of Black TPE, and have a Polypropylene pin. Also available are Snap Rivet Feet made from UL94 V2 rated Polyamide 6/6, which have a TPE base. These help protect floors and tube ends when secured to the assembly with a rivet.
Rivet Feet install with a straight-forward push-fit. They can be used as glides, bumpers, closures, slides, and as stops in a wide range of applications and assemblies. The incorporated push rivets push into pre-drilled holes. The foot is fully removable.
Skupina SR: SR5796 ,SR5803, SR5806
V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
Použite filtre alebo vyhľadajte nižšie, aby ste našli presne to, čo hľadáte
Cenové rozpätie | Dostupnosť | Maximálny priemer kompatibilného otvoru | Výška | Maximálna hrúbka panela | Plný materiál | Priemer základne | Kúpiť | |
---|---|---|---|---|---|---|---|---|
0,2759 € - 0,32 € | 10800 Na sklade |
0.197 in
5.0 mm
|
0.394 in
10.0 mm
|
0.031 in
0.8 mm
|
Termoplastický elastomér
|
0.787 in
20.0 mm
|
||
0,2608 € - 0,322 € | Požiadajte o dodací termin tu |
0.165 in
4.2 mm
|
0.236 in
6.0 mm
|
0.079 in
2.0 mm
|
Termoplastický elastomér
|
0.591 in
15.0 mm
|
||
0,2947 € - 0,408 € | 290 Na sklade |
0.146 in
3.7 mm
|
0.157 in
4.0 mm
|
0.126 in
3.20 mm
|
Termoplastický elastomér
|
0.425 in
10.8 mm
|
||
0,7694 € - 0,7694 € | 3750 Na sklade |
0.305 in
7.7 mm
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
Termoplastický elastomér
|
0.827 in
21.0 mm
|
||
0,3734 € - 0,4428 € | 634 Na sklade |
0.165 in
4.2 mm
|
0.236 in
6.0 mm
|
0.157 in
4.0 mm
|
Termoplastický elastomér
|
0.827 in
21.0 mm
|
||
0,556 € - 0,556 € | 535 Na sklade |
0.165 in
4.2 mm
|
0.189 in
4.8 mm
|
0.138 in
3.5 mm
|
Polyamid, termoplastický elastomér
|
0.394 in
10.0 mm
|
||
0,556 € - 0,556 € | 1000 Na sklade |
0.165 in
4.2 mm
|
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
Polyamid, termoplastický elastomér
|
0.5 in
12.7 mm
|
||
0,4224 € - 0,4224 € | 150 Na sklade |
0.319 in
8.1 mm
|
0.591 in
15.0 mm
|
0.031 in
0.8 mm
|
Termoplastický elastomér
|
0.787 in
20.0 mm
|
||
0,3569 € - 0,3569 € | 200 Na sklade |
0.197 in
5.0 mm
|
0.472 in
12.0 mm
|
0.031 in
0.8 mm
|
Termoplastický elastomér
|
0.787 in
20.0 mm
|
||
0,4545 € - 0,5316 € | 420 Na sklade |
0.319 in
8.1 mm
|
0.709 in
18.0 mm
|
0.047 in
1.2 mm
|
Termoplastický elastomér
|
0.787 in
20.0 mm
|
||
0,32 € - 0,32 € | Požiadajte o dodací termin tu |
0.319 in
8.1 mm
|
0.394 in
10.0 mm
|
0.047 in
1.2 mm
|
Termoplastický elastomér
|
0.787 in
20.0 mm
|
||
0,2642 € - 0,4129 € | Požiadajte o dodací termin tu |
0.205 in
5.2 mm
|
0.236 in
6.0 mm
|
0.047 in
1.2 mm
|
Termoplastický elastomér
|
0.591 in
15.0 mm
|
||
0,556 € - 0,556 € | Požiadajte o dodací termin tu |
0.146 in
3.7 mm
|
0.189 in
4.8 mm
|
0.083 in
2.1 mm
|
Polyamid, termoplastický elastomér
|
0.394 in
10.0 mm
|
||
0,556 € - 0,556 € | Požiadajte o dodací termin tu |
0.146 in
3.7 mm
|
0.138 in
3.5 mm
|
0.118 in
3.0 mm
|
Polyamid, termoplastický elastomér
|
0.5 in
12.7 mm
|
||
0,3271 € - 0,3271 € | 1300 Na sklade |
0.305 in
7.7 mm
|
0.197 in
5.0 mm
|
0.059 in
1.5 mm
|
Termoplastický elastomér
|
0.984 in
25.0 mm
|
||
0,2726 € - 0,3366 € | Požiadajte o dodací termin tu |
0.146 in
3.7 mm
|
0.157 in
4.0 mm
|
0.047 in
1.2 mm
|
Termoplastický elastomér
|
0.425 in
10.8 mm
|
||
0,2869 € - 0,375 € | Požiadajte o dodací termin tu |
0.165 in
4.2 mm
|
0.165 in
4.2 mm
|
0.071 in
1.8 mm
|
Termoplastický elastomér
|
0.827 in
21.0 mm
|
||
0,3466 € - 0,4187 € | Požiadajte o dodací termin tu |
0.165 in
4.2 mm
|
0.165 in
4.2 mm
|
0.189 in
4.8 mm
|
Termoplastický elastomér
|
0.827 in
21.0 mm
|
||
0,3044 € - 0,3758 € | Požiadajte o dodací termin tu |
0.165 in
4.2 mm
|
0.236 in
6.0 mm
|
0.031 in
0.8 mm
|
Termoplastický elastomér
|
0.827 in
21.0 mm
|
||
0,365 € - 0,4507 € | Požiadajte o dodací termin tu |
0.165 in
4.2 mm
|
0.165 in
4.2 mm
|
0.11 in
2.8 mm
|
Termoplastický elastomér
|
0.827 in
21.0 mm
|
||
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku