Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Ratchet Rivets are a coloured snap-together fastener made from plastic that requires a two rivet assembly. Simply snap the two identical ratchet rivets together to create a single connection ready for your application.These easy to use rivets require no tools, such as screws, for installation.
Ratchet Rivets can be used with Snap Rings and Snap Ring Washers, when the compatible mating hole has a 5.5mm diameter.
When used in combination with a Snap Ring, the rivet becomes suitable for very thin applications. Ratchet Rivets can also be used with Snap Ring Washer's, which acts as a special cushioning washer, providing the ratchet rivet with more surface support.
Skupina SR: SR5740
V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
Použite filtre alebo vyhľadajte nižšie, aby ste našli presne to, čo hľadáte
| Cenové rozpätie | Dostupnosť | Farba | Materiál | Výška hlavy | Hlava | Priemer hlavy | Kompatibilný rozsah hrúbky panelu | Kompatibilný rozsah priemerov otvorov | Kúpiť | |
|---|---|---|---|---|---|---|---|---|---|---|
| 0,1076 € - 0,1076 € | 1000 Na sklade |
Biela
|
Polyamid
|
0.118 in
3.0 mm
|
|
0.472 in
12.0 mm
|
0.709 - 1.102 in
18.0 - 28.0 mm
|
0.197 - 0.315 in
5.0 - 8.0 mm
|
||
| 0,1707 € - 0,1707 € | 3000 Na sklade |
Biela
|
Polyamid
|
0.118 in
3.0 mm
|
|
0.472 in
12.0 mm
|
0.354 - 0.512 in
9.0 - 13.0 mm
|
0.197 - 0.315 in
5.0 - 8.0 mm
|
||
| 0,1436 € - 0,1436 € | 12000 Na sklade |
Čierna
|
Polyamid
|
0.118 in
3.0 mm
|
|
0.748 in
19.0 mm
|
0.709 - 1.102 in
18.0 - 28.0 mm
|
0.197 - 0.315 in
5.0 - 8.0 mm
|
||
| 0,1088 € - 0,1088 € | 25000 Na sklade |
Biela
|
Polyamid
|
0.157 in
4.0 mm
|
|
0.472 in
12.0 mm
|
0.209 - 0.295 in
5.3 - 7.5 mm
|
0.197 - 0.315 in
5.0 - 8.0 mm
|
||
| 0,1607 € - 0,1607 € | 5300 Na sklade |
Čierna
|
Polyamid
|
0.118 in
3.0 mm
|
|
0.748 in
19.0 mm
|
0.354 - 0.512 in
9.0 - 13.0 mm
|
0.197 - 0.315 in
5.0 - 8.0 mm
|
||
| 0,0961 € - 0,0961 € | Požiadajte o dodací termin tu |
Biela
|
Polyamid
|
0.118 in
3.0 mm
|
|
0.748 in
19.0 mm
|
0.209 - 0.295 in
5.3 - 7.5 mm
|
0.197 - 0.315 in
5.0 - 8.0 mm
|
||
| 0,1248 € - 0,1248 € | 35000 Na sklade |
Biela
|
Polyamid
|
0.118 in
3.0 mm
|
|
0.472 in
12.0 mm
|
0.512 - 0.787 in
13.0 - 20.0 mm
|
0.197 - 0.315 in
5.0 - 8.0 mm
|
||
| 0,155 € - 0,155 € | 10800 Na sklade |
Biela
|
Polyamid
|
0.118 in
3.0 mm
|
|
0.748 in
19.0 mm
|
0.709 - 1.102 in
18.0 - 28.0 mm
|
0.197 - 0.315 in
5.0 - 8.0 mm
|
||
| 0,155 € - 0,155 € | 4000 Na sklade |
Biela
|
Polyamid
|
0.118 in
3.0 mm
|
|
0.748 in
19.0 mm
|
0.354 - 0.512 in
9.0 - 13.0 mm
|
0.197 - 0.315 in
5.0 - 8.0 mm
|
||
| 0,1146 € - 0,1146 € | 6620 Na sklade |
Čierna
|
Polyamid
|
0.157 in
4.0 mm
|
|
0.472 in
12.0 mm
|
0.709 - 1.102 in
18.0 - 28.0 mm
|
0.197 - 0.315 in
5.0 - 8.0 mm
|
||
| 0,0774 € - 0,0774 € | 50000 Na sklade |
Biela
|
Polyamid
|
0.157 in
4.0 mm
|
|
0.472 in
12.0 mm
|
0.512 - 0.787 in
13.0 - 20.0 mm
|
0.197 - 0.315 in
5.0 - 8.0 mm
|
||
| 0,0901 € - 0,0901 € | 11000 Na sklade |
Čierna
|
Polyamid
|
0.157 in
4.0 mm
|
|
0.472 in
12.0 mm
|
0.354 - 0.512 in
9.0 - 13.0 mm
|
0.197 - 0.315 in
5.0 - 8.0 mm
|
||
| 0,1399 € - 0,1399 € | 680 Na sklade |
Čierna
|
Polyamid
|
0.118 in
3.0 mm
|
|
0.748 in
19.0 mm
|
0.787 - 1.339 in
20.0 - 34.0 mm
|
0.197 - 0.315 in
5.0 - 8.0 mm
|
||
| 0,165 € - 0,165 € | 5000 Na sklade |
Biela
|
Polyamid
|
0.118 in
3.0 mm
|
|
0.748 in
19.0 mm
|
0.512 - 0.787 in
13.0 - 20.0 mm
|
0.197 - 0.315 in
5.0 - 8.0 mm
|
||
| 0,3925 € - 0,3925 € | 30 Na sklade |
Čierna
|
Polyamid
|
0.138 in
3.5 mm
|
|
0.787 in
20.0 mm
|
0.343 - 0.453 in
8.7 - 11.5 mm
|
0.394 - 0.591 in
10.0 - 15.0 mm
|
||
| 0,1337 € - 0,172 € | 18000 Na sklade |
Prírodná
|
Polyamid
|
0.067 in
1.7 mm
|
|
0.394 in
10.0 mm
|
0.224 - 0.287 in
5.7 - 7.3 mm
|
0.217 in
5.5 mm
|
||
| 0,3285 € - 0,3285 € | Požiadajte o dodací termin tu |
Priesvitná
|
PC
|
0.118 in
3.0 mm
|
|
0.472 in
12.0 mm
|
0.787 - 1.339 in
20.0 - 34.0 mm
|
0.197 - 0.315 in
5.0 - 8.0 mm
|
||
| 0,2445 € - 0,2445 € | 5000 Na sklade |
Priesvitná
|
PC
|
0.118 in
3.0 mm
|
|
0.472 in
12.0 mm
|
0.354 - 0.512 in
9.0 - 13.0 mm
|
0.197 - 0.315 in
5.0 - 8.0 mm
|
||
| 0,2573 € - 0,2573 € | 3050 Na sklade |
Priesvitná
|
PC
|
0.118 in
3.0 mm
|
|
0.472 in
12.0 mm
|
0.512 - 0.787 in
13.0 - 20.0 mm
|
0.276 - 0.315 in
7.0 - 8.0 mm
|
||
| 0,2147 € - 0,2147 € | 1755 Na sklade |
Prírodná
|
Polyamid
|
0.063 in
1.6 mm
|
|
0.402 in
10.2 mm
|
0.78 - 1.374 in
19.8 - 34.9 mm
|
0.28 - 0.281 in
7.1 - 7.1 mm
|
||
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku