Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Non-Locking Wire Saddle manufactured from Natural Nylon 6/6. The wire saddle gathers and routes cables, keeping them clear of sensitive or sharp components. They also keep cables and wires tidy and free from clutter. Ideal for use in electronics applications.
Several type options with alternative mounting styles. Options are available with smooth and round corners that help eliminate stress to fibre upon entry into the assembly. Side entry options that provide a low height where clearance is an issue are also included in this range. Options that mount in blind holes or with adhesive are also available in this varied range.
These wire saddles are suitable for a broad range of cable diameter sizes and are easy to mount.
V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
Použite filtre alebo vyhľadajte nižšie, aby ste našli presne to, čo hľadáte
| Cenové rozpätie | Dostupnosť | Vnútorná šírka | Kompatibilný priemer otvoru | Šírka základne | Vnútorná výška | Maximálna hrúbka kompatibilného panela | Dĺžka základne | Kúpiť | |
|---|---|---|---|---|---|---|---|---|---|
| 0,274 € - 0,3382 € | 9550 Na sklade |
0.437 in
11.1 mm
|
|
|
0.169 in
4.3 mm
|
|
|
||
| 0,1018 € - 0,1084 € | 3000 Na sklade |
0.437 in
11.1 mm
|
0.15 in
3.8 mm
|
0.61 in
15.5 mm
|
0.169 in
4.3 mm
|
|
0.449 in
11.4 mm
|
||
| 0,3382 € - 0,3382 € | Požiadajte o dodací termin tu |
0.437 in
11.1 mm
|
|
|
1.039 in
26.4 mm
|
|
|
||
| 0,274 € - 0,3382 € | Požiadajte o dodací termin tu |
0.437 in
11.1 mm
|
|
|
0.358 in
9.1 mm
|
|
|
||
| 1,4447 € - 1,4447 € | Požiadajte o dodací termin tu |
0.437 in
11.1 mm
|
0.15 in
3.8 mm
|
0.61 in
15.5 mm
|
1.039 in
26.4 mm
|
|
1.311 in
33.3 mm
|
||
| 0,2814 € - 0,2814 € | 4475 Na sklade |
0.402 in
10.2 mm
|
|
|
0.22 in
5.6 mm
|
|
|
||
| 0,3192 € - 0,3192 € | Požiadajte o dodací termin tu |
0.465 in
11.8 mm
|
0.228 in
5.8 mm
|
0.476 in
12.1 mm
|
0.256 in
6.5 mm
|
|
1 in
25.4 mm
|
||
| 0,363 € - 0,363 € | 850 Na sklade |
0.465 in
11.8 mm
|
0.228 in
5.8 mm
|
0.476 in
12.1 mm
|
0.256 in
6.5 mm
|
|
1 in
25.4 mm
|
||
| 0,9198 € - 0,9198 € | Požiadajte o dodací termin tu |
0.402 in
10.2 mm
|
|
|
0.449 in
11.4 mm
|
|
|
||
| 0,3601 € - 0,3601 € | 1500 Na sklade |
|
|
0.984 in
25.0 mm
|
|
|
0.984 in
25.0 mm
|
||
| 0,535 € - 0,535 € | 172 Na sklade |
1.13 in
28.7 mm
|
0.031 in
0.8 mm
|
0.748 in
19.0 mm
|
0.988 in
25.1 mm
|
|
0.984 in
25.0 mm
|
||
| 0,2755 € - 0,3382 € | 9000 Na sklade |
0.437 in
11.1 mm
|
|
|
0.728 in
18.5 mm
|
|
|
||
| 0,309 € - 0,3833 € | 3000 Na sklade |
0.437 in
11.1 mm
|
0.15 in
3.8 mm
|
0.61 in
15.5 mm
|
0.358 in
9.1 mm
|
|
0.642 in
16.3 mm
|
||
| 0,4723 € - 0,5248 € | Požiadajte o dodací termin tu |
0.335 in
8.5 mm
|
0.335 in
8.5 mm
|
0.63 in
16.0 mm
|
0.335 in
8.5 mm
|
|
2.354 in
59.8 mm
|
||
| 0,4869 € - 0,5423 € | 6300 Na sklade |
0.445 in
11.3 mm
|
0.445 in
11.3 mm
|
0.72 in
18.3 mm
|
0.445 in
11.3 mm
|
|
0.815 in
20.7 mm
|
||
| 0,2547 € - 0,2645 € | 1000 Na sklade |
0.370 in
9.4 mm
|
0.374 in
9.5 mm
|
0.374 in
9.5 mm
|
0.450 in
11.4 mm
|
|
0.374 in
9.5 mm
|
||
| 0,1575 € - 0,1894 € | 1000 Na sklade |
1.13 in
28.7 mm
|
|
|
0.988 in
25.1 mm
|
0.063 in
1.6 mm
|
|
||
| 0,4548 € - 0,4548 € | Požiadajte o dodací termin tu |
1.13 in
28.7 mm
|
0.031 in
0.8 mm
|
0.748 in
19.0 mm
|
0.988 in
25.1 mm
|
|
0.984 in
25.0 mm
|
||
| 0,4606 € - 0,4606 € | 500 Na sklade |
0.835 in
21.2 mm
|
0.031 in
0.8 mm
|
0.748 in
19.0 mm
|
0.748 in
19.0 mm
|
|
0.984 in
25.0 mm
|
||
| 0,1934 € - 0,2332 € | Požiadajte o dodací termin tu |
0.835 in
21.2 mm
|
|
1.055 in
26.8 mm
|
0.748 in
19.0 mm
|
0.079 in
2.0 mm
|
1.11 in
28.2 mm
|
||
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku