Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Materiál: Polyamid 6.6, 40% Glass Filled PPS, 25% Glass Filled Nylon 6 Farba: Prírodná, Čierna Norma pre horľavosť materiálu: , UL94 V-2, UL94 V-0, UL94 HBSkupina SR: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
Použite filtre alebo vyhľadajte nižšie, aby ste našli presne to, čo hľadáte
| Cenové rozpätie | Dostupnosť | Výška príruby | Minimálny vonkajší priemer | Farba | Materiál | Vnútorný priemer | Maximálny vonkajší priemer | Kúpiť | |
|---|---|---|---|---|---|---|---|---|---|
| 0,5306 € - 0,5306 € | 2000 Na sklade |
0.079 in
2.0 mm
|
0.354 in
9.0 mm
|
Prírodná
|
Polyamid 6.6
|
0.236 in
6.0 mm
|
0.472 in
12.0 mm
|
||
| 1,4432 € - 1,4432 € | Požiadajte o dodací termin tu |
0.083 in
2.1 mm
|
0.945 in
24.0 mm
|
Prírodná
|
Polyamid 6.6
|
0.787 in
20.0 mm
|
1.181 in
30.0 mm
|
||
| 0,0807 € - 0,1279 € | Požiadajte o dodací termin tu |
0.087 in
2.2 mm
|
0.201 in
5.1 mm
|
Čierna
|
Polyamid 6.6
|
0.138 in
3.5 mm
|
0.276 in
7.0 mm
|
||
| 0,0774 € - 0,1227 € | Požiadajte o dodací termin tu |
0.098 in
2.5 mm
|
0.138 in
3.5 mm
|
Čierna
|
Polyamid 6.6
|
0.118 in
3.0 mm
|
0.217 in
5.5 mm
|
||
| 0,1206 € - 0,1691 € | Požiadajte o dodací termin tu |
0.315 in
8.0 mm
|
0.272 in
6.9 mm
|
Čierna
|
Polyamid 6.6
|
0.205 in
5.2 mm
|
0.472 in
12.0 mm
|
||
| 0,1293 € - 0,1661 € | Požiadajte o dodací termin tu |
0.591 in
15.0 mm
|
0.307 in
7.8 mm
|
Čierna
|
Polyamid 6.6
|
0.24 in
6.1 mm
|
0.472 in
12.0 mm
|
||
| 0,1156 € - 0,1603 € | 1300 Na sklade |
0.079 in
2.0 mm
|
0.311 in
7.9 mm
|
Čierna
|
Polyamid 6.6
|
0.244 in
6.2 mm
|
0.472 in
12.0 mm
|
||
| 1,4437 € - 1,5428 € | Požiadajte o dodací termin tu |
0.118 in
3.0 mm
|
3.858 in
98.0 mm
|
Prírodná
|
Polyamid 6.6
|
1.969 in
50.0 mm
|
2.244 in
57.0 mm
|
||
| 0,3615 € - 0,3688 € | Požiadajte o dodací termin tu |
0.063 in
1.6 mm
|
0.205 in
5.2 mm
|
Prírodná
|
Polyamid 6.6
|
0.173 in
4.4 mm
|
0.343 in
8.7 mm
|
||
| 0,1077 € - 0,1501 € | 3000 Na sklade |
0.059 in
1.5 mm
|
0.429 in
10.9 mm
|
Prírodná
|
Polyamid 6.6
|
0.122 in
3.1 mm
|
0.709 in
18.0 mm
|
||
| 0,172 € - 0,223 € | 2498 Na sklade |
0.059 in
1.5 mm
|
0.508 in
12.9 mm
|
Prírodná
|
Polyamid 6.6
|
0.402 in
10.2 mm
|
0.748 in
19.0 mm
|
||
| 0,1152 € - 0,1837 € | 250 Na sklade |
0.02 in
0.5 mm
|
0.256 in
6.5 mm
|
Čierna
|
Polyamid 6.6
|
0.244 in
6.2 mm
|
0.472 in
12.0 mm
|
||
| 0,4928 € - 0,6084 € | 3000 Na sklade |
0.236 in
6.0 mm
|
1.299 in
33.0 mm
|
Prírodná
|
Polyamid 6.6
|
0.965 in
24.5 mm
|
1.969 in
50.0 mm
|
||
| 0,0761 € - 0,0761 € | 2000 Na sklade |
0.079 in
2.0 mm
|
0.472 in
12.0 mm
|
Prírodná
|
Polyamid 6.6
|
0.315 in
8.0 mm
|
0.63 in
16.0 mm
|
||
| 0,1154 € - 0,1603 € | Požiadajte o dodací termin tu |
0.059 in
1.5 mm
|
0.429 in
10.9 mm
|
Prírodná
|
Polyamid 6.6
|
0.165 in
4.2 mm
|
0.709 in
18.0 mm
|
||
| 0,2565 € - 0,3557 € | 2000 Na sklade |
0.118 in
3.0 mm
|
0.858 in
21.8 mm
|
Prírodná
|
Polyamid 6.6
|
0.791 in
20.1 mm
|
1.417 in
36.0 mm
|
||
| 0,2565 € - 0,3557 € | 7000 Na sklade |
0.118 in
3.0 mm
|
0.858 in
21.8 mm
|
Prírodná
|
Polyamid 6.6
|
0.717 in
18.2 mm
|
1.417 in
36.0 mm
|
||
| 0,15 € - 0,157 € | 900 Na sklade |
0.079 in
2.0 mm
|
0.63 in
16.0 mm
|
Prírodná
|
Polyamid 6.6
|
0.394 in
10.0 mm
|
0.827 in
21.0 mm
|
||
| 0,2152 € - 0,2222 € | 7900 Na sklade |
0.118 in
3.0 mm
|
0.701 in
17.8 mm
|
Prírodná
|
Polyamid 6.6
|
0.638 in
16.2 mm
|
1.26 in
32.0 mm
|
||
| 0,1383 € - 0,1383 € | 5900 Na sklade |
0.039 in
1.0 mm
|
0.157 in
4.0 mm
|
Prírodná
|
Polyamid 6.6
|
0.122 in
3.1 mm
|
0.244 in
6.2 mm