Menu Search
Offerte aanvragen

Voeg bij grote volumes en op maat gemaakte producten, deze toe aan uw winkelwagen en klik op offerte aanvragen, of neemcontact met onsop en we zullen binnen 2 werkdagen reageren.

Zeskantkop Machines Mechanische componenten

 (3 productgroepen)

Lijst Rooster

Shoulder Bolts - Hex Head

Op voorraad Klik hier om de actuele levertijd aan te vragen.

These Shoulder bolts, also known as shoulder screws, are a type of fastener with a plain section shoulder in between the head and threaded portion of the screw. The shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.

It decreases stress concentration and lowers the likelihood of damage or failure. It is also durable, corrosion-resistant, and nonmagnetic. It can handle high loads, vibrations, and harsh environments.

Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt. The hex head shape enables simple torque application with a wrench or socket, delivering a tight and solid connection. It is widely utilised in various sectors, including automotive, industrial, electronics, and construction.

  • This shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.
  • Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt.
  • It is durable, corrosion-resistant, and nonmagnetic.
  • It can handle high loads, vibrations, and harsh environments.
Material: 303 Stainless Steel, Steel

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

Shoulder Screws - Hex Socket Head

Op voorraad Klik hier om de actuele levertijd aan te vragen.

These Shoulder Screws, also known as shoulder bolts, are a type of fastener with a cylindrical shoulder that separates the screw's head from its threaded part. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.

Shoulder Screws are useful in situations that call for a mounting pin, dowel, joint, shaft, or sliding action. It is somewhat magnetic, strong, and corrosion resistant, but not in very harsh conditions.

This range of Shoulder Screws features a hexagonal socket head, which allows them to be easily tightened or loosened with an Allen wrench or hex key. They also feature a non-smooth head, which aids in gripping. These screws are suitable for electronics, machinery and automotive applications.

  • Shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.
  • Easily tightened or loosened with an Allen wrench or hex key.
  • It is somewhat magnetic, strong, and corrosion resistant.
Material: Stainless Steel, Black Steel

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

Ventilatieschroeven met zeskantkop

Op voorraad Klik hier om de actuele levertijd aan te vragen.

Ventilatieschroeven zijn bevestigingsmiddelen met een gat dat door het midden is geboord, waardoor gassen die vastzitten aan de onderkant van een blind gat met schroefdraad kunnen ontsnappen via de kern en zorgen voor luchtstroming binnen een toepassing. De schroeven zijn een veelgebruikte optie voor HV- en UHV-systemen omdat hun centrale ontluchtingsfunctie virtuele lekkage van hoogvacuümsystemen vermindert.

Dit assortiment ventilatieschroeven heeft een zeskantkop. Ze zijn gemaakt van rvs.

  • Materiaal: RVS
  • AISI 304, 1.4301
  • Sterkteklasse: 70

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)