Voeg bij grote volumes en op maat gemaakte producten, deze toe aan uw winkelwagen en klik op offerte aanvragen, of neemcontact met onsop en we zullen binnen 2 werkdagen reageren.
(2 productgroepen)
These Constant Torque Hinges articulate and hold the panel in position, thus eliminating the need for a gas strut or lid stay. The torque value is fixed to a specific value, requiring no adjustment along it's lifecycle and the range includes hinges made from a variety of materials and different fixed torque values, including detent hinges.
These spherical Sealing Discs seal and secure a range of products due to their strong adhesive backing, which prevents the discs from peeling off or getting loose.
Ideal for an economical, professional finish. This series has two varieties: one with an acrylic-based bond removable for applications and one with a permanent bond.
It is simple to apply by peeling away the backing and exposing the sticky surface and pressing it onto the surface. There is an option for centre perforation or plain discs, and it is commonly used in various applications, including packaging, labelling, and product security.
Helaas is er een time-out opgetreden voor uw sessie vanwege inactiviteit. Meld u aan of herlaad de pagina om verder te gaan