Menu Search
Offerte aanvragen

Voeg bij grote volumes en op maat gemaakte producten, deze toe aan uw winkelwagen en klik op offerte aanvragen, of neemcontact met onsop en we zullen binnen 2 werkdagen reageren.

Permanent Afdichtingstape Zelfklevende afdichtingen

 (3 productgroepen)

Lijst Rooster

Weather Stripping & Gasket Tape - EPDM

Op voorraad Klik hier om de actuele levertijd aan te vragen.

EPDM Weather Stripping & Gasket Tape is a closed cell foam offering great barrier protection from moisture and air, excellent weather and oxidation resistance, excellent conformability, flexibility at low temperatures, and good for outdoor use.

Specifications:

  • Permanent acrylic based pressure sensitive adhesive
  • ASTM D1667
  • Density (lb/ft3): 7
  • Compression Deflection: 2 psi
  • Compression Set: (50%) 8 max
  • Service Temperature: Rubber based: -40F to 180F
  • FMVSS 302.

Applications:
  • HVAC
  • Appliance
  • Construction
  • General assembly.

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

Weather Stripping & Gasket Tape - Low Density PVC

Op voorraad Klik hier om de actuele levertijd aan te vragen.

Low-Density PVC Weather Stripping is a closed-cell foam offering great barrier protection from moisture and air, excellent weather and oxidation resistance, excellent conformability, flexibility at low temperatures, and good for outdoor use. Specifications-: Adhesive: Permanent acrylic-based pressure-sensitive adhesive. Test Method: ASTM D1667Density (lb/ft3): 7Compression Deflection: 2 psi. Compression Set: (50%) 8 max. Service Temperature: Rubber-based: -40F to 180F Flammability: FMVSS 302Applications. HVAC Appliance. Construction. General assembly. RV/Trailer/Truck.

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

Weather Stripping & Gasket Tape - Urethane (Poron)

Op voorraad Klik hier om de actuele levertijd aan te vragen.

High-Density-Urethane (Poron) Weather Stripping is an open-cell foam that exhibits closed cell characteristics when compressed. It offers very low compression set, good shock absorption, and low out-gassing. Adhesive: Permanent rubber-based or permanent acrylic-based pressure-sensitive adhesive. Our rubber-based adhesive system includes a film carrier for non-stretch characteristics. Test Method: ASTM D3574; Density (lb/ft3): 15 ; Compression Deflection: 4 to 8 psi.; Compression Set: (50%) 10 max. Service Temperature: Rubber-based: -20F to 150F; Acrylic-based: -20F to 190F Flammability: FMVSS 302; UL94 HBF ; 3/16 Electrical enclosures. Access doors/panels. Louver and vent gasketing. Lighting. HVAC enclosures. Electronics.

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)