Voeg bij grote volumes en op maat gemaakte producten, deze toe aan uw winkelwagen en klik op offerte aanvragen, of neemcontact met onsop en we zullen binnen 2 werkdagen reageren.
(16 productgroepen)
Double Sided Suction Caps that have a flat, circular design with a suction cup on each side which securely holds, separates and cushions two parallel surfaces.
The design joins clean, flat surfaces without requiring a mounting hole or other fastener.
Ideal for mounting self-hanging displays, which contain a double suction cup. It is sometimes used as a stabiliser for glass table tops.
Groove Single Sided Suction Cups are easy to attach to clean, flat surfaces such as glass. It is an ideal solution for mounting self-hanging displays, signage and retail merchandising.
The groove on the back of the suction cup is designed to fit securely into a bracket or mounting object, creating a stable and secure hold.
They are a practical and cost effective solution for creating a temporary hold on smooth, non-porous surfaces.
Lip Single Sided Suction Cup is easy to attach to clean, flat surfaces such as glass. It is an ideal solution for mounting self-hanging displays, signage and retail merchandising.
They consist of a flexible, suction cup with a lip on the back side that allows them to be easily mounted onto a variety of objects.
They are a practical and cost effective solution for creating a temporary hold on smooth, non-porous surfaces.
Single Sided Suction Cup are easy to attach to clean, flat surfaces such as glass. It is an ideal solution for mounting self-hanging displays, signage and retail merchandising.
This suction cup uses a push fit fixing method designed to be easily inserted into a mounting hole or socket on an object, creating a secure and stable fixing.
They are a practical and cost effective solution for creating a temporary hold on smooth, non-porous surfaces.
Hole Single Sided Suction Cup is easy to attach to clean, flat surfaces such as glass. It is an ideal solution for mounting self-hanging displays, signage and retail merchandising.
The hole on the back side of the suction cup is designed to fit securely onto a mounting bracket or object, creating a stable and secure attachment.
They are a practical and cost effective solution for creating a temporary hold on smooth, non-porous surfaces.
Thumb Tack Single Sided Suction Cup is easy to attach to clean, flat surfaces such as glass. It is an ideal solution for mounting self-hanging displays, signage and retail merchandising.
The thumb tack on the suction cup's back side is intended to add another point of stability by enabling the suction cup to be firmly driven into a surface, resulting in a more stable grasp.
They are a practical and cost effective solution for creating a temporary hold on smooth, non-porous surfaces.
Single Sided Suction Cup is easy to attach to clean, flat surfaces such as glass.
It features an attached metal or plastic hook making it ideal for mounting self-hanging displays, signage and merchandising in retail outlets.
They are a practical and cost effective solution for creating a temporary hold on smooth, non-porous surfaces.
Industrial Castors are ideal for heavy duty applications or industries, such as; automotive, engineering, manufacturing and others. Ultimately designed to bear heavy loads, these castors are likely to be used on items like dolly carts, storage racks, tow lines, maintenance equipment, platform trucks and others. Our offering includes Bolt Hole, Threaded Stem, Fixed Plate and Swivel Plate castor type options - manufactured in a variety of colours and materials including, Rubber, Nylon, Cast Iron and Polyurethane. A choice of load capacities and size options are available to suit your application needs.
Medical Castors are pivotal in the mobility of equipment in the healthcare sector, whether in hospitals, care homes, laboratories and more. Enter any medical facility and you will find portable equipment, such as; patient monitors and devices, ventilators, beds, medical carts and trolleys, hoists, wheelchairs, and others that all make use of castors and wheels. Our extensive range features different castor types, including; Levina, Linea, Twinwheel, Swivel, Fixed plate and others. These castors are offered in a choice of colours and materials, such as Polyurethane, Zinc Plated Steel and Nylon. A plethora of load capacities and size options are available to suit your application needs.
These aestically pleasing castors are a great option for equipment typically found in offices and other commercial premises. Our range of Furniture & Office Castors can be applied to desk chairs, pedastals, storage trolleys, meeting tables and more. The materials offered in this range include; Rubber, Nylon, Zinc Plated Steel and more. A variety of type options are available to suit your requirments, including; Spherical, Twinwheel, Bolt Hole, Spoke Wheel, Knurled Stem and others. Our range is available in varying load capacity and size options.
Our multifunctional Levelling castors are an ideal choice for machinary, cabinets, portable equipment and transportation. Move and position large equipment single handedly, with ease. The wheel is made from black poloyamide and features aluminium housing. A range of fittings and adjustments are available, with up to 1500Kg load capacity.
A mixture of Castor Fittings, including; castor fitting plates, metal or plastic sockets, gripneck and threaded stems. Compatible with castors with a blind hole mount. Choose according to desired attachment method and size of castor mounting holes. A choice of material options to suit your application needs.
An ideal choice for the food and hospitality industry, these Catering Castors are likely to be used on equipment, such as; hostess trolleys, ovens and other portable cooking equipment, waste bins, kitchen units, storage racks and more. Our range includes tyres made from materials, including; Polyurethane, Stainless Steel and Nylon. An array of load capacities and size options are available to suit your application needs.
Our Float-On Castors are designed for use in wet and dry conditions. They ensure smooth movement of delicate or polished flat materials. The balls are availble in two matieral and colour options. The red polyurethane (Shore A 90-95) ball is more hardwearing. The black rubber (Shore A 80-85) us for most other applications. The height is adjustable making these very practical. Features a BZP stem. Right or left hand orientation options are available to suit your needs. Comes either fully or partially assembled, and also available in a 'ball only' option.
We offer a wide selection of Castor Wheels to suit an array of applications, across several industries. Our wheels are available in materials including; Polyamide, Polyurethane, Rubber and Thermoplastic. A great choice of colours to choose from too, such as; Red, Blue, Grey, Black and White - in a range of sizes and load capactities to suit your purpose.
High Temperature Castors are ideal for equipment like bakery oven wheels, as well as in applications where high heats are expected - such as; industrial oven equipment and autoclaves. Plus other applications in need of high temperature resistance. Our range features Bolt Hole, Fixed Plate and Swivel Plate castors. These come in a choice of material and colour options, including Thermoplastic, Stainless Steel and Rubber. Different load capacity and sizes are available.
Helaas is er een time-out opgetreden voor uw sessie vanwege inactiviteit. Meld u aan of herlaad de pagina om verder te gaan