Menu Search
Offerte aanvragen

Voeg bij grote volumes en op maat gemaakte producten, deze toe aan uw winkelwagen en klik op offerte aanvragen, of neemcontact met onsop en we zullen binnen 2 werkdagen reageren.

IP rated Kwartslagsloten Wielen

 (12 productgroepen)

Lijst Rooster

Cam Locks - Wing Knobs

Op voorraad Klik hier om de actuele levertijd aan te vragen.

Cam Locks with Wing Knobs are designed to lock and secure access to panels and doors with a rotating cam (pawl), which features a quarter-turn operation. The cam is secured by engaging the frame or keeper on the back side. Left-hand and right-hand application is possible.

The range is available in a choice of materials and aesthetically pleasing finishes. These Cam Locks are non-locking.

  • Materials: Die-Cast Zinc Alloy and Polyamide (PA)
  • Finishes: Black Powder Coating, Chrome Plating and No Finish

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

Mini Spring Action Quarter Turn Latches

Op voorraad Klik hier om de actuele levertijd aan te vragen.

Mini Quarter Turn Locks come in an array of head styles, grip ranges, and types to suit a range of application needs. Type 1 operates with a spring action and is made from a strong die-cast zinc alloy

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

Quarter Turn Lock

Op voorraad Klik hier om de actuele levertijd aan te vragen.

This Quarter Turn Lock is vibration proof and suitable for left and right hand. The opening of the lock is only possible by pushing and rotating the driver with the key.This range of Quarter Turn Latch is offered in a selection of finishes and drivers to suit many applications and is to be used  16.5 x 19.0 mm cut out.

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

Quarter Turn Locks - Easy Fixing

Op voorraad Klik hier om de actuele levertijd aan te vragen.

The Easy Fixing Quarter Turn Lock is easily fitted into a 20.2 x 22.2 mm cut out and secured with the help of a clip. It is suitable for left and right hand. The internal spring provides a 1.5 mm torsion and it can be used for panel thickness from 0.8 to 2.0 mm.

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

Quarter Turn Spring Latches

Op voorraad Klik hier om de actuele levertijd aan te vragen.

Quarter Turn Latches with spring are ideal for use on electrical cabinets and enclosures. Seven head styles and six grip ranges are available, as well as two material options (stainless steel and die cast zinc alloy), in a choice of finishes. The variations are wide ranging for this product.

  • IP65 rated
  • Finishes include; stainless steel, black powder coated or chrome plated.

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

Quarter Turn Latches - Pad lockable w/Wing Knob

Op voorraad Klik hier om de actuele levertijd aan te vragen.

Featured with Padlock Fittings for additional security option when sealed with a padlock. They are also fitted with a rubber gasket for additional sealing properties. On offer are right and left hand door orientations and an array of grip ranges

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

Threaded Plastics Quarter Turn Latches

Op voorraad Klik hier om de actuele levertijd aan te vragen.

Quarter Turn Latches with Spring are made from Polyamide that is 30% glass-fibre reinforced. It is a lightweight alternative to our range of Die-Cast Zinc Alloy Quarter Turn Latches.

The range features a choice of locking options, with head styles including; 5mm Double Bit, 8mm Square, 8mm Triangle and Slotted.

The latches are supplied with a metal lock nut, but a plastic lock nut can be purchased separately.

  • Seals to IP65 standard
  • Colour: Black

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

Quarter Turn Latches - Wing Knob

Op voorraad Klik hier om de actuele levertijd aan te vragen.

Quarter Turn Latch with Wing Knobs are designed to secure doors, cabinets, enclosures, and other access points. They are operated by twisting the knob 90 degrees, which causes the latch to engage or disengage, making them ideal for applications requiring frequent opening and shutting. Each lock comes with an outer sealing gasket and an assembly nut.

It is made to be easy and quick to install by inserting it into the installation hole and tightening the nut. The range of products includes various materials, finishes, and grip ranges that are utilised in various applications, such as electrical enclosures, furniture cabinets, and equipment covers.

  • Material: PA and Die Cast Zinc Alloy
  • Finishes: Chrome Plate and Black Powder Coating

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

Quarter Turn Latches - Wing Knobs w/Extra Long Housing

Op voorraad Klik hier om de actuele levertijd aan te vragen.

Quarter Turn Latches with Wing Knobs are available with an extra long housing. These are ideal for sound-proof or isolated doors and are supplied with a rubber gasket for additional sealing properties. They are available in both Chrome Plated and Black Coated Die-cast Zinc and in an array of grip ranges

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

Thick Door Quarter Turn Latches

Op voorraad Klik hier om de actuele levertijd aan te vragen.

Cover Locks are most commonly used with thick panels, such as insulated panels and thick doors. The are supplied with a 5mm double-bit head and a rubber sealing gasket.

  • Seals to IP65 standard
  • Material: Die Cast Zinc Alloy
  • Finish: Chrome Plated

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

Handle Turn Cam Latches - T Handle

Op voorraad Klik hier om de actuele levertijd aan te vragen.

Handle Turn Cam Latches feature an T-shaped handle. They are commonly used cabinet and furniture applications.

The cam latches compression allows for a more secure seal where IP/NEMA performance is required. This also allows for improved insulation against noise and vibration conditions.

With locking and non-locking options to choose, you are sure to find a solution for your application.

  • Lock Type options; Keyed Alike, Keyed to Differ, Keyed CH751, Keyed J327 and Keyless
  • Several mounting orientations; Left-hand, Right-hand and Universal
  • Screw mount design

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

Cam Locks - Cylinder Locking

Op voorraad Klik hier om de actuele levertijd aan te vragen.

Cam Latches are designed to lock and secure access to your panels and doors with a rotating cam that is secured by engaging the frame or keeper on the rear side.

These locks offer a tool-free assembly for quick and easy mounting. They can be mounted on to doors with common thickness and are ideal for lightweight access applications.

The range is is available with a choice of Lock Types, includes; Master Key, Keyed Alike and Keyed to Differ,

  • Materials: Stainless Steel and Die Cast Zinc Alloy
  • Finish Options: Powder Coating, Chrome Plating and Stainless Steel
  • Colours: Black and Natural (Silver)

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)