Voeg bij grote volumes en op maat gemaakte producten, deze toe aan uw winkelwagen en klik op offerte aanvragen, of neemcontact met onsop en we zullen binnen 2 werkdagen reageren.
(32 productgroepen)
These Ball and Socket Joints with sealing caps are used to connect two components in numerous ways. It has little friction and wear, assuring long-lasting performance for smooth operations.
They are made up of a ball that fits into a socket, allowing the two sections to move freely relative to each other. In most ball and socket joints, the ball is positioned on a spindle that spins within a housing. The housing is typically affixed to each of the two components being combined. A sealing cap is connected to the housing to prevent dust, debris, and other particles from entering the joint and causing damage.
It is supplied without a hexagon nut. Due to their ease of installation and secure connection, they are extensively used in automation systems, medical equipment, and construction equipment.
These Male Heavy Duty Rods end with Integral Spherical Plain Bearing and are used to connect two rods, cables, or other components. They are made up of a threaded male stud on one end and an integrated spherical plain bearing on the other. The spherical plain bearing allows for angular misalignment and accepts radial and axial loads, making it ideal for applications requiring flexibility and load-carrying capabilities.
The rod end ball moves on a plastic bearing shell made of a glass fibre-filled nylon/Teflon composite. This design ensures a maintenance-free rod end. Heavy-duty plain-bearing rod ends feature less initial movement friction and almost no clearance. Another advantage of the plastic substance is that it can absorb numerous foreign particles, preventing harm.
It is threaded into the corresponding component. It can also endure temperatures ranging from -30C to +60C without losing load capacity. Higher temperatures lower load capacity. It is utilised in steering systems, suspension systems, and linkages for automotive, construction, and industrial automation applications.
These Clevis Joint Mating Pieces are meant to work with the clevis joint, allowing for smooth and controlled movement. These are intended to fit between our clevis joints to provide a connection where an angular offset is required.
The excellent fit of the mating piece provides for a tight and solid connection with the clevis joint, assuring stability, reliability, and optimal load transmission. The smooth surface finish of the mating piece decreases friction and wear between the mating components, contributing to the overall longevity and efficiency of the joint.
It ensures they remain aligned and engaged under varying loads and conditions by providing a reliable and safe connection. The thread size is designed to match the clevis joint, making installation and removal simple. Used in various applications for steering linkages, suspension systems, and control mechanisms in the automotive industry, manufacturing, and construction.
These Single Universal Joints are used when rotational mobility and flexibility between misaligned shafts are required. It transmits torque and rotation between two non-aligned shafts while accommodating angular misalignment.
They are meant to transmit torque and change length while allowing for slight angular misalignments between the input and output shafts. Furthermore, the drive speed of universal joints with journal bearings is available for 1000 rpm and 4000 rpm. Designed to endure large loads and provide consistent performance in harsh conditions.
Available with simple or needle roller bearings that are lubricated for life and require no maintenance. On request, keyed bores or square bores can be provided. It can bend up to 45 degrees per joint, and are precise, silent and smooth running. It may be installed and removed into the application using specific tools. Typical applications include industrial machinery, and conveyor systems.
These Telescopic universal joints combine the functions of a universal joint and a telescopic shaft. These joints comprise two yokes joined by a telescopic shaft, which allows for angular misalignment and compensates for length changes. It allows the joint to expand and retract to accommodate variations in distance between the linked components.
They are designed to transfer torque and modify length while accommodating minor angular misalignments between the input and output shafts. Furthermore, the driving speed of universal joints should not exceed 1000 rpm. Made to withstand heavy loads and offer dependable performance in harsh environments.
It has a maximum bending angle of 45 per joint. It may be inserted and removed using specific tools. Typical applications include industrial machinery, and conveyor systems.
These Ball and Socket Joints may be used to join two components in various ways. It is strong and long-lasting, guaranteeing dependable performance even under enormous loads. It allows for efficient and accurate movement, ensuring smooth operation and reducing friction.
It has a ball-shaped end and a socket-shaped housing, giving it a lot of mobility and flexibility. Its design allows rotation and angular motion, making it perfect for multidirectional applications.
It is supplied without a hexagon nut. Due to their ease of installation and secure connection, they are extensively used in automation systems, medical equipment, and construction equipment.
These Ball and Socket Joints with flat housings are used to connect two items together. The joints' ball and socket system allows for smooth and flexible movement in numerous directions. The flat part of the housing aids installation by allowing a spanner to grip the part.
The ball and socket provide long-lasting performance and smooth operation by reducing friction and wear in connecting components by allowing flexibility where there are offsets.
It is supplied without a hexagon nut. Due to their ease of installation and secure connection, they are extensively used in automation systems, medical equipment, and construction equipment.
These Clevis Pins are cylindrical pins with a flat head on one end. It is intended to fit into the holes of a clevis joint, forming a pivotal connection that allows for angular movement and adjustment.
It has exceptional strength, durability, and corrosion resistance. Its cylindrical design enables simple insertion into the holes and rotation of the mating component. At the same time, the flat head provides a stop during installation.
Its design allows for quick and easy disassembly, modification, or replacement of the pin as needed. Used in the automobile industry, manufacturing, and construction for steering linkages, suspension systems, and control mechanisms.
These Clevis Retention Clips are used to hold a clevis pin in place, providing a reliable and convenient option for maintaining mechanical connections' integrity.
It has a loop-like or U-shaped design that fits around the base of a clevis joint, locking it in place and preventing unintentional disconnection, resulting in a neat, compact assembly. The steel material ensures longevity and the capacity to withstand large weights, as well as resistance to wear and corrosion.
It is simple to install and detach from the clevis joint. Used in various applications for steering linkages, suspension systems, and control mechanisms in the automotive industry, manufacturing, and construction.
Verstelbare kantelglijvoetjes gemaakt van zwart polypropyleen (PP) met een verzinkt stalen kogel en bout. Deze kantelglijvoetjes zijn ideaal voor hoektoepassingen en zijn verstelbaar voor gebruik op oneffen vloeren.
Geschikt voor gebruik met insteekdoppen met schroefdraad.
Glijvoeten met verstelbare, soepele voet.
These Female Heavy Duty Rods join two rods, cables, or other components and end with an Integral Spherical Plain Bearing. They comprise a female threaded housing and an integrated spherical plain bearing. The spherical plain bearing supports both radial and axial loads. It allows for angular misalignment, making it ideal for applications requiring flexibility and load-carrying capabilities.
The rod end ball is supported by a plastic bearing shell constructed of glass fibre-filled nylon/Teflon composite. This design assures a rod end that requires no maintenance. Plain-bearing rod ends have minimal initial movement friction and nearly no clearance. Another benefit of the plastic composition is that it can absorb many foreign particles, thus reducing injury.
It offers a long-lasting finish that is resistant to corrosion and wear. The female threaded housing makes it simple to connect to a corresponding component. It can also withstand temperatures ranging from -30C to +60C while maintaining load capacity. Higher temperatures lower load capacity. It is utilised in steering systems, suspension systems, and linkages for automotive, construction, and industrial automation. applications
Dit assortiment industriële kantelbare stelvoeten is voorzien van een draadeind gemaakt van 304 RVS, bevestigd aan een zwarte polyamide (PA) basis, waardoor een maximale articulatie van 30 mogelijk is. Ideaal voor gebruik in de voedingsmiddelenindustrie en de horecasector.
Industriële zwenkwielen zijn ideaal voor zware toepassingen of industrieën, zoals; auto-industrie, machinebouw, productie en anderen. Deze zwenkwielen zijn uiteindelijk ontworpen om zware lasten te dragen en zullen waarschijnlijk worden gebruikt op artikelen zoals o.a. dolly-karren, opslagrekken, sleepkabels, onderhoudsapparatuur, platformwagens. Ons aanbod omvat opties voor boutgat, draadstang, vaste plaat en zwenkplaat - vervaardigd in een verscheidenheid aan kleuren en materialen, waaronder rubber, nylon, gietijzer en polyurethaan. Er is een keuze aan laadvermogens en grootte opties beschikbaar om aan uw toepassingsbehoeften te voldoen.
Ons assortiment premium machine stelvoeten is bedoeld voor toepassingen waarbij een montagevoet van hoge kwaliteit vereist is, inclusief mechanische en elektronische rekken. Ze zijn verkrijgbaar met een rvs of zacht stalen draadeind, bevestigd aan een polyamide (PA) of rvs basis. De serie kan ook met of zonder boutgaten worden geleverd.
Ons assortiment standaard machine stelvoeten gemaakt met verzinkt stalen einddraad en een polyamide (PA) basis, is geschikt voor het ondersteunen van machines, elektronische rekken en toepassingen van transportbanden. De voeten hebben een maximale articulatie van 20 graden en kunnen in varianten met of zonder boutgaten worden gekocht. Extra antislip-kussentjes kunnen afzonderlijk worden gekocht als extra wrijving vereist is.
Medische zwenkwielen zijn cruciaal voor de mobiliteit van apparatuur in de zorgsector. Of dit nu in ziekenhuizen, verzorgingstehuizen, laboratoria of iets anders is. Ga een medische faciliteit binnen en u zult draagbare apparatuur vinden, zoals; patiëntmonitoren en -apparaten, ventilatoren, bedden, medische karren, trolleys, hijstoestellen, rolstoelen en andere die allemaal gebruik maken van zwenkwielen en wielen. Ons uitgebreide assortiment bevat verschillende soorten zwenkwielen, waaronder: Levina, Linea, dubbel wiel, zwenk, vaste plaat en andere. Deze wielen worden aangeboden in verschillende kleuren en materialen, zoals polyurethaan, verzinkt staal en nylon. Er is een overvloed aan laadcapaciteiten en grootte-opties beschikbaar om aan uw toepassingsbehoeften te voldoen.
Deze esthetisch aangename wielen zijn een geweldige optie voor apparatuur die doorgaans wordt aangetroffen in kantoren en andere commerciële gebouwen. Ons assortiment meubel- en kantoorwielen kan worden toegepast op bureaustoelen, onderstellen, opbergwagens, vergadertafels en meer. De materialen die in dit assortiment worden aangeboden zijn onder andere: rubber, nylon, verzinkt staal en meer. Er is een verscheidenheid aan types beschikbaar om aan uw vereisten te voldoen, waaronder: sferisch, twin, boutgat, spaakwiel, gekartelde pen en anderen. Ons assortiment is verkrijgbaar in verschillende laadcapaciteiten en afmetingen.
Rubberen antislip-pads zijn ideaal om de stelvoeten van machines of transportbanden te bedekken. Deze pads hebben een hoge belastbaarheid en bieden extra wrijving om verplaatsen en wegglijden te voorkomen.
These Safety Fasteners (KLM) are clevis retention clips designed to prevent inadvertent clevis pin disengagement, ensuring the safety and integrity of the connections.
Its mechanism ensures that the fastener remains firmly latched even under high levels of vibration or stress. The fastener is built to withstand tampering or unauthorised removal, making it ideal for applications that require safety and security.
It is simple to install and remove without the use of any extra tools. It is also long-lasting and resistant to extreme environmental conditions. Commonly used in applications including industrial machinery and equipment, construction, and automotive.
These Safety Fasteners (SLM) are intended to keep the pin that has been inserted into the joint from being taken out. It ensures connection safety and integrity by avoiding inadvertent disengagement or loosening.
Its mechanism guarantees that the fastener stays securely fastened even when subjected to high levels of vibration or stress. The fastener is designed to withstand tampering or unauthorised removal, making it perfect for applications requiring safety and security.
It is simple to install and remove by hand and is compatible with clevis pins. The assembly "rattle" is removed by the fasteners' concaved back, retaining the clevis pin under tension, and the safety lip prevents accidental removal. Used primarily in automotive, medical, and electrical applications.
Stelvoeten met stiftbevestiging en metalen zwenkvoet bieden een duurzame oplossing voor het bevestigen van machines en transportbanden. Deze voeten hebben een scharnierende zwenkoptie en een draadpen die vervaardigd is voor precisie en draadsterkte.
Stelvoeten - Waterpas - passen zich aan aan oneven oppervlakken en nivelleren machines, elektronische rekken en soortgelijke toepassingen.
Stelvoeten - met standaard vaste plastic voet passen zich aan onregelmatige oppervlakken aan en nivelleren bewerkingsmachines, elektronische racks en soortgelijke toepassingen. De kunststof voet biedt een glad, niet schurend oppervlak dat vloeren beschermt.
Stelvoeten met stiftbevestiging en plastic zwenkvoet passen zich aan onregelmatige oppervlakken aan en nivelleren bewerkingsmachines, elektronische rekken en soortgelijke toepassingen. Het scharnierende draaimechanisme en de pads met een grote diameter bieden stevige nivellering en steun.
Helaas is er een time-out opgetreden voor uw sessie vanwege inactiviteit. Meld u aan of herlaad de pagina om verder te gaan