Menu Search
Offerte aanvragen

Voeg bij grote volumes en op maat gemaakte producten, deze toe aan uw winkelwagen en klik op offerte aanvragen, of neemcontact met onsop en we zullen binnen 2 werkdagen reageren.

Kunststof Relinggrepen Sluitringen

 (10 productgroepen)

Lijst Rooster

Retaining Washers

Op voorraad Klik hier om de actuele levertijd aan te vragen.

Retaining Washers are primarily used to hold screws and bolts in place during assembly and have a design that grips the outside of screw or bolt shank. They also provide insulation. cushioning and spacing. They help insulate fastening assemblies from moisture and electricity.

This washer range includes options with internal and external teeth with a tapered design. The washer easily slides on to the screw (or bolt) and is retained by the screw once assembled. The washer cold forms and fully enters the pitch of the screw to provide sealing.

These washers allow for preliminary mounting of the screw (or bolt) before securing with a nut. They are ideal when pre-assembly of the screw and washer is required. They also help reduce assembly time and cost.

The range includes material options that provide corrosion, abrasion and chemical resistance.

  • Materials: Polycarbonate (PC), Polyamide 6.6 (PA) and High Density Polyethylene (HDPE)
  • Colour: Natural

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

Retaining Rings

Op voorraad Klik hier om de actuele levertijd aan te vragen.

Retaining Rings act like a shoulder, which holds components and assemblies in place on a smooth shaft and can also be used in a housing or bore for one-time uses. Popular applications include retaining shafts.

They are installed into pre-manufactured grooves on axles and pins, creating a shoulder function and retaining the specified component or assembly. The ring design features a lip for easy assembly and dismantling.

  • Material: Polyoxymethylene (POM)
  • Colour: Black

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

Flare Washers

Op voorraad Klik hier om de actuele levertijd aan te vragen.

Flare Washers are an ideal solution for retaining light weight constructions. They can also be used as a slide washer on rotation centres. The plastic material used to make these washers can be sterilised, which makes them an ideal solution for scientific and medical applications.

No special tools are required for assembly or dismantling of the washers. They are quick and easy to apply.

  • Material: Polyoxymethylene (POM)
  • Colour: Natural

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

Finishing Washers

Op voorraad Klik hier om de actuele levertijd aan te vragen.

Finishing Washers provide protection for cabinets and other applications from scratching and other damage that may occur. They also provide cover for misaligned holes that means the finished appearance of your assembly will be neat and tidy.

This high quality finish is couple with good thermal and electrical insulation properties. These washers are versatile and can also be used as glides, bumpers, feet and spacers.

  • Material: Nylon 6/6
  • Colours: Black, Natural and White
  • UL94 V2 Flame Rated

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

Shoulder Washers

Op voorraad Klik hier om de actuele levertijd aan te vragen.

Shoulder Washers, also known as Insulation Sleeves or Shoulder Bushes, are designed to provide electric and heat insulation for assemblies where this is a fundamental requirement. A type of stepped washer, they are made from a variety of materials and colours, these products are self lubrication, corrosion and abrasion resistant.

The step washer offering features shoulder bushes made from Nylon 6/6, These nylon sleeve washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.

Perhaps our wide selection of Insulation Sleeves is more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; these sleeves prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.

Our nylon shouldered washers range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

Flat Washers - Plastic

Op voorraad Klik hier om de actuele levertijd aan te vragen.

Plastic Flat Washer used to insulate your fastener assembly from electricity and moisture. It offers good balance of mechanical strength with good temperature, chemical and abrasion resistance for use in a wide range of industrial applications.

It can help to ensure a secure and stable connection, and reduce the risk of damage to the material being fastened or the fastener itself.They provide full insulation, cushioning and spacing.

  • Material: PA, PVC, POM, PEEK, PP, PC, PVDF
  • Colour: Natural, Black, Brown
  • Material Flammability Standard: , UL94 V-0, UL94 V-2, UL94 HB

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

Flat Washers - Rubber

Op voorraad Klik hier om de actuele levertijd aan te vragen.

Rubber Flat Washer used to insulate your fastener assembly from electricity and moisture. It offers good balance of mechanical strength with good temperature, chemical and abrasion resistance for use in a wide range of industrial applications.

It can help to ensure a secure and stable connection, and reduce the risk of damage to the material being fastened or the fastener itself.They provide full insulation, cushioning and spacing.

  • Material: TPR, PVC, TPE
  • Colour: Black
  • Material Flammability Standard: , UL94 HB

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

Lock & Seal washers

Op voorraad Klik hier om de actuele levertijd aan te vragen.

Lock and seal nuts and bolts in position.

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

Spring Washers

Op voorraad Klik hier om de actuele levertijd aan te vragen.

Spring Washers are a type of washer that has a conical shape. This means that without the presence of a load, the washer is unable to sit flush to a surface.

Spring Washers are named as such, because they provide spring force. These handy washers also absorb shock by using axial loads to counter vibrations in an assembly. Our range can be used singly in parallel, in series and in series parallel for a wide range of deflection and load capacity applications.

They also provide electrical and thermal insulation and benefit from resistance to corrosion.

  • Material: Stainless Steel, Steel, Acetal
  • Colour: Natural, White

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

Saddle Washers - Nylon

Op voorraad Klik hier om de actuele levertijd aan te vragen.

Saddle Washers are designed for use during the assembly of tubular frame structures. The washer can accommodate round pipes and fixes them in the required position, limiting excessive movement and vibration. The washer is used in the furniture assembly and building construction industries to support the pipe and tube assembly during installation and application and will not damage painted surfaces.

  • Material: Nylon
  • Colour: Black, Natural

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)