Menu Search
Offerte aanvragen

Voeg bij grote volumes en op maat gemaakte producten, deze toe aan uw winkelwagen en klik op offerte aanvragen, of neemcontact met onsop en we zullen binnen 2 werkdagen reageren.

Rubber Excenterhefbomen Sluitringen

 (2 productgroepen)

Lijst Rooster

Bonded Washers

Op voorraad Klik hier om de actuele levertijd aan te vragen.

Self-centring Bonded Washers are commonly used where hydraulic fluids and pneumatic oils are prevalent. They are an ideal option for maintenance, repair and operation applications.

Bonded Washers are typically used with screws and bolts. The washer is made from steel and comes with a rubber O-ring seal that fits within the inside diameter of the washer. This washer and seal combination helps ensure a watertight assembly for your application.

Customers have the option to purchase a kit that contains a selection of size options that are suitable for BSP or Metric threads. This ensures quick and easy access to suitable sizes. Alternatively customers can purchase individual parts, in the thread type and specific size required.

  • Washer Material: Mild Steel
  • Seal Material: Nitrile NBR 80
  • Seal Colour: Black

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

Flat Washers - Rubber

Op voorraad Klik hier om de actuele levertijd aan te vragen.

Rubber Flat Washer used to insulate your fastener assembly from electricity and moisture. It offers good balance of mechanical strength with good temperature, chemical and abrasion resistance for use in a wide range of industrial applications.

It can help to ensure a secure and stable connection, and reduce the risk of damage to the material being fastened or the fastener itself.They provide full insulation, cushioning and spacing.

  • Material: TPR, PVC, TPE
  • Colour: Black
  • Material Flammability Standard: , UL94 HB

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)