Voeg bij grote volumes en op maat gemaakte producten, deze toe aan uw winkelwagen en klik op offerte aanvragen, of neemcontact met onsop en we zullen binnen 2 werkdagen reageren.
(4 productgroepen)
Retaining Rings act like a shoulder, which holds components and assemblies in place on a smooth shaft and can also be used in a housing or bore for one-time uses. Popular applications include retaining shafts.
They are installed into pre-manufactured grooves on axles and pins, creating a shoulder function and retaining the specified component or assembly. The ring design features a lip for easy assembly and dismantling.
Flare Washers are an ideal solution for retaining light weight constructions. They can also be used as a slide washer on rotation centres. The plastic material used to make these washers can be sterilised, which makes them an ideal solution for scientific and medical applications.
No special tools are required for assembly or dismantling of the washers. They are quick and easy to apply.
Drive Fasteners feature a hollow body that increases flexibility during the insertion and removal process - making them easy to install and remove. The grommet expands as the pin is inserted, providing a snug fit.
Our range includes material options made from Natural Acetal with a UL94 HB flame resistances rating, Polyoxymethylene (POM) that are available in Black and Natural, and Nylon 6/6 in Black and Natural that offer a flame resistance rating of UL94 V0.
Drive Fasteners are a multi-purpose rivet, ideal for applications in need of a front-mounted rivet. These rivets mean that connecting, mounting and fastening is feasible without the requirement of installation tools. They can be used as an effective, decorative hole plug.
Plastic Flat Washer used to insulate your fastener assembly from electricity and moisture. It offers good balance of mechanical strength with good temperature, chemical and abrasion resistance for use in a wide range of industrial applications.
It can help to ensure a secure and stable connection, and reduce the risk of damage to the material being fastened or the fastener itself.They provide full insulation, cushioning and spacing.
Helaas is er een time-out opgetreden voor uw sessie vanwege inactiviteit. Meld u aan of herlaad de pagina om verder te gaan