Menu Search
Offerte aanvragen

Voeg bij grote volumes en op maat gemaakte producten, deze toe aan uw winkelwagen en klik op offerte aanvragen, of neemcontact met onsop en we zullen binnen 2 werkdagen reageren.

Polyoxymethyleen Blinde moer Sluitringen

 (3 productgroepen)

Lijst Rooster

Retaining Rings

Op voorraad Klik hier om de actuele levertijd aan te vragen.

Retaining Rings act like a shoulder, which holds components and assemblies in place on a smooth shaft and can also be used in a housing or bore for one-time uses. Popular applications include retaining shafts.

They are installed into pre-manufactured grooves on axles and pins, creating a shoulder function and retaining the specified component or assembly. The ring design features a lip for easy assembly and dismantling.

  • Material: Polyoxymethylene (POM)
  • Colour: Black

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

Flare Washers

Op voorraad Klik hier om de actuele levertijd aan te vragen.

Flare Washers are an ideal solution for retaining light weight constructions. They can also be used as a slide washer on rotation centres. The plastic material used to make these washers can be sterilised, which makes them an ideal solution for scientific and medical applications.

No special tools are required for assembly or dismantling of the washers. They are quick and easy to apply.

  • Material: Polyoxymethylene (POM)
  • Colour: Natural

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

Flat Washers - Plastic

Op voorraad Klik hier om de actuele levertijd aan te vragen.

Plastic Flat Washer used to insulate your fastener assembly from electricity and moisture. It offers good balance of mechanical strength with good temperature, chemical and abrasion resistance for use in a wide range of industrial applications.

It can help to ensure a secure and stable connection, and reduce the risk of damage to the material being fastened or the fastener itself.They provide full insulation, cushioning and spacing.

  • Material: PA, PVC, POM, PEEK, PP, PC, PVDF
  • Colour: Natural, Black, Brown
  • Material Flammability Standard: , UL94 V-0, UL94 V-2, UL94 HB

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)