Menu Search
Offerte aanvragen

Voeg bij grote volumes en op maat gemaakte producten, deze toe aan uw winkelwagen en klik op offerte aanvragen, of neemcontact met onsop en we zullen binnen 2 werkdagen reageren.

Nylon Aardingsclip Sluitringen

 (5 productgroepen)

Lijst Rooster

Retaining Washers

Op voorraad Klik hier om de actuele levertijd aan te vragen.

Retaining Washers are primarily used to hold screws and bolts in place during assembly and have a design that grips the outside of screw or bolt shank. They also provide insulation. cushioning and spacing. They help insulate fastening assemblies from moisture and electricity.

This washer range includes options with internal and external teeth with a tapered design. The washer easily slides on to the screw (or bolt) and is retained by the screw once assembled. The washer cold forms and fully enters the pitch of the screw to provide sealing.

These washers allow for preliminary mounting of the screw (or bolt) before securing with a nut. They are ideal when pre-assembly of the screw and washer is required. They also help reduce assembly time and cost.

The range includes material options that provide corrosion, abrasion and chemical resistance.

  • Materials: Polycarbonate (PC), Polyamide 6.6 (PA) and High Density Polyethylene (HDPE)
  • Colour: Natural

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

Insulating Cup Washers

Op voorraad Klik hier om de actuele levertijd aan te vragen.

Round Cup Washers are ofter used for covering large holes, like pipe and tube ends. They are shaped like a cup or bowl and often have a flanged area beneath the head - useful for evenly distributing a load over a surface area.

It insulates the head of a metal screw from electrical currents or other conductive materials. It is resistant to corrosion, oil and other chemicals. It can be used with most screw head styles such as cheese, pan and fillister.

  • Material: Nylon
  • Colour: Natural

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

Finishing Washers

Op voorraad Klik hier om de actuele levertijd aan te vragen.

Finishing Washers provide protection for cabinets and other applications from scratching and other damage that may occur. They also provide cover for misaligned holes that means the finished appearance of your assembly will be neat and tidy.

This high quality finish is couple with good thermal and electrical insulation properties. These washers are versatile and can also be used as glides, bumpers, feet and spacers.

  • Material: Nylon 6/6
  • Colours: Black, Natural and White
  • UL94 V2 Flame Rated

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

Shoulder Washers

Op voorraad Klik hier om de actuele levertijd aan te vragen.

Shoulder Washers, also known as Insulation Sleeves or Shoulder Bushes, are designed to provide electric and heat insulation for assemblies where this is a fundamental requirement. A type of stepped washer, they are made from a variety of materials and colours, these products are self lubrication, corrosion and abrasion resistant.

The step washer offering features shoulder bushes made from Nylon 6/6, These nylon sleeve washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.

Perhaps our wide selection of Insulation Sleeves is more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; these sleeves prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.

Our nylon shouldered washers range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

Saddle Washers - Nylon

Op voorraad Klik hier om de actuele levertijd aan te vragen.

Saddle Washers are designed for use during the assembly of tubular frame structures. The washer can accommodate round pipes and fixes them in the required position, limiting excessive movement and vibration. The washer is used in the furniture assembly and building construction industries to support the pipe and tube assembly during installation and application and will not damage painted surfaces.

  • Material: Nylon
  • Colour: Black, Natural

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)