Menu Search
Offerte aanvragen

Voeg bij grote volumes en op maat gemaakte producten, deze toe aan uw winkelwagen en klik op offerte aanvragen, of neemcontact met onsop en we zullen binnen 2 werkdagen reageren.

Met sleutel te bedienen Metaal Sloten voor meubel en glas

 (7 productgroepen)

Lijst Rooster

Push Locks - Glass Door Pull

Op voorraad Klik hier om de actuele levertijd aan te vragen.

Pull Push Locks are fitted to the rear-most of two sliding glass doors and the inner body springs forward to prevent the doors from opening. These locks are ideal for display cases containing high value items and glass-fronted notice boards with an anti-drill centre.

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

Push Locks - Bottom Rail Push

Op voorraad Klik hier om de actuele levertijd aan te vragen.

Bottom Rail Push Locks offer a good level of security for sliding glass doors by locking through the bottom rail. The push to lock action saves time in busy environments and the die-cast zinc allow lock has an anti-drill centre for added security.

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

Pushlock Nut Fixing Locks

Op voorraad Klik hier om de actuele levertijd aan te vragen.

This range of Locks is fixed with a nut. The Pushlocks are suitable for applications such as sliding doors, display cabinets, security grilles and shutters. The tumbler mechanism offers a convenient push to lock and key to open operation. A selection of key alike and key to differ is available to suit different level of security.

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

Key Lock Cabinet Cam Latches

Op voorraad Klik hier om de actuele levertijd aan te vragen.

This range of Cam Locks are suitable for display units, security cabinets and stock cupboards. A selection of key alike or key to differ and a variation of grip ranges is on offer to suit various application requirements.

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

Furniture Locks - Glass Door Slide

Op voorraad Klik hier om de actuele levertijd aan te vragen.

These Glass Door Slide Furniture Locks are used in furniture and cabinets to lock glass doors and give a smooth, controlled sliding action. Developed mainly for glass doors, providing a safe and dependable locking mechanism while enabling simple access and view of the items within.

It comprises two parts: the sliding mechanics and the locking mechanism. The sliding mechanism is attached to the second glass door, and the locking travels along it when unlocked and stops movement when locked. One of their most significant benefits is their capacity to firmly hold glass doors in place, preventing them from opening or closing accidentally. This is especially crucial when storing fragile or precious things behind glass doors since it avoids accidental damage or theft.

The range includes key alike, and key to differ options. Typically seen on bookshelves, china cabinets, entertainment or expo cabinets, and other types of furniture.

Please get in touch with your local sales team to acquire the Keyed Alike version.

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

Furniture Locks - Vertical Slide for Wood

Op voorraad Klik hier om de actuele levertijd aan te vragen.

These Vertical Slide for Wood Furniture Locks are intended to secure vertical sliding doors in wooden furniture items. It allows for a smooth and controlled sliding action while keeping the door firmly closed. They are visually appealing, inconspicuous, and come in right-hand, left-hand, keyed alike and keyed differently.

It increases the security and stability of vertical sliding doors by including a mechanism that keeps the door in place, preventing it from unintentionally sliding open or closing. This keeps the contents of the furniture safe and undisturbed. The vertical slide design provides easy access and viewing while retaining a secure closing.

Simple to install and may be effortlessly incorporated into wooden furniture. They are often utilised in cabinets, closets, and other furniture with vertical sliding doors.

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

Furniture Locks - Flush Cup Board

Op voorraad Klik hier om de actuele levertijd aan te vragen.

These furniture locks, also known as cabinet locks or cupboard locks, are intended to offer security and privacy. The locks are designed to be used with our rods (available separately) to give 2-point locking.

It lies flush with the metal lockers's surface, giving it a clean and inconspicuous appearance. This flush design not only improves the appearance of the furniture but also prevents the lock from snagging on garments or inflicting unintended damage.

Cupboard locks are simple to install by pressing them into the cut out hole; the clip-on body makes installation easier, and they are available with Keyed Alike or Keyed Differ cylinder choices. Commonly used in metal lockers and other storage units.

  • Material: Zinc Alloy

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)