Menu Search
Offerte aanvragen

Voeg bij grote volumes en op maat gemaakte producten, deze toe aan uw winkelwagen en klik op offerte aanvragen, of neemcontact met onsop en we zullen binnen 2 werkdagen reageren.

RVS Machines Lineaire bewegingscomponenten

 (14 productgroepen)

Lijst Rooster

Manual Clamps for Miniature Rail

Op voorraad Klik hier om de actuele levertijd aan te vragen.

These manual rail clamps are used in conjunction with rail carriages. When the clamping knob is turned, the clamp contact surfaces press against the rail, clamping it in place. Their compact and lightweight form makes them perfect for use with miniature rail systems where space is restricted.

These clamps are equipped with a lever or handle mechanism that allows for exact clamping force adjustment. This keeps the small rails securely in place without causing damage or deformation. The rails move smoothly and feature a low coefficient of friction and break-away forces.

It can withstand heavy loads, is corrosion resistant, and is resistant to wear and tear. Used in different applications, including medical devices, pharmaceuticals, small automation systems, and optical equipment.

  • A compact and lightweight form makes it perfect for use with miniature rail systems where space is restricted.
  • Equipped with a lever or handle mechanism that allows for exact clamping force adjustment.
  • Used for medical devices, pharmaceuticals, small automation systems, and optical equipment.
Material: Stainless Steel

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

Flanged Aluminium Carriages

Op voorraad Klik hier om de actuele levertijd aan te vragen.

These Flanged Aluminium Carriages are a type of linear bearing that is particularly useful for heavy loads in a range of applications where they guide and support linear motion. Their rails are made of contoured aluminium with two hardened stainless steel shafts pressed to act as the runner block balls' raceways.

-The flange design provides both a greater surface area for the moving component to be mounted to, but also the ability to fasten to the moving part from either above or below the carriage.

It works well in harsh conditions or weight critical applications since it is more lightweight and corrosion-resistant than steel ones. It can be used in various applications, including machinery, aerospace, handling technology, machine enclosures, medical, food, etc.

  • Useful for heavy loads in a range of applications where they guide and support linear motion.
  • Flange design provides both a greater surface area for the moving component to be mounted to, but also the ability to fasten to the moving part.
  • It works well in harsh conditions since it is lightweight and corrosion-resistant.
Material: Aluminium;Stainless Steel

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

Geharde roestvrije schachten

Op voorraad Klik hier om de actuele levertijd aan te vragen.

Deze geharde roestvrije schachten bieden een goede sterkte, duurzaamheid en betrouwbaarheid. Ze worden gebruikt met lineaire lagers en zijn geschikt voor veeleisende toepassingen die bestand moeten zijn tegen corrosie, slijtage en ruwe omstandigheden zoals vocht of chemische weerstand moeten bieden zonder in te boeten op structurele integriteit.

Deze schachten hebben een lange levensduur en weinig onderhoud nodig voor minder uitval en lagere totale bedrijfskosten. Het biedt een vloeiende en nauwkeurige lineaire beweging wanneer gebruikt in combinatie met een lineaire kogelbus. Het is terug te vinden in toepassingen zoals voedselverwerkende apparatuur, automobielsystemen en medische apparatuur.

  • Materiaal: Corrosiebestendig staal
  • 440C, DIN 1.4112
  • Oppervlakteafwerking 0,3-0,6µ Ra
  • Vloeispanning:420 N/mm2
  • Treksterkte:785 N/mm2

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

Gesloten lineaire kogelbussen

Op voorraad Klik hier om de actuele levertijd aan te vragen.

Deze lineaire kogelbussen worden gebruikt in lineaire bewegingssystemen en zijn ontworpen om een vloeiende en precieze beweging te bieden langs een lineaire as voor een nauwkeurige positionering en bewegingscontrole. Bestaat uit een behuizing met een rij van 4-6 ronde kogelcircuits die in een kooi zijn ondergebracht.

Er zijn drie types in deze productgroep: gesloten lineaire kogelbussen, roestvrije kogelbussen en lange lineaire kogelbussen.


  • Gesloten lineaire kogelbussen: Deze worden gebruikt op geharde assen. Het is uitermate bestand tegen slijtage, corrosie en impact. Dit stevig ontwerp zorgt ervoor dat de bussen bestand zijn tegen grote laste, hoge snelheden en extreme bedrijfsomstandigheden zonder een impact op de prestaties of levensduur te hebben.
  • Roestvrije kogelbussen: Deze bussen worden gebruikt met corrosiebestendige geharde assen. Ze zijn beschikbaar in aanpasbare, open, dubbele complementaire en verlengde versie-configuraties. Deze bussen zijn uitermate corrosiebestendig, duurzaam en sterk.
  • Lange lineaire kogelbussen: Deze worden gebruikt op geharde assen. Ontworpen voor toepassingen die lineaire beweging over lange slagen nodig hebben voor maximale prestaties en betrouwbaarheid.

    Hun ontwerp zorgt voor een vloeiende en precieze lineaire beweging, biedt wrijvingsarme beweging en minimaliseert slijtage. Het is bestand tegen temperaturen tussen -20C en +80C. Ideaal voor gebruik in toepassingen zoals auto-apparatuur, ponsmachines en printmachines.

  • Materiaal: Geharde en geslepen behuizing van bering staal
  • Enkele behuizing gemaakt van hars (POM)
  • Eindafdichtingen-UU gemaakt van nitrielrubber (NBR)
  • Voor gebruik met geharde assen
  • Tolerantie H6

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

Miniature Linear Rails

Op voorraad Klik hier om de actuele levertijd aan te vragen.

These Miniature Linear Rails are used to direct and support moving loads. It delivers smooth and accurate linear motion in small systems. They comprise a foundation rail, a sliding block, and a series of rolling parts. The base rail is attached to the machine frame, and the slide block slides along it. The rolling components, commonly ball bearings, sustain the weight and decrease friction between the sliding block and the base rail.

It can withstand dynamic loads while considering impact, vibration, and fatigue. As this is a precise system they must be mounted on accurately prepared surfaces.

The carriages come mounted on dummy blocks. Offer the carriage up to the rails and move it off the block and onto the rail to install it. They are often smaller and lighter than regular linear rails, making them excellent for applications requiring restricted space and weight, such as scientific applications, medical equipment, or semiconductor manufacturing.

  • It is smaller and lighter than regular linear rails, making them excellent for applications requiring restricted space and weight.
  • It must be mounted on accurately prepared surfaces.
  • It can withstand dynamic loads while considering impact, vibration, and fatigue.
Material: Stainless Steel

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

Miniature Rail Carriages

Op voorraad Klik hier om de actuele levertijd aan te vragen.

These miniature rail carriages are a compact and versatile solution for achieving precise linear motion in small-scale applications. They're perfect for applications that need accurate placement and fluid movement in constrained places due to their small size, or applications requiring corrosion resistance as they are made from stainless steel.

The rails' 45 contact gothic arch design guarantees similar load capabilities in all directions. These rails move smoothly and feature a low coefficient of friction and break-away forces. It can sustain large weights, is resistant to corrosion, and is resilient to wear and tear.

Carriages come with a plastic dummy rail. It should be mounted by putting the dummy rail up against the end of the real rail and sliding it from one to the other. It is capable of withstanding temperatures between -40C and +80C. Used in different applications, including medical devices, pharmaceuticals, small automation systems, and optical equipment.

  • It moves smoothly and feature a low coefficient of friction and break-away forces.
  • The rails' 45 contact gothic arch design guarantees similar load capabilities in all directions.
  • It is capable of withstanding temperatures between -40C and +80C.
Material: Stainless Steel

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

Roestvrije AISI 303/316 schachten

Op voorraad Klik hier om de actuele levertijd aan te vragen.

Roestvrije AISI 303/316 schachten worden gebruikt in industrieën die een hoge/zeer hoge corrosieweerstand, sterkte en duurzaamheid vereisen. Dit waarborgt dat de schachten bestand zijn tegen moeilijke omstandigheden zoals hoge vochtigheid, chemicaliën, hoge temperaturen, uitstekende lasbaarheid, en corrosieve stoffen zonder de structurele integriteit aan te tasten. Deze schachten hebben dan ook een langere levensduur en vereisen minder onderhoud wat resulteert in minder uitval en lagere totale bedrijfskosten.

Gebruik keramische lagers in plaats van lineaire lagers met kogelbus. Geschikt voor toepassingen met een zware last, hoge snelheden en abrasieve omgevingen. Het wordt gebruikt in röntgenapparatuur, papierverwerkende apparatuur, hardwareapparatuur en voedselverwerkende apparatuur.

  • Materiaal: RVS
  • AISI 303, 1.4305
  • Oppervlakteafwerking 0,3-0,6µ Ra
  • Vloeispanning:510 N/mm2
  • Treksterkte:720 N/mm2

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

Shaft Support Rails

Op voorraad Klik hier om de actuele levertijd aan te vragen.

These Shaft support rails are used to provide continuous support and stability for linear shafts. They are frequently used with linear bearings to provide a fully supported low friction system.

It comes with a hardened steel shaft and mounting holes to mount and support across its entire length. These rails are used with open linear bearings or carriages to create a linear motion system.

The shaft is pre-mounted to the shaft support rail. It has great durability and wear resistance, allowing it to tolerate high application loads and repetitive motion. It is widely used in industrial, automotive, medical devices, and electronics manufacturing.

  • Used to provide continuous support and stability for linear shafts.
  • These rails are used with open linear bearings or carriages to create a linear motion system.
  • It has great durability and wear resistance, tolerating high application loads and repetitive motion.
Material: Aluminium, Stainless Steel, Steel

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

Spindelschroeven

Op voorraad Klik hier om de actuele levertijd aan te vragen.

Loodschroeven zijn een type schroeven die gebruikt worden om roterende beweging om te zetten in lineaire beweging door de roterende beweging van de schroef om te zetten in een voorwaartse beweging van de moer. 'Lood' (lead) verwijst naar de afstand die een moer aflegt voor een volledige omwenteling van de schroef.

Ze worden gebruikt voor standaard toepassingen die een lagere graad van precisie en nauwkeurigheid vereisen, of waar een kogelschroef niet geschikt is vanwege omgevingsfactoren. Ze zijn sterk, duurzaam en meer kostenefficiënt dan kogelschroeven. Ze worden ook gebruikt in de robotica, auto-industrie of CNC-bewerking.

Verkrijgbaar als standaard loodschroeven met rechtse draad of linkse draad.

  • Materiaal: staal EN 10083-2 (C35, DIN 1.0501) of (C45, DIN 1.0503)
  • ISO 2901/2903 (DIN 103)
  • Oppervlaktehardheid ong. 250 HB

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

Stelvoeten - Boutbevestiging/laag profiel

Op voorraad Klik hier om de actuele levertijd aan te vragen.

Stelvoeten met stiftbevestiging en metalen zwenkvoet bieden een duurzame oplossing voor het bevestigen van machines en transportbanden. Deze voeten hebben een scharnierende zwenkoptie en een draadpen die vervaardigd is voor precisie en draadsterkte.

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

Stelvoeten met stiftbevestiging - Metalen massieve voet

Op voorraad Klik hier om de actuele levertijd aan te vragen.

Stelvoeten met stiftbevestiging en metalen massieve voet, vormen een betaalbare oplossing voor lichte toepassingen. Gebruik deze stelvoeten voor kantoormeubelen, boekenkasten, point-of-purchase-displays, kasten en kleine machines.

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

Unflanged Aluminium Carriages

Op voorraad Klik hier om de actuele levertijd aan te vragen.

These Unflanged Aluminium Carriages are a type of linear bearing that is very effective for heavy loads in various applications where they guide and support linear motion. Their rails are composed of contoured aluminium, with two hardened stainless steel shafts pressed to function as the raceways for the runner block balls.

The unflanged design provides a more compact solution when compared against the flanged carriages but the moving component in the application can only be mounted to the top of the carriage.

Because it is lighter and more corrosion-resistant than steel, it can be used in various applications, including aerospace, machinery, handling technology, machine enclosures, medical, food, etc.

  • Unflanged design provides a more compact solution when compared against the flanged carriages.
  • It is lighter and more corrosion-resistant than steel.
  • It is effective for heavy loads in various applications where they guide and support linear motion.
Material: Aluminium

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

Wielen voor catering

Op voorraad Klik hier om de actuele levertijd aan te vragen.

Een ideale keuze voor de voedings- en horecabranche. Deze cateringwielen zullen waarschijnlijk worden gebruikt op apparatuur, zoals: hostess trolleys, ovens en andere draagbare kookgerei, afvalbakken, keukenkasten, opbergrekken. Ons assortiment omvat banden gemaakt van materialen zoals: polyurethaan, roestvrij staal en nylon. Er is een reeks aan laadvermogens en grootte opties beschikbaar om aan uw toepassingsbehoeften te voldoen.

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

Zwenkwielen voor hoge temperaturen

Op voorraad Klik hier om de actuele levertijd aan te vragen.

Zwenkwielen voor hoge temperaturen zijn ideaal voor apparatuur zoals ovenwielen voor bakkerijen, maar ook voor toepassingen waar hoge temperaturen worden verwacht, zoals: industriële ovenapparatuur en sterilisatoren. Plus andere toepassingen die bestand moeten zijn tegen hoge temperaturen. Ons assortiment bestaat uit boutgat, vaste plaat en zwenkplaatwielen. Deze zijn verkrijgbaar in verschillende materialen en kleuren, waaronder thermoplast, rvs en rubber. Verkrijgbaar in verschillende laadcapaciteiten en afmetingen

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)