Menu Search
Offerte aanvragen

Voeg bij grote volumes en op maat gemaakte producten, deze toe aan uw winkelwagen en klik op offerte aanvragen, of neemcontact met onsop en we zullen binnen 2 werkdagen reageren.

Bol Ronde Kop Mechanische componenten

 (1 productgroep)

Lijst Rooster

Bolkopmoeren met afdichting

Op voorraad Klik hier om de actuele levertijd aan te vragen.

Integral Seal Nuts are a type of fastener with an integrated sealing feature, combining the functionality of a nut and a sealing component into a single unit. These nuts provide reliable protection while simplifying the assembly process and eliminating the need for additional sealing components. They prevent the entry of water, dust, or other contaminants providing bi-directional sealing.

This range of Integral Seal Domed nuts incorporates an O-ring which is compressed and squeezed between the nut and mating component. They are suitable for temperatures from -100C to +260C and are reusable.

Integral Seal Nuts are used in applications such as cabinets or used in the automotive, machinery and electric industries.

  • Material: Stainless Steel
  • AISI 303, 1.4305
  • Tensile strength: 550 N/mm²

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)