Menu Search
Offerte aanvragen

Voeg bij grote volumes en op maat gemaakte producten, deze toe aan uw winkelwagen en klik op offerte aanvragen, of neemcontact met onsop en we zullen binnen 2 werkdagen reageren.

IP rated Vergrendeling met cilinder Nokvergrendelingen

 (3 productgroepen)

Lijst Rooster

Quarter Turn Locks - Easy Fixing

Op voorraad Klik hier om de actuele levertijd aan te vragen.

The Easy Fixing Quarter Turn Lock is easily fitted into a 20.2 x 22.2 mm cut out and secured with the help of a clip. It is suitable for left and right hand. The internal spring provides a 1.5 mm torsion and it can be used for panel thickness from 0.8 to 2.0 mm.

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

Handle Turn Cam Latches - T Handle

Op voorraad Klik hier om de actuele levertijd aan te vragen.

Handle Turn Cam Latches feature an T-shaped handle. They are commonly used cabinet and furniture applications.

The cam latches compression allows for a more secure seal where IP/NEMA performance is required. This also allows for improved insulation against noise and vibration conditions.

With locking and non-locking options to choose, you are sure to find a solution for your application.

  • Lock Type options; Keyed Alike, Keyed to Differ, Keyed CH751, Keyed J327 and Keyless
  • Several mounting orientations; Left-hand, Right-hand and Universal
  • Screw mount design

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

Cam Locks - Cylinder Locking

Op voorraad Klik hier om de actuele levertijd aan te vragen.

Cam Latches are designed to lock and secure access to your panels and doors with a rotating cam that is secured by engaging the frame or keeper on the rear side.

These locks offer a tool-free assembly for quick and easy mounting. They can be mounted on to doors with common thickness and are ideal for lightweight access applications.

The range is is available with a choice of Lock Types, includes; Master Key, Keyed Alike and Keyed to Differ,

  • Materials: Stainless Steel and Die Cast Zinc Alloy
  • Finish Options: Powder Coating, Chrome Plating and Stainless Steel
  • Colours: Black and Natural (Silver)

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)