Voeg bij grote volumes en op maat gemaakte producten, deze toe aan uw winkelwagen en klik op offerte aanvragen, of neemcontact met onsop en we zullen binnen 2 werkdagen reageren.
(36 productgroepen)
These Shoulder Screws, also known as shoulder bolts, are a type of fastener with a cylindrical shoulder that separates the screw's head from its threaded part. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.
Shoulder Screws are useful in situations that call for a mounting pin, dowel, joint, shaft, or sliding action. It is somewhat magnetic, strong, and corrosion resistant, but not in very harsh conditions.
This range of Shoulder Screws features a hexagonal socket head, which allows them to be easily tightened or loosened with an Allen wrench or hex key. They also feature a non-smooth head, which aids in gripping. These screws are suitable for electronics, machinery and automotive applications.
These Pan Head Shoulder Screws, also known as pan head shoulder bolts, are a type of fastener that consists of a cylindrical shaft with a pan head at one end and a shoulder at the other. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.
Shoulder Screws are useful when a mounting pin, dowel, joint, shaft, or sliding motion is required. It is sturdy and corrosion-resistant, but not in really hard conditions.
This range of Shoulder Screws features a pan head that is slightly domed and a flat bearing. It is suited for low-profile applications and has an aesthetically attractive appearance. Easy to install or remove using slotted screwdrivers. These screws suit electronics, medical devices, machinery and automotive applications.
These Shoulder Screws, often known as shoulder bolts, are a kind of fastener having a cylindrical head and a threaded shank. They feature a shoulder that runs from the head to the shank which is machined to a precise tolerance. Shoulder screws are commonly used to connect two components, with the shoulder acting as a bearing surface.
Shoulder Screws are appropriate for applications requiring a mounting pin, dowel, joint, shaft, or sliding motion.
This range of Shoulder Screws features a slotted head, which allows them to be driven with a slotted screwdriver. They are magnetic and have excellent shear resistance, although they corrode somewhat more easily than conventional shoulder screws. These screws are suitable for electronics, machinery, automotive and construction applications.
Sluitringen met afdichting worden gebruikt als een betrouwbare en effectieve afdichting vereist is. Het ontwerp zorgt voor een nauw sluitende afdichting tussen twee vlakken, en voorkomt lekkage van vloeistoffen, gassen of verontreinigingen.
Dit assortiment Sluitringen met afdichting bevat een silcone O-ring die goed op het oppervlak aansluit en onvolkomenheden of spleten opvult. Vervaardigd van RVS dat goed bestand is tegen corrosie en enigszins magnetisch is.
Sluitringen met afdichting worden veel gebruikt in industriële apparatuur en toepassingen binnen de auto-industrie. Herbruikbaar en bestand tegen temperaturen van -75 C tot +205 C.
Ventilatieschroeven zijn bevestigingsmiddelen met een gat dat door het midden is geboord, waardoor gassen die vastzitten aan de onderkant van een blind gat met schroefdraad kunnen ontsnappen via de kern en zorgen voor luchtstroming binnen een toepassing. De schroeven zijn een veelgebruikte optie voor HV- en UHV-systemen omdat hun centrale ontluchtingsfunctie virtuele lekkage van hoogvacuümsystemen vermindert.
Dit assortiment ventilatie passchroeven heeft een knoopkop met een zeskantaandrijving. Zeskantaandrijvingen zijn geschikt voor precisieassemblage en wanneer er een beperkt oppervlak is en de precisieschouder laat nauwkeurige montage toe. Ze zijn gemaakt van rvs.
Dit assortiment Geventileerde schroeven is voorzien van een inbuskop met zeskantaandrijving. Zeskantaandrijving is ideaal voor nauwkeurige montage en wordt idealiter gebruikt wanneer niet veel ruimte beschikbaar is.
De holle kern van de schroeven werkt als een ventilatiesysteem. Het assortiment voldoet aan DIN 912 (met centrale ventilatie) en is gemaakt van ultrasoon gereinigd austenitisch RVS dat zeer goed bestand is tegen corrosie, een goede sterkte biedt en goed bewerkt kan worden. Het materiaal wordt veel toegepast in de bouw en de auto-industrie.
Ventilatieschroeven zijn bevestigingsmiddelen met een gat dat door het midden is geboord, waardoor gassen die vastzitten aan de onderkant van een blind gat met schroefdraad kunnen ontsnappen via de kern en zorgen voor luchtstroming binnen een toepassing. De schroeven zijn een veelgebruikte optie voor HV- en UHV-systemen omdat hun centrale ontluchtingsfunctie virtuele lekkage van hoogvacuümsystemen vermindert.
Dit assortiment ventilatieschroeven heeft een inbusknopkop met een zeskantaandrijving. Zeskantaandrijvingen zijn geschikt voor precisieassemblage en wanneer er een beperkt oppervlak is. Ze zijn gemaakt van rvs.
Ventilatieschroeven zijn bevestigingsmiddelen met een gat dat door het midden is geboord, waardoor gassen die vastzitten aan de onderkant van een blind gat met schroefdraad kunnen ontsnappen via de kern en zorgen voor luchtstroming binnen een toepassing. De schroeven zijn een veelgebruikte optie voor HV- en UHV-systemen omdat hun centrale ontluchtingsfunctie virtuele lekkage van hoogvacuümsystemen vermindert.
Dit assortiment ventilatieschroeven heeft een zeskantkop. Ze zijn gemaakt van rvs.
Onverliesbare schroeven zijn veilige verbindingsbevestigingen die zijn ontworpen om vast te blijven zitten aan het onderdeel waarin ze zijn geïnstalleerd, zelfs als ze volledig zijn losgedraaid, wat gebruiksgemak en veiligheid biedt in verschillende toepassingen. Ze zijn een populaire keuze voor toepassingen waar schroeven vaak moeten worden verwijderd of waar veiligheid een bezorgdheid is, omdat deze schroeven stevig op hun plaats blijven en niet loskomen van de assemblage. Deze schroeven worden vaak gebruikt in elektronica, industriële machines, kasten, panelen en medische apparatuur.
Dit assortiment onverliesbare schroeven heeft een verzonken en zeshoekige aandrijving. De zeshoekig aandrijving is ideaal voor precisieassemblage en wordt gebruikt waar minder oppervlakte beschikbaar is. Ze worden gebruikt om te voldoen aan Machinerichtlijn 2006/42/EG - in het algemeen ISO 1207, die vereist dat bevestigingsmiddelen bevestigd blijven aan vaste afschermingen of toepassingen wanneer ze worden verwijderd.
De schroeven zijn vervaardigd van RVS, dat bestand is tegen corrosie en licht magnetisch is.
Omdat deze schroeven een kleinere schachtdiameter hebben, mogen ze niet worden vastgedraaid met het voorgestelde koppel voor een identieke schroef met dezelfde draadgrootte.
Ventilatieschroeven zijn bevestigingsmiddelen met een gat dat door het midden is geboord, waardoor gassen die vastzitten aan de onderkant van een blind gat met schroefdraad kunnen ontsnappen via de kern en zorgen voor luchtstroming binnen een toepassing. De schroeven zijn een veelgebruikte optie voor HV- en UHV-systemen omdat hun centrale ontluchtingsfunctie virtuele lekkage van hoogvacuümsystemen vermindert.
Dit assortiment ventilatieschroeven heeft een verzonken machinekop met een zeskantaandrijving. Zeskantaandrijvingen zijn geschikt voor precisieassemblage en wanneer er een beperkt oppervlak is. Ze zijn gemaakt van rvs.
Moeren met afdichting zijn een type bevestigingsmiddel met een geïntegreerde afdichtingsfunctie, die de functionaliteit van een moer en een afdichtingscomponent in één enkele eenheid combineren. Deze moeren bieden betrouwbare bescherming terwijl ze het assemblageproces vereenvoudigen en extra afdichtingscomponenten overbodig maken. Ze voorkomen dat water, stof of andere verontreinigingen binnendringen en zorgen voor een afdichting in twee richtingen.
Dit assortiment zeskantmoeren met afdichting bevat een O-ring die tussen de moer en de bijbehorende component wordt gedrukt. Ze zijn geschikt voor temperaturen van -100C tot +260C en ze zijn herbruikbaar.
Moeren met afdichting worden gebruikt in toepassingen zoals kasten, of in de automotive-, machine- en elektrische industrie.
Helaas is er een time-out opgetreden voor uw sessie vanwege inactiviteit. Meld u aan of herlaad de pagina om verder te gaan