Menu Search
Offerte aanvragen

Voeg bij grote volumes en op maat gemaakte producten, deze toe aan uw winkelwagen en klik op offerte aanvragen, of neemcontact met onsop en we zullen binnen 2 werkdagen reageren.

Industriële Mechanische componenten M16

 (13 productgroepen)

Lijst Rooster

Spacers

Op voorraad Klik hier om de actuele levertijd aan te vragen.

These Spacers are used to bridge gaps in applications when the height adjustment is insufficient. They offer the appropriate clearance and alignment to components that may not be completely perpendicular or parallel.

It generates a gap or distance by improving the application's performance, dependability, and lifetime. It aids in the equal distribution of loads and pressures, lowering the possibility of stress concentrations or premature wear, and is essential in applications involving vibrations or movement.

They are easy to install and are frequently utilised in heavy-load applications such as automotive, industrial machinery, and electrical devices.

  • It bridges gaps in applications when the height adjustment is insufficient.
  • It aids in the equal distribution of loads and pressures.
  • Used in automotive, industrial machinery, and electrical devices.
Material: Steel, Stainless Steel

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

Anti-Vibration Cylinders

Op voorraad Klik hier om de actuele levertijd aan te vragen.

These Cylinders are designed to dampen shocks, and absorb and dissipate vibrations, reducing the impact on surrounding equipment or structures.

By effectively dampening vibrations, anti-vibration cylinders help improve equipment performance, reliability, and lifespan. Furthermore, the dampening action of these cylinders helps to minimise the noise created by vibrations, resulting in a calmer and more comfortable working environment.

They should never be mounted in tension but in even load and should only be utilised in axial or radial directions. They are often used in machinery, compressors, air conditioning units, and light engineering equipment.

  • It dampens shocks, and absorbs and dissipates vibrations.
  • It should never be mounted in tension, but in even load.
  • Used only in axial or radial directions.
Material: Steel

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

Bolkopmoeren met afdichting

Op voorraad Klik hier om de actuele levertijd aan te vragen.

Integral Seal Nuts are a type of fastener with an integrated sealing feature, combining the functionality of a nut and a sealing component into a single unit. These nuts provide reliable protection while simplifying the assembly process and eliminating the need for additional sealing components. They prevent the entry of water, dust, or other contaminants providing bi-directional sealing.

This range of Integral Seal Domed nuts incorporates an O-ring which is compressed and squeezed between the nut and mating component. They are suitable for temperatures from -100C to +260C and are reusable.

Integral Seal Nuts are used in applications such as cabinets or used in the automotive, machinery and electric industries.

  • Material: Stainless Steel
  • AISI 303, 1.4305
  • Tensile strength: 550 N/mm²

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

Onverliesbare schroeven - Inbuskop

Op voorraad Klik hier om de actuele levertijd aan te vragen.

Dit assortiment Onverliesbare schroeven is voorzien van een inbuskop met zeskantaandrijving. Zeskantaandrijving is ideaal voor nauwkeurige montage en is zeer geschikt wanneer er niet veel ruimte beschikbaar is.

Ze zijn een ideale bevestigingsoplossing voor panelen met gaten zonder schroefdraad. Met deze schroeven wordt voldaan aan Machinerichtlijn 2006/42/EG - in het algemeen aan ISO 4762. Onverliesbare schroeven worden meestal gebruikt met Onverliesbare sluitringen met schroefdraad (los verkrijgbaar).

Deze schroeven zijn gemaakt van roestvast staal dat goed bestand is tegen corrosie en machinale bewerkingen. U kunt een groep schroeven vinden met of zonder zwarte afwerking. Het materiaal wordt vaak gebruikt in de bouw en de automotive-industrie.

Let op: deze schroeven hebben een kleinere schachtdiameter en mogen niet worden aangedraaid tot het aanbevolen aanhaalmoment voor een gelijkwaardige schroef van de weergegeven draadmaat.

  • Materiaal: Roestvast staal, titanium
  • AISI 303, 1.4305
  • Treksterkte: 550 N/mm²

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

Onverliesbare sluitringen met schroefdraad

Op voorraad Klik hier om de actuele levertijd aan te vragen.

Dit assortiment Onverliesbare sluitringen heeft een zeer ondiepe draad in de binnendiameter. Dit betekent dat ze kunnen worden opgeschroefd. Zodra ze boven de schroefdraad zitten, kunnen ze niet meer van de onverliesbare schroef of bout worden losgemaakt.

Een gemonteerde onverliesbare schroef plus sluitring installeren:
1) Plaats de onverliesbare schroef in het paneelgat.
2) Schroef de ring op de schroef, voorbij het draaddeel van de schroef, dat de schroef in het paneel houdt.

De ringen zijn gemaakt van RVS dat goed bestand is tegen corrosie en machinale bewerkingen. Het materiaal wordt veel toegepast in de bouw en de auto-industrie.

  • Materiaal: RVS
  • AISI 303, 1.4305 en AISI 316, 1.4401
  • Afwerkingsopties: zwarte oxidecoating, verzinkt en titanium (Klasse 2 en 5)

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

RVS ventilatieringen

Op voorraad Klik hier om de actuele levertijd aan te vragen.

Ventilatieringen worden gebruikt met ventilatieschroeven om gassen snel te laten ontsnappen uit blind getapte gaten. De sluitringen worden vaak gebruikt voor HV- en UHV-systemen omdat hun spleetontluchting virtuele lekkage van hoogvacuümsystemen vermindert.

  • Dit assortiment RVS ventilatieringen wordt gebruikt met ventialtieschroeven om de snelheid en prestaties te verbeteren bij het creëren van vacuüm in vacuümkamers. Deze ventilatieringen worden meestal gebruikt voor industriële machines of componenten in de automotive industrie.

  • Materiaal: RVS
  • AISI 303, 1.4305

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

Schouderschroeven - Inbuskop

Op voorraad Klik hier om de actuele levertijd aan te vragen.

Dit assortiment van passchroeven bevat een inbusknopkop met zeskantaandrijving. De zeskantaandrijving is ideaal voor nauwkeurige montage en wanneer niet veel oppervlak beschikbaar is.

Ze zijn gemaakt van austenitisch rvs dat goed bestand is tegen corrosie en machinale bewerkingen. Het materiaal is een populaire keuze voor bouw- en automobieltoepassingen.

  • Materiaal: RVS
  • AISI 303, 1, 4305
  • Treksterkte: 550 N/mm²
  • Minimale drukspanning: 190N /mm²

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

Shoulder Bolts - Hex Head

Op voorraad Klik hier om de actuele levertijd aan te vragen.

These Shoulder bolts, also known as shoulder screws, are a type of fastener with a plain section shoulder in between the head and threaded portion of the screw. The shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.

It decreases stress concentration and lowers the likelihood of damage or failure. It is also durable, corrosion-resistant, and nonmagnetic. It can handle high loads, vibrations, and harsh environments.

Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt. The hex head shape enables simple torque application with a wrench or socket, delivering a tight and solid connection. It is widely utilised in various sectors, including automotive, industrial, electronics, and construction.

  • This shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.
  • Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt.
  • It is durable, corrosion-resistant, and nonmagnetic.
  • It can handle high loads, vibrations, and harsh environments.
Material: 303 Stainless Steel, Steel

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

Shoulder Screws - Hex Socket Head

Op voorraad Klik hier om de actuele levertijd aan te vragen.

These Shoulder Screws, also known as shoulder bolts, are a type of fastener with a cylindrical shoulder that separates the screw's head from its threaded part. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.

Shoulder Screws are useful in situations that call for a mounting pin, dowel, joint, shaft, or sliding action. It is somewhat magnetic, strong, and corrosion resistant, but not in very harsh conditions.

This range of Shoulder Screws features a hexagonal socket head, which allows them to be easily tightened or loosened with an Allen wrench or hex key. They also feature a non-smooth head, which aids in gripping. These screws are suitable for electronics, machinery and automotive applications.

  • Shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.
  • Easily tightened or loosened with an Allen wrench or hex key.
  • It is somewhat magnetic, strong, and corrosion resistant.
Material: Stainless Steel, Black Steel

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

Ventilatieschroeven - Inbuskop

Op voorraad Klik hier om de actuele levertijd aan te vragen.

Dit assortiment Geventileerde schroeven is voorzien van een inbuskop met zeskantaandrijving. Zeskantaandrijving is ideaal voor nauwkeurige montage en wordt idealiter gebruikt wanneer niet veel ruimte beschikbaar is.

De holle kern van de schroeven werkt als een ventilatiesysteem. Het assortiment voldoet aan DIN 912 (met centrale ventilatie) en is gemaakt van ultrasoon gereinigd austenitisch RVS dat zeer goed bestand is tegen corrosie, een goede sterkte biedt en goed bewerkt kan worden. Het materiaal wordt veel toegepast in de bouw en de auto-industrie.

  • Materiaal: RVS
  • AISI 304, 1.4301
  • Sterkteklasse 70

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

Ventilatieschroeven met zeskantkop

Op voorraad Klik hier om de actuele levertijd aan te vragen.

Ventilatieschroeven zijn bevestigingsmiddelen met een gat dat door het midden is geboord, waardoor gassen die vastzitten aan de onderkant van een blind gat met schroefdraad kunnen ontsnappen via de kern en zorgen voor luchtstroming binnen een toepassing. De schroeven zijn een veelgebruikte optie voor HV- en UHV-systemen omdat hun centrale ontluchtingsfunctie virtuele lekkage van hoogvacuümsystemen vermindert.

Dit assortiment ventilatieschroeven heeft een zeskantkop. Ze zijn gemaakt van rvs.

  • Materiaal: RVS
  • AISI 304, 1.4301
  • Sterkteklasse: 70

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

Verzonken ventilatieschroeven

Op voorraad Klik hier om de actuele levertijd aan te vragen.

Ventilatieschroeven zijn bevestigingsmiddelen met een gat dat door het midden is geboord, waardoor gassen die vastzitten aan de onderkant van een blind gat met schroefdraad kunnen ontsnappen via de kern en zorgen voor luchtstroming binnen een toepassing. De schroeven zijn een veelgebruikte optie voor HV- en UHV-systemen omdat hun centrale ontluchtingsfunctie virtuele lekkage van hoogvacuümsystemen vermindert.

Dit assortiment ventilatieschroeven heeft een verzonken machinekop met een zeskantaandrijving. Zeskantaandrijvingen zijn geschikt voor precisieassemblage en wanneer er een beperkt oppervlak is. Ze zijn gemaakt van rvs.

  • Materiaal: RVS
  • AISI 304, 1.4301
  • Sterkteklasse: 70

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

Zeskantmoeren met afdichting

Op voorraad Klik hier om de actuele levertijd aan te vragen.

Moeren met afdichting zijn een type bevestigingsmiddel met een geïntegreerde afdichtingsfunctie, die de functionaliteit van een moer en een afdichtingscomponent in één enkele eenheid combineren. Deze moeren bieden betrouwbare bescherming terwijl ze het assemblageproces vereenvoudigen en extra afdichtingscomponenten overbodig maken. Ze voorkomen dat water, stof of andere verontreinigingen binnendringen en zorgen voor een afdichting in twee richtingen.

Dit assortiment zeskantmoeren met afdichting bevat een O-ring die tussen de moer en de bijbehorende component wordt gedrukt. Ze zijn geschikt voor temperaturen van -100C tot +260C en ze zijn herbruikbaar.

Moeren met afdichting worden gebruikt in toepassingen zoals kasten, of in de automotive-, machine- en elektrische industrie.

  • Materiaal: RVS
  • AISI 303, 1.4305 of AISI 316, 1.440
  • Treksterkte: 550N/mm² of 480N/mm²

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)