Menu Search
Offerte aanvragen

Voeg bij grote volumes en op maat gemaakte producten, deze toe aan uw winkelwagen en klik op offerte aanvragen, of neemcontact met onsop en we zullen binnen 2 werkdagen reageren.

Machines Lineaire bewegingscomponenten M8

 (8 productgroepen)

Lijst Rooster

Flanged Aluminium Carriages

Op voorraad Klik hier om de actuele levertijd aan te vragen.

These Flanged Aluminium Carriages are a type of linear bearing that is particularly useful for heavy loads in a range of applications where they guide and support linear motion. Their rails are made of contoured aluminium with two hardened stainless steel shafts pressed to act as the runner block balls' raceways.

-The flange design provides both a greater surface area for the moving component to be mounted to, but also the ability to fasten to the moving part from either above or below the carriage.

It works well in harsh conditions or weight critical applications since it is more lightweight and corrosion-resistant than steel ones. It can be used in various applications, including machinery, aerospace, handling technology, machine enclosures, medical, food, etc.

  • Useful for heavy loads in a range of applications where they guide and support linear motion.
  • Flange design provides both a greater surface area for the moving component to be mounted to, but also the ability to fasten to the moving part.
  • It works well in harsh conditions since it is lightweight and corrosion-resistant.
Material: Aluminium;Stainless Steel

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

Flanged Linear Carriages

Op voorraad Klik hier om de actuele levertijd aan te vragen.

These Flanged Linear bushing Carriages are used in linear motion systems to guide and support moving parts. It comprises of a steel linear bushing inside a flanged aluminium housing providing a great surface area to mount to.

The aluminium housing helps to keep the weight down whilst the hardened steel balls inside the bushing take the loads and facilitate the movement. Only to be used on hardened linear shafts.

The open bearing carriages are only for use with shaft support rails. It can withstand temperatures from 20C to +80C. However, steel ball retainers can be provided for higher temperature applications up to +120C without end seals. Commonly used in applications such as food packaging machines, printing machines, computers, or tool grinders.

  • It comprises of a steel linear bushing inside a flanged aluminium housing providing a great surface area to mount to.
  • It can withstand temperatures from 20C to +80C.
  • It keeps the weight down, take the loads and facilitate the movement.

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

Kogelmoeren met flens

Op voorraad Klik hier om de actuele levertijd aan te vragen.

Kogelmoeren met flens zijn een essentieel onderdeel van montages met kogelschroeven. Het zijn mechanische precisiecomponenten die worden gebruikt in lineaire bewegingssystemen. Zoals de naam het aangeeft, hebben deze moeren een flens, wat een platte, uitstekende rand is die uit de moer steekt en extra steun en eenvoud in installatie biedt.

Het wordt gebruikt samen met kogelschroeven om roterende beweging om te zetten in lineaire beweging. Kogellagers in de moer rollen langs de kogelschroef wanneer deze ronddraait, wat een precieze en soepele lineaire beweging geeft. De flens heeft een strakke tolerantie, wat een minimale terugslag en hoge precisie en nauwkeurigheid verzekert.

Ze worden veelvuldig gebruikt in een aantal industriële toepassingen, zoals de auto- en luchtvaartsectoren en medische apparatuur.

Houd er rekening mee dat het verwijderen van de kogelmoer uit de voorziene mof ertoe kan leiden dat de kogellagers loskomen, wat de kogelmoer nutteloos maakt.

  • Materiaal: staal (16MnCr5 of 100Cr6), met Vulkollan afdichtingen
  • DIN 69051 formulier B

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

Linear Guide Rails

Op voorraad Klik hier om de actuele levertijd aan te vragen.

These Linear Guide rails are a linear motion-bearing system used to guide and support moving components in a linear direction. Linear guide rails are made up of two major components: a rail and a carriage. The rail is a long, straight beam attached to a permanent surface. The carriage is a moving block that goes along the rail. The carriage comprises bearings that make contact with the rail and offer low-friction linear motion.

These rails are used in applications requiring high accuracy, low friction and smooth movements. It can sustain dynamic loads while accounting for impact, vibration, and fatigue.

In general, the carriages will be delivered to the tracks individually. To put the carriage onto the tracks, bring it up to the rails and slide it onto the rail. It is widely utilised in high-load and accurate applications throughout the industry, including medical devices, semiconductor production equipment, and industrial automation equipment.

  • Used to guide and support moving components in a linear direction.
  • Made up of two components a rail and a carriage.
  • It can sustain dynamic loads while accounting for impact, vibration, and fatigue.
Material: Steel

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

Quadro Carriages

Op voorraad Klik hier om de actuele levertijd aan te vragen.

These Quadro Carriages are closed, with self-aligning linear ball bearings, two integrated seals, and a lubrication hole. They achieve accurate and efficient linear motion in heavy-load applications.

It features four linear ball bushings internally, which improves stability and load-bearing capability. It distributes the load uniformly throughout the carriage, minimising deflection and maximising stiffness, lowering the danger of vibration and providing dependable performance even in high-speed applications.

It can withstand temperatures ranging from 20C to +80C. However, by replacing the ball retainers, end plates, and seals it can tolerate temperatures of up to +120C. Commonly used in applications such as food packaging machines, printing machines, computers, or tool grinders.

  • Material: Aluminium

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

Unflanged Carriages - Low

Op voorraad Klik hier om de actuele levertijd aan te vragen.

These low-profile unflanged carriages are linear bearings used for heavy-duty and precise linear motion applications. They give precision, stability, and dependability. The four row contact with the mating rail offers the same load capacity capabilities regardless of the load pressing into the carriage or hanging from it.

The unflanged design provides a more compact solution but can only be mounted to from the top. The carriages' ball retainers allow for a quieter operation whilst improving lubrication of the system. It also ensures the balls remain in place should the carriage be removed from the rail in error.

Its low profile provides an even smaller compact solution when compared again the standard unflanged linear carriages. It is used in many applications, including special purpose equipment, automation, material handling systems, medical devices, etc.

  • It gives precision, stability, and dependability.
  • Unflanged design provides a more compact solution when compared against the flanged carriages.
  • Its low profile provides an even smaller compact solution when compared to standard unflanged linear carriages.
Material: Steel

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

Unflanged Carriages - Standard

Op voorraad Klik hier om de actuele levertijd aan te vragen.

These low-profile unflanged carriages are linear bearings used for heavy-duty and precise linear motion applications. They give precision, stability, and dependability. The four row contact with the mating rail offers the same load capacity capabilities regardless of the load pressing into the carriage or hanging from it.

The unflanged design provides a more compact solution but can only be mounted to from the top. The carriages' ball retainers allow for a quieter operation whilst improving lubrication of the system. It also ensures the balls remain in place should the carriage be removed from the rail in error.

The carriages are supplied on dummy blocks which must be offered up to the edge of the rail the carriage is going onto during installation. Slide the carriage from the dummy block onto the rail to ensure no damage can occur. It is used in many applications, including special purpose equipment, automation, material handling systems, medical devices, etc.

  • It gives precision, stability, and dependability.
  • Unflanged design provides a more compact solution but can only be mounted to from the top.
  • The carriages' ball retainers allow for a quieter operation whilst improving lubrication of the system.
Material: Steel

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

Vierkante moeren

Op voorraad Klik hier om de actuele levertijd aan te vragen.

In dit assortiment gebruikt met loodschroeven vindt u een uitgebreid assortiment vierkante moeren afhankelijk van uw behoeften, vierkante bronzen moeren met bevestigingsgaten, vierkante bronzen moeren, vierkante stalen moeren en vierkante stalen moeren met bevestigingsgaten.

  • Vierkante bronzen moeren met doorgeboorde gaten worden gebruikt wanneer een veilige en stevige verbinding nodig is. Het biedt stabiliteit en sterkte, wat het geschikt maakt voor middelzware toepassingen. Het heeft doorgeboorde gaten die geschikt zijn voor kopschroeven.
  • Vierkante bronzen moeren worden gebruikt in toepassingen waar redelijk lichte belastingen vereist zijn. Het is stevig en bestand tegen corrosie, vocht en andere factoren.
  • Vierkante stalen moeren worden gebruikt in toepassingen die trage rotatiesnelheden, manuele controle, klem- of vergrendelingacties vereisen.
  • Vierkante stalen moeren met gaten worden gebruikt in toepassingen metlage rotatiesnelheden, manuele controle en vergrendelingsfuncties. Het heeft doorgeboorde gaten die geschikt zijn voor kopschroeven.

Ze worden veelvuldig gebruikt in een aantal industriële toepassingen, zoals de auto- en luchtvaartsectoren en medische apparatuur. Verkrijgbaar als standaard vierkante moeren met rechtse draad of linkse draad.

Houd er rekening mee dat staal-op-staal contactoppervlakken ongeschikt zijn voor gemotoriseerde beweging.

  • Materiaal: brons (CuSn7ZnPb), staal (EN 10277-3, 11SMnPb37), messing (EN 12164, CW614N-M).
  • ISO 2901/2903 en DIN 103.

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)