Menu Search
Offerte aanvragen

Voeg bij grote volumes en op maat gemaakte producten, deze toe aan uw winkelwagen en klik op offerte aanvragen, of neemcontact met onsop en we zullen binnen 2 werkdagen reageren.

Kunststof Krimpkous Lift-off-scharnieren

 (4 productgroepen)

Lijst Rooster

Heat Shrink Tubing - 2:1, Clear

Op voorraad Klik hier om de actuele levertijd aan te vragen.

The range of general purpose Heat Shrink Tubing is versatile in terms of application possibilities and style and colour options. With a low shrinking temperature, high flexibility and superior mechanical strength this product is widely used in the fields of communication, electronics and specialist vehicles. The clear version is for applications where the flame-retardant property is not required but electrical insulation and mechanical performance are important. This product conforms to substrates more uniformly with less longitudinal variation rather than most PVC tubing. The polished surface is an attractive covering for many automotive, appliance and consumer-goods applications

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

Heat Shrink Tubing - 2:1, Yellow & Green Striped

Op voorraad Klik hier om de actuele levertijd aan te vragen.

The range of general purpose Heat Shrink Tubing is versatile in terms of application possibilities and style and colour options. The specially designed formulation ensures the tubing to meet the standard of UL224. It is free from environmentally harmful substances such as PBBOs, PBBs and PBBEs. No dioxin is produced when the tubing is burnt. With a low shrinking temperature, high flexibility and superior mechanical strength this product is widely used in the fields of communication, electronics and specialist vehicles. The yellow and green striped version is highly flame retardant, has a high UV resistance and has excellent physical, chemical and electrical properties

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

Heat Shrink Tubing - No Adhesive

Op voorraad Klik hier om de actuele levertijd aan te vragen.

The range of general purpose Heat Shrink Tubing is versatile in terms of application possibilities and style and colour options. The non-adhesive version of the 3:1 tubing is highly flexible and is widely used for electrical insulation as it protects in-line components, disconnects terminals and splices with it's high insulation and excellent resilience. It also bundles wires for very flexible light-duty harnesses. It can be used to identify or colour-code wires, cables, terminals and components

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

Heat Shrink Tubing - 3:1, Adhesive Lined

Op voorraad Klik hier om de actuele levertijd aan te vragen.

Adhesive Lined Heat Shrink Tubing provides insulation and sealing on applications like wire harnesses and splices. This tubing is available in a variety of colors to code components and is Ro. HS compliant. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)