Voeg bij grote volumes en op maat gemaakte producten, deze toe aan uw winkelwagen en klik op offerte aanvragen, of neemcontact met onsop en we zullen binnen 2 werkdagen reageren.
(4 productgroepen)
These spherical Sealing Discs seal and secure a range of products due to their strong adhesive backing, which prevents the discs from peeling off or getting loose.
Ideal for an economical, professional finish. This series has two varieties: one with an acrylic-based bond removable for applications and one with a permanent bond.
It is simple to apply by peeling away the backing and exposing the sticky surface and pressing it onto the surface. There is an option for centre perforation or plain discs, and it is commonly used in various applications, including packaging, labelling, and product security.
These Hook and loop Pieces with Mated Coins are made from a strip of mated coin pieces with a high initial tack and strong adherence. The attached and removed coins are readily attached and detached, allowing repeated usage and repositioning.
Its adhesive makes installation easy. It withstands application temperatures ranging from 18C to 38C to service temperatures ranging from -20C to 65C. They are a quick and easy way to attach objects together, such as attaching cloth, mounting signage, or organising stuff.
These Hook and Loop- - Mated Sets are versatile and practical fastening solutions that may be utilised in various applications. These mated sets have hook and loop sides that are meant to be securely fastened together. The hook side has small hooks that interlock with the loops on the loop side to form a strong and dependable binding.
The matched pairs are pre-cut and ready to use, so no cutting or measuring is required. The interlocking hooks and loops provide a strong connection that offers a solid grasp while allowing for simple removal when needed.
Its adhesive allows for simple application. It can endure application temperatures of 18C to 38C and service temperatures of -20C to 65C. Used in various applications, including sample books, POP displays, exhibitions, enclosures, packaging, and binders.
These hot melt Adhesive Glue Dots are pressure sensitive double sided adhesive dots designed to enable rapid bonding and secure connection. There are three kinds of bonds available in this range of Glue dots: vertical hold, removable, and permanent.
Unlike traditional liquids, their instant adherence allows for quick and effective assembly or attachment of materials without the need for extra support or clamps. They are ideal for manufacturing, industrial applications, packing, bindery, printing, and product assembly.
Helaas is er een time-out opgetreden voor uw sessie vanwege inactiviteit. Meld u aan of herlaad de pagina om verder te gaan