Voeg bij grote volumes en op maat gemaakte producten, deze toe aan uw winkelwagen en klik op offerte aanvragen, of neemcontact met onsop en we zullen binnen 2 werkdagen reageren.
(5 productgroepen)
These Cable Gland Covers are used to protect and seal unused cable gland entry holes. They provide watertight protection for spare holes that must be sealed and protected from water, dust, moisture, and other contaminants. Their sleek and compact appearance prevents them from drawing unwanted attention or cluttering your space.
They are simple to install and remove and can be used with optional lock nuts to close holes that do not have a thread. Used in various applications, including industrial, electrical enclosures, machinery and equipment.
These Cable Gland Locknuts, also known as cable gland nuts, are designed to provide a strong and durable method for fastening cable glands, thereby maintaining the stability and integrity of your electrical connections. Even in high-vibration or hostile situations, they prevent any unwanted movement or loosening that could jeopardise the integrity of your connection.
Easy to install and remove, requiring minimal tools and expertise. Thread the locknut onto the cable gland, ensuring a tight and secure fit. Resistant to mechanical stress, corrosion, and temperature variations. Used in various applications, including electrical panels, machinery, and industrial equipment.
These Cable Gland Locknuts made of nylon, also known as cable gland nuts, are designed to provide a strong and durable method for fastening cable glands, thereby maintaining the stability and integrity of your electrical connections. Even in high-vibration or hostile situations, they prevent any unwanted movement or loosening that could jeopardise the integrity of your connection.
Easy to install and remove, requiring minimal tools and expertise. Thread the locknut onto the cable gland, ensuring a tight and secure fit. These lightweight locknuts are resistant to impact, corrosion, wear, and extreme weather conditions, making them excellent for indoor and outdoor applications. Can withstand temperatures ranging from -40C to 100C. Used in various applications, including electrical panels, machinery, and industrial equipment.
Reducers - Brass are essential components used in plumbing and industrial applications to facilitate the connection between pipes or fittings of different sizes. These brass reducers are specifically designed to provide a reliable and durable solution for joining pipes with varying diameters. The main characteristic of brass reducers is their high-quality brass construction, which offers excellent corrosion resistance, durability, and strength. With their precision engineering and smooth finish, these reducers ensure a tight and leak-free connection between different pipe sizes.
The benefits of brass reducers are manifold. Firstly, they enable a seamless transition between pipes or fittings of different sizes, allowing for efficient flow control and system compatibility. The use of brass as the material of choice provides exceptional durability and resistance to corrosion, making brass reducers ideal for both indoor and outdoor applications. Another advantage is the versatility of brass reducers, as they can be used with various pipe materials such as copper, PVC, or steel, offering compatibility across different systems. Furthermore, brass reducers are easy to install, thanks to their threaded design, ensuring a secure and hassle-free connection. Their reliability and durability ensure long-term performance, reducing maintenance and replacement costs.
Reducers - Nylon are versatile components used in a variety of applications to connect pipes or fittings of different sizes. These nylon reducers are specifically designed to provide a lightweight, yet durable solution for joining pipes with varying diameters. The main characteristic of nylon reducers is their high-quality nylon construction, which offers excellent chemical resistance, impact strength, and flexibility. With their smooth interior finish, these reducers ensure optimal flow and minimize pressure loss.
The benefits of nylon reducers are manifold. Firstly, they offer exceptional chemical resistance, making them suitable for a wide range of applications involving corrosive fluids or chemicals. The nylon material also provides excellent impact strength, ensuring durability and resistance to cracking or breakage. With their lightweight nature, nylon reducers are easy to handle and install, reducing installation time and effort. Additionally, the flexibility of nylon allows for easy adaptation to different pipe sizes, providing a versatile solution for connecting pipes or fittings of varying diameters. Furthermore, nylon reducers are resistant to rust and corrosion, making them suitable for both indoor and outdoor applications.
Helaas is er een time-out opgetreden voor uw sessie vanwege inactiviteit. Meld u aan of herlaad de pagina om verder te gaan