Menu Search
Offerte aanvragen

Voeg bij grote volumes en op maat gemaakte producten, deze toe aan uw winkelwagen en klik op offerte aanvragen, of neemcontact met onsop en we zullen binnen 2 werkdagen reageren.

EPDM Maskeren en poedercoaten Hittebestendige maskeerpluggen

 (4 productgroepen)

Lijst Rooster

High Temperature Tapered Plugs

Op voorraad Klik hier om de actuele levertijd aan te vragen.

High Temperature Tapered Plugs are available as a solid plug or with a hollow core to aid in the compression to fit threaded or unthreaded holes. Its tapered design enables the plug to expand and adapt to the shape of the hole as it is heated, ensuring a firm and tight fit even at high temperatures. Its hardness and strength block gas, water, or chemicals from entering pipes or tubes. These reusable plugs come in a premium high temp silicone material or an economical reduced temp EPDM material.

Silicone: high-quality masking material that can withstand temperatures up to 600F | 316C. EDPM is a reusable and somewhat less expensive material, making it slightly less resistant to high temperatures but of superior chemical resistance. It can withstand temperatures up to 425F | 218C. Used in chemical, machining applications and industrial equipment.

  • Material: Silicone, EPDM, TPR
  • Colour: Natural, Black, Yellow, Red, Blue, Green, Pink

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

Masking Washer Plugs

Op voorraad Klik hier om de actuele levertijd aan te vragen.

These High Temperature Washer Plugs are used to mask the surface around a threaded or plain hole, with an integrated washer and plug that allows them to function as a single item. They are long-lasting and resistant to chemicals, temperature changes, and abrasion.

These plugs are simple to install and remove, and their design assures a snug fit, a secure seal, and the prevention of leakage or contamination. They can withstand high temperatures of up to 250 degrees Celsius and are used in various applications such as powder coating, painting, plating, sealing, automotive assembly, and electronics manufacturing.

  • Material: Silicone, EPDM
  • Colour: Grey, Natural, Black, Clear, White, Dark Green, Yellow, Pink, Purple, Red

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

Masking Pull Plugs

Op voorraad Klik hier om de actuele levertijd aan te vragen.

Masking Pull Plugs, also known as silicone masking plugs, are plugs used to mask threaded and non-threaded holes. They resist chemicals, dust, dirt, temperature changes, and abrasion. Furthermore, the pull tab simplifies installation and removal, allowing for smooth insertion and a secure fit that avoids undesired leaks or seepage.

The reusable material used in these plugs allows for various uses, reducing the need for frequent replacements and contributing to waste reduction. They can resist temperatures of up to 250 degrees Celsius and are used in various applications, including powder coating, sealing, automotive assembly, and electronics production.

  • Material: Silicone, EPDM, Silicone Rubber, TPR
  • Colour: Natural, Black, Clear, Red, Grey, White, Purple, Green, Pink, Orange, Yellow, Blue

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

Masking Flangeless Plugs

Op voorraad Klik hier om de actuele levertijd aan te vragen.

Masking Flangeless Plugs are a type of plug that is used to cover holes without masking the surrounding area. They protect against contaminants, dust, dirt, damage, or undesired substances. It features conical rings and a hollow core, which allows many different areas to be masked.

Furthermore, the pull tab makes them simple to install and remove, allowing for smooth insertion and a snug fit that eliminates unwanted leaks or seepage. The reusable nature of the material used in these plugs allows for various uses, minimising the need for frequent replacements and helping to reduce waste. They can be utilised in multiple applications, such as powder coating, painting, plating, and sealing.

  • Material: EPDM, Silicone, TPE, PVC
  • Colour: Black, Natural, Blue, Green, Purple, Orange, Yellow, Pink, Red

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)