Voeg bij grote volumes en op maat gemaakte producten, deze toe aan uw winkelwagen en klik op offerte aanvragen, of neemcontact met onsop en we zullen binnen 2 werkdagen reageren.
(4 productgroepen)
Molded Fixed Straight Arm Crank Handles are commonly used on machinery adjustment and commercial product controls. The durable plastic material is resistant to environmental concerns and provides a neat finish.
Fold-Down Crank Handles are commonly used on window construction, trailer hitches, and machinery adjustment controls. The handle folds parallel to the body of the crank for safety and to save space when not in use.
Plastic Dial Position Counters mount on control spindles in any position for giving actual reading of the positioning of the machine component. Ultrasonic welding construction prevents separation and dust penetration. This display in inclined with the 5-digit roller counter in the upper position.
Standard Beaded Cable Ties are reliable and versatile fastening solutions that excel in securing and organizing cables, wires, and other objects. These ties feature a unique beaded design that allows for quick and effortless installation, while providing a secure and adjustable hold. Manufactured using high-quality materials such as nylon, Standard Beaded Cable Ties offer excellent tensile strength, durability, and resistance to environmental factors. The versatile design of these ties makes them suitable for a wide range of applications across various industries.
One of the main characteristics of Standard Beaded Cable Ties is their ease of use. The beaded design enables simple and efficient installation, eliminating the need for additional tools or complex techniques. The ties can be easily threaded through the beads, and once tightened, they provide a secure and adjustable hold. This feature is particularly advantageous in applications that require frequent adjustments or repositioning of cables, such as in electrical installations or network setups. Additionally, Standard Beaded Cable Ties offer excellent tensile strength, ensuring a reliable and long-lasting hold, even in demanding environments.
Helaas is er een time-out opgetreden voor uw sessie vanwege inactiviteit. Meld u aan of herlaad de pagina om verder te gaan