Voeg bij grote volumes en op maat gemaakte producten, deze toe aan uw winkelwagen en klik op offerte aanvragen, of neemcontact met onsop en we zullen binnen 2 werkdagen reageren.
(4 productgroepen)
Molded Fixed Straight Arm Crank Handles are commonly used on machinery adjustment and commercial product controls. The durable plastic material is resistant to environmental concerns and provides a neat finish.
Fold-Down Crank Handles are commonly used on window construction, trailer hitches, and machinery adjustment controls. The handle folds parallel to the body of the crank for safety and to save space when not in use.
Plastic Dial Position Counters mount on control spindles in any position for giving actual reading of the positioning of the machine component. Ultrasonic welding construction prevents separation and dust penetration. This display in inclined with the 5-digit roller counter in the upper position.
Flush Compression Lever Latch with an offset trigger design. Provides good gasket compression and is easy to use. Suitable for left and right hand applications to secure doors, cabinets, or panels.
Suitable for a panel thickness of less than, and including, 2mm. It is available in a selection of adjustable grip range: 0-24mm, 24-46mm, 36-48mm, and 51-63mm.
These Latches come as either keyed alike (5333), keyed different or with no lock and supplied with 2 keys per lock.
Helaas is er een time-out opgetreden voor uw sessie vanwege inactiviteit. Meld u aan of herlaad de pagina om verder te gaan