Voeg bij grote volumes en op maat gemaakte producten, deze toe aan uw winkelwagen en klik op offerte aanvragen, of neemcontact met onsop en we zullen binnen 2 werkdagen reageren.
(5 productgroepen)
This range of standoffs are easy to install thanks to their screw in design. They are suitable for a wide range of applications and are available in both non-undercut and undercut versions. Non-undercut spacers offer greater stability but require a washer for installation. Undercut spacers are much quicker to install, allow spacers to be stacked and don't require the use of a washer. They are also available in self-tapping types for mating with unthreaded fittings. They come in several materials and lengths.
These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications and the threaded spacer will allow easy assembly. Available in several thread sizes and lengths and in hexagonal or round shapes.
The standard snap lock support is ideal for quick assembly in PCB stacking applications and the quarter turn fastening aids the ease of application
These Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.
These are female standoffs that have a through hole. A self-tapping screw is used to thread the plastic which gives it a strong hold. Available for several different screw sizes in many spacer lengths.
Helaas is er een time-out opgetreden voor uw sessie vanwege inactiviteit. Meld u aan of herlaad de pagina om verder te gaan