Menu Search
Offerte aanvragen

Voeg bij grote volumes en op maat gemaakte producten, deze toe aan uw winkelwagen en klik op offerte aanvragen, of neemcontact met onsop en we zullen binnen 2 werkdagen reageren.

Kwartslag Dubbelzijdige bevestiging Afstandhouders voor printplaten (PCB)

 (25 productgroepen)

Lijst Rooster

Standoffs

Op voorraad Klik hier om de actuele levertijd aan te vragen.

This range of standoffs are easy to install thanks to their screw in design. They are suitable for a wide range of applications and are available in both non-undercut and undercut versions. Non-undercut spacers offer greater stability but require a washer for installation. Undercut spacers are much quicker to install, allow spacers to be stacked and don't require the use of a washer. They are also available in self-tapping types for mating with unthreaded fittings. They come in several materials and lengths.

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

Threaded Spacers

Op voorraad Klik hier om de actuele levertijd aan te vragen.

These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications and the threaded spacer will allow easy assembly. Available in several thread sizes and lengths and in hexagonal or round shapes.

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

Anti Rotation PCB Supports

Op voorraad Klik hier om de actuele levertijd aan te vragen.

This PCB Support range holds the board by it's edge, minimising the spaced required,. They are available with or without a locking nose to provide extra holding strength.

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

Dual Locking Support Pillars

Op voorraad Klik hier om de actuele levertijd aan te vragen.

Our dual locking circuit board support posts lock at both ends and offer a quick and easy way to secure two PCBs or a single PCB to framework or a chassis. They are available with alternative locking options at either end of the spacer and come in different body types, as well as numerous sizes to suit your project requirements. They are suitable for a range of needs and applications. The range is available in either Nylon 6/6 (RMS-01) or flame retardant Nylon 6/6 (RMS-19) with two UL certification options (UL94 V0 and UL94 V2).

  • Easily mounted by hand.
  • Natural colour.

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

PCB Corner Edge Locking Supports

Op voorraad Klik hier om de actuele levertijd aan te vragen.

Bundle easily slides in and out. Quickly and easily mounted with an adhesive base. They come in seven different sizes for various bundle diameters. UL94 V-0 rated PVC with an acrylic adhesive.

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

Key Hole PCB Supports

Op voorraad Klik hier om de actuele levertijd aan te vragen.

These PCB SUpport pillars are designed to be fixed into a key hole slot. This allows for easy removal if neccessary. They are available in either bayonet nose or two piece snap-in.

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

PCB Support Pillars - Fir Tree Mount Snap Lock/Fire Tree Mount Snap Lock

Op voorraad Klik hier om de actuele levertijd aan te vragen.

These spacers have fir tree fixings on both ends for a secure lock. The blind hole mount is flexible and will lock into round, threaded, punched or drilled blind holes.

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

PCB Support Pillars - Rivet Locking/Two Prong

Op voorraad Klik hier om de actuele levertijd aan te vragen.

These innovative spacers are mounted to the panel with a rivet that is designed into the part. As you push the head of the spacer down, the legs expand locking it into place. They are available in 13 metric spacer lengths in a UL94 V-2 rated nylon.

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

PCB Support Pillars - Quarter Turn

Op voorraad Klik hier om de actuele levertijd aan te vragen.

The standard snap lock support is ideal for quick assembly in PCB stacking applications and the quarter turn fastening aids the ease of application

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

PCB Support Pillars - Edge Locking Screw Mount/Long Nose

Op voorraad Klik hier om de actuele levertijd aan te vragen.

Edge Locking Supports provide a secure hold on the side of the PCB allowing for easy removal. Screw mount supports are very secure and reliable. These mount with a self-tapping screw.

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

PCB Support Pillars - Stacking

Op voorraad Klik hier om de actuele levertijd aan te vragen.

These spacers snap together on top of each other to stack any number of boards. Item MB-1-156 Can top off the stack

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

PCB Support Pillars - Touch Control

Op voorraad Klik hier om de actuele levertijd aan te vragen.

The standard snap lock support is ideal for quick assembly in PCB stacking applications. The integrated spring allows for flexing of the top panel and is suitable for touch control panels.

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

PCB Support Pillars - Two Prong Snap Lock/Two Prong Snap Lock/Spring

Op voorraad Klik hier om de actuele levertijd aan te vragen.

These unique supports act as a spring. The part flexes and can provide continuous support to the PCB.

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

Flat Rest PCB Support

Op voorraad Klik hier om de actuele levertijd aan te vragen.

These push spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. They come in three types: flanged base, cupped base or spring body.

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

Rivet Locking PCB Support Pillars

Op voorraad Klik hier om de actuele levertijd aan te vragen.

Designed to mount easily on chassis with plastic SR snap rivet. Allows mounting to a range of panel thicknesses. Button head on rivet for minimal protrusion on chassis underside.

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

Push-in PCB Supports

Op voorraad Klik hier om de actuele levertijd aan te vragen.

These spacers have a flexible fir tree fixing that will lock into round, threaded, punched or drilled blind holes. They are available in locking and non-locking options.

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

Cupped Base PCB Supports

Op voorraad Klik hier om de actuele levertijd aan te vragen.

This range of PCB supports has a cupped bottom fixture that adds extra stability and covers the fixture. They are available in two locking style tops, bayonet or teardrop.

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

PCB Edge Locking Supports - Snap In

Op voorraad Klik hier om de actuele levertijd aan te vragen.

Edge Locking Supports provide a secure hold on the side of the PCB and the snap in fitting and locating nose are ideal for quick assembly. The PCB is easily removed for service.

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

Push-In Spacer

Op voorraad Klik hier om de actuele levertijd aan te vragen.

These push-in spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. They have a flanged base to keep them steady.

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

Round Insulation Standoffs

Op voorraad Klik hier om de actuele levertijd aan te vragen.

These Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

Snap-fit Spacer

Op voorraad Klik hier om de actuele levertijd aan te vragen.

These Snap-fit spacers are designed to support heavily loaded circuit boards. No through hole is required in the board, which allows for easy access to the underside of the board. These have a flanged base to keep them steady.

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

Self Adhesive PCB Supports

Op voorraad Klik hier om de actuele levertijd aan te vragen.

Adhesive Base Supports come with a double sided adhesive tape with a release tab for quick installation. They come with three options for PCB mounting: Snap locking, non-locking and flat rest. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

PCB Spacers - Hexagonal / Non Undercut

Op voorraad Klik hier om de actuele levertijd aan te vragen.

These PCB Spacers are designed to be installed by hand and do not require assembly equipment. They are simple to install thanks to their screw in design. These Hexagonal Brass Standoffs are suitable for a wide range of applications and are available in both non-undercut and undercut versions. Non-undercut spacers offer greater stability but require a washer for installation. Undercut spacers are much quicker to install and don't require the use of a washer

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

Hexagonal Unthreaded Spacers

Op voorraad Klik hier om de actuele levertijd aan te vragen.

These are female standoffs that have a through hole. A self-tapping screw is used to thread the plastic which gives it a strong hold. Available for several different screw sizes in many spacer lengths.

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

Hexagonal Insulation Standoffs

Op voorraad Klik hier om de actuele levertijd aan te vragen.

These Standoffs are designed to be installed by hand and do not require assembly equipment. The hexagonal standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)