472087
Aantal | Prijs per eenheid |
---|---|
1 + | € 36,8977 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Adhesive Type | Rubber |
---|---|
Colour | Black |
Removability | Permanent |
Compression Set (50%) | 10% |
Overall Length | 15.2 m |
Overall Length | 49.869 ft |
Overall Thickness | 3.2 mm |
Overall Thickness | 0.126 in |
Roll Length | 15.2 m |
Roll Length | 49.869 ft |
Foam Density | 240.0 kg/m³ |
Material Flammability Standard | FMVSS 302 |
Quantity Per Carton | 10 Rolls |
Application Temperature Range | 18.3 - 37.8 °C |
Application Temperature Range | 64.9 - 100 °F |
Maximum Application Temperature | 37.8 °C |
Maximum Application Temperature | 100 °F |
Maximum Service Temperature | 66 °C |
Maximum Service Temperature | 150.8 °F |
Minimum Application Temperature | 18.3 °C |
Minimum Application Temperature | 64.9 °F |
Minimum Service Temperature | -29 °C |
Minimum Service Temperature | -20.2 °F |
Service Temperature Range | -29 - 66 °C |
Service Temperature Range | -20.2 - 150.8 °F |
Commodity Code | 3919101990 |
Full Material | Open Cell Foam |
Stuur ons uw vraag en wij doen ons best om binnen 48 uur te antwoorden
Bedankt om ons te contacteren. We zullen u weldra een antwoord sturen
Helaas is er een time-out opgetreden voor uw sessie vanwege inactiviteit. Meld u aan of herlaad de pagina om verder te gaan