Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Materiaal: Nylon 6/6, 40% Glass Filled PPS, 25% Glass Filled Nylon 6 Kleur: Naturel, Zwart Brandveiligheidsnorm: , UL94 V-2, UL94 V-0, UL94 HBSerie: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
Voeg bij grote volumes en op maat gemaakte producten, deze toe aan uw winkelwagen en klik op offerte aanvragen, of neemcontact met onsop en we zullen binnen 2 werkdagen reageren.
Gebruik de filters of zoek hieronder de juiste variant
| Prijsbereik | Beschikbaarheid | Flenshoogte | Minimale buitendiameter | Kleur | Materiaal | Binnendiameter | Maximale buitendiameter | Bestellen | |
|---|---|---|---|---|---|---|---|---|---|
| € 0,183 - € 0,2364 | Vraag de levertijd aan hier |
0.079 in
2.0 mm
|
0.701 in
17.8 mm
|
Naturel
|
Nylon 6/6
|
0.48 in
12.2 mm
|
0.984 in
25.0 mm
|
||
| € 0,1112 - € 0,1556 | 95 Op voorraad |
0.079 in
2.0 mm
|
0.35 in
8.9 mm
|
Naturel
|
Nylon 6/6
|
0.165 in
4.2 mm
|
0.591 in
15.0 mm
|
||
| € 0,1336 - € 0,1846 | 45068 Op voorraad |
0.079 in
2.0 mm
|
0.469 in
11.9 mm
|
Naturel
|
Nylon 6/6
|
0.244 in
6.2 mm
|
0.709 in
18.0 mm
|
||
| € 0,1398 - € 0,1815 | 50886 Op voorraad |
0.079 in
2.0 mm
|
0.469 in
11.9 mm
|
Naturel
|
Nylon 6/6
|
0.323 in
8.2 mm
|
0.709 in
18.0 mm
|
||
| € 0,1586 - € 0,2059 | 19491 Op voorraad |
0.079 in
2.0 mm
|
0.583 in
14.8 mm
|
Naturel
|
Nylon 6/6
|
0.48 in
12.2 mm
|
0.984 in
25.0 mm
|
||
| € 0,1049 - € 0,1461 | 423 Op voorraad |
0.079 in
2.0 mm
|
0.311 in
7.9 mm
|
Naturel
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.591 in
15.0 mm
|
||
| € 0,1112 - € 0,1556 | 25030 Op voorraad |
0.079 in
2.0 mm
|
0.311 in
7.9 mm
|
Naturel
|
Nylon 6/6
|
0.165 in
4.2 mm
|
0.591 in
15.0 mm
|
||
| € 0,0968 - € 0,0968 | 8078 Op voorraad |
0.067 in
1.7 mm
|
0.232 in
5.9 mm
|
Naturel
|
Nylon 6/6
|
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
||
| € 0,1238 - € 0,1723 | 4032 Op voorraad |
0.079 in
2.0 mm
|
0.429 in
10.9 mm
|
Naturel
|
Nylon 6/6
|
0.205 in
5.2 mm
|
0.709 in
18.0 mm
|
||
| € 0,0953 - € 0,0953 | Vraag de levertijd aan hier |
0.067 in
1.7 mm
|
0.232 in
5.9 mm
|
Naturel
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.394 in
10.0 mm
|
||
| € 0,1019 - € 0,1019 | 51000 Op voorraad |
0.067 in
1.7 mm
|
0.232 in
5.9 mm
|
Naturel
|
Nylon 6/6
|
0.165 in
4.2 mm
|
0.394 in
10.0 mm
|
||
| € 0,1112 - € 0,1556 | 18818 Op voorraad |
0.079 in
2.0 mm
|
0.39 in
9.9 mm
|
Naturel
|
Nylon 6/6
|
0.165 in
4.2 mm
|
0.591 in
15.0 mm
|
||
| € 0,0731 - € 0,0789 | 80000 Op voorraad |
0.051 in
1.3 mm
|
0.193 in
4.9 mm
|
Naturel
|
Nylon 6/6
|
0.165 in
4.2 mm
|
0.394 in
10.0 mm
|
||
| € 0,1112 - € 0,1556 | 41339 Op voorraad |
0.059 in
1.5 mm
|
0.272 in
6.9 mm
|
Naturel
|
Nylon 6/6
|
0.165 in
4.2 mm
|
0.591 in
15.0 mm
|
||
| € 0,1208 - € 0,1678 | 9956 Op voorraad |
0.079 in
2.0 mm
|
0.469 in
11.9 mm
|
Naturel
|
Nylon 6/6
|
0.165 in
4.2 mm
|
0.709 in
18.0 mm
|
||
| € 0,1208 - € 0,1678 | 1537 Op voorraad |
0.079 in
2.0 mm
|
0.39 in
9.9 mm
|
Naturel
|
Nylon 6/6
|
0.205 in
5.2 mm
|
0.591 in
15.0 mm
|
||
| € 0,1238 - € 0,1723 | 40015 Op voorraad |
0.079 in
2.0 mm
|
0.39 in
9.9 mm
|
Naturel
|
Nylon 6/6
|
0.244 in
6.2 mm
|
0.591 in
15.0 mm
|
||
| € 0,081 - € 0,113 | 86 Op voorraad |
0.098 in
2.5 mm
|
0.138 in
3.5 mm
|
Zwart
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.295 in
7.5 mm
|
||
| € 0,1261 - € 0,1769 | 2500 Op voorraad |
0.315 in
8.0 mm
|
0.272 in
6.9 mm
|
Zwart
|
Nylon 6/6
|
0.205 in
5.2 mm
|
0.472 in
12.0 mm
|
||
| € 0,1353 - € 0,1739 | 24822 Op voorraad |
0.591 in
15.0 mm
|
0.307 in
7.8 mm
|
Zwart
|
Nylon 6/6
|
0.24 in
6.1 mm
|
0.472 in
12.0 mm