Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our Round Tube Inserts feature a high-gloss chrome finish that provides a visually pleasing and clean appearance, ideal for finishing the ends of outward facing tubular products.
The outside diameter benefits from a ribbed design that ensures ease of insertion and a positive fit.
Materiaali: ABS, PE Väri: Musta, Kromattu tumma, Kromattu hopea, Hopea Sarjanumero: SR5723, SR1562
Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttä, niin vastaamme Sinulle kahden arkipäivän kuluessa.
Käytä suodattimia tai hae etsimääsi alta
| Hinta-alue | Saatavuus | t | h | Väri | Materiaali | D | Osta | |
|---|---|---|---|---|---|---|---|---|
| 0,2133 € - 0,5393 € | 73872 Varastossa |
0.059 in
1.5 mm
|
0.63 in
16.0 mm
|
Musta
|
PE
|
1.181 in
30.0 mm
|
||
| 0,2371 € - 0,3271 € | 109600 Varastossa |
0.059 in
1.5 mm
|
0.394 in
10.0 mm
|
Musta
|
PE
|
0.63 in
16.0 mm
|
||
| 0,588 € - 1,5442 € | 180 Varastossa |
0.039 in
1.0 mm
|
0.197 in
5.0 mm
|
Hopea
|
ABS
|
0.472 in
12.0 mm
|
||
| 0,6366 € - 0,7968 € | Kysy toimitusaikaa täältä |
0.047 in
1.2 mm
|
0.315 in
8.0 mm
|
Hopea
|
ABS
|
0.709 in
18.0 mm
|
||
| 0,8167 € - 0,8167 € | 396 Varastossa |
0.039 in
1.0 mm
|
0.315 in
8.0 mm
|
Hopea
|
ABS
|
0.984 in
25.0 mm
|
||
| 0,6525 € - 1,7151 € | 320 Varastossa |
0.098 in
2.5 mm
|
0.315 in
8.0 mm
|
Hopea
|
ABS
|
0.984 in
25.0 mm
|
||
| 0,8167 € - 1,7151 € | 840 Varastossa |
0.059 in
1.5 mm
|
0.315 in
8.0 mm
|
Hopea
|
ABS
|
0.709 in
18.0 mm
|
||
| 0,588 € - 1,5442 € | 580 Varastossa |
0.039 in
1.0 mm
|
0.197 in
5.0 mm
|
Hopea
|
ABS
|
0.512 in
13.0 mm
|
||
| 0,5865 € - 0,9901 € | 5620 Varastossa |
0.059 in
1.5 mm
|
0.563 in
14.3 mm
|
Musta
|
PE
|
1.969 in
50.0 mm
|
||
| 0,8967 € - 1,7711 € | 600 Varastossa |
0.059 in
1.5 mm
|
0.472 in
12.0 mm
|
Musta
|
PE
|
2.362 in
60.0 mm
|
||
| 0,3311 € - 0,6483 € | 13550 Varastossa |
0.059 in
1.5 mm
|
0.63 in
16.0 mm
|
Musta
|
PE
|
1.378 in
35.0 mm
|
||
| 0,2371 € - 0,4803 € | 159 Varastossa |
0.059 in
1.5 mm
|
0.591 in
15.0 mm
|
Musta
|
PE
|
1.102 in
28.0 mm
|
||
| 0,1866 € - 0,4155 € | 10800 Varastossa |
0.059 in
1.5 mm
|
0.866 in
22.0 mm
|
Musta
|
PE
|
0.866 in
22.0 mm
|
||
| 0,1726 € - 0,4803 € | 10620 Varastossa |
0.059 in
1.5 mm
|
0.394 in
10.0 mm
|
Musta
|
PE
|
0.787 in
20.0 mm
|
||
| 0,1726 € - 0,4626 € | 6000 Varastossa |
0.059 in
1.5 mm
|
0.394 in
10.0 mm
|
Musta
|
PE
|
0.748 in
19.0 mm
|
||
| 0,1557 € - 0,3624 € | 15400 Varastossa |
0.059 in
1.5 mm
|
0.394 in
10.0 mm
|
Musta
|
PE
|
0.709 in
18.0 mm
|
||
| 0,3662 € - 1,0373 € | 4425 Varastossa |
0.059 in
1.5 mm
|
0.63 in
16.0 mm
|
Musta
|
PE
|
1.496 in
38.0 mm
|
||
| 0,7353 € - 1,5442 € | 1000 Varastossa |
0.039 in
1.0 mm
|
0.197 in
5.0 mm
|
Hopea
|
ABS
|
0.394 in
10.0 mm
|
||
| 0,6525 € - 0,8167 € | 1033 Varastossa |
0.039 in
1.0 mm
|
0.315 in
8.0 mm
|
Hopea
|
ABS
|
0.709 in
18.0 mm
|
||
| 0,8167 € - 1,7151 € | 1163 Varastossa |
0.039 in
1.0 mm
|
0.197 in
5.0 mm
|
Hopea
|
ABS
|
0.787 in
20.0 mm